(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - D cut, splined.

Shaft Collars - D cut, splined.
  • Volume Discount
  • Spec Change

Aluminum with no surface treatment and celar anodize are added as new. [3/31/23]
Utilizing of Mounting Hole on Cut Side facilitates Sensor Bracket Assembly.. Aluminum Material recommended for Weight Saving..

  • inCAD Components
Shaft Collars - D - Shaped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SDS1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 2 pcs.
PSDSElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SSCDS304 Stainless Steel-
SDSA2017 Aluminum Alloy-
[ ! ]The slitting is applicable to D8 ~ 15 only.
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SDSJ1045 Carbon SteelBlack Oxide CoatingHex Socket Head Cap Screw 2 pcs.
PSDSJElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SSCDSJ304 Stainless Steel-
[ ! ]Refer to Size Comparison Table below.

Specifications

Part Number-B
SDS10
SDSJ16
-
8
DBD1M (Coarse)dRHM1PhWXYZ1045 Carbon Steel304 Stainless Steel2017 Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating--
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
SDS
(Standard)
SDSJ
(Compact)
PSDS
(Standard)
PSDSJ
(Compact)
SSCDS
(Standard)
SSCDSJ
(Compact)
SDSA
(Standard)
8-1530-M5-5.5-4.5-13-M3-8-7-1.5-10-6-8----
10-8-30-M3-3.4-3-12-M3-8-5-1.5-9-5-8~10----
 1535-M5-5.5-4.5-15-M4-10-7-1.5-11.5-6-10----
12-8-30-M3-3.4-3-12-M3-8-5-1.5-10-5-9~10----
 1535-M5-5.5-4.5-15-M4-10-7-1.5-11.5-6-10----
13-1535-M5-5.5-4.5-15-M4-10-7-1.5-11.5-6-10-----
15-8-30-M3-3.4-3-12-M3-10-5-1.5-11-3-11----
 1540-M6-7-6-17-M5-12-7-1.5-13-8-12----
16-8-30-M3-3.4-3-12-M3-10-4.8-1.5-11.5-3-11----
 1540-M6-7-6-17-M5-12-7-1.5-13-8-12----
18-1545-M6-7-6-18.5-M5-15-9-1.5-15-8--------
20-8-35-M3-3.4-3-15-M3-10-5-1.5-13-5-13----
 1545-M6-7-6-18.5-M5-15-9-1.5-15-8-13----
25-10-42-M4-4.5-3.75-18.5-M4-12-6-1.5-16.5-5-16.5----
 1550-M6-7-6-21-M5-20-10-1.5-18-10-16----
30-12-50-M5-5.5-4.5-22-M4-12-6-1.5-20-6-20----
 1555-M6-7-6-23.5-M6-21-10-1.5-20-10-18----
35-1560-M6-7-6-26-M6-23-10-2.0 -23-12-------
40-1870-M8-9-7-30-M6-26-12-2.0 -26-13-------
50-2285-M10-11-9-37-M8-28-13-3.0 -32-16-------
[ ! ]M1 effective thread depth is 7mm (pilot hole through) for D8 ~ 15 of 1018 Carbon Steel (1045 Carbon Steel equivalent). For others, tapped holes are through.
[ ! ]M1 effective thread depth is 7mm (pilot hole through) for D8 ~ 12 and D15 ~ 18 of 304 Stainless Steel. For others, tapped holes are through.
[ ! ]The halves must remain in the same orientation as shipped when in use.
[ ! ]Size Comparison Table
DSize DifferencesCompactStandard (P.251)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
10-7-58301535
12-7-58301535
15-7-108301540
16-7-108301540
20-7-108351545
25-5-810421550
30-3-512501555

Price list

Part NumberAvailable Sizes
TypeDSDSPSDSSSCDSSDSA
(Standard, Clamp)
SDS
PSDS
SSCDS

SDSA


2017 Aluminum Alloy is available for * marked sizes only.
* 8    
*10    
*12    
13   -
*15    
*16    
18  --
*20    
*25    
*30    
35   -
40   -
50   -

Part NumberBAvailable Sizes
TypeDSDSJPSDSJSSCDSJ
(Compact, Clamp)
SDSJ
PSDSJ
SSCDSJ
108   
12   
15   
16   
20   
2510   
3012   
[ ! ]The halves must remain in the same orientation as shipped when in use.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSDS8
PSDS10
PSDS12
PSDS13
PSDS15
PSDS16
PSDS18
PSDS20
PSDS25
PSDS30
PSDS35
PSDS40
PSDS50
PSDSJ10-8
PSDSJ12-8
PSDSJ15-8
PSDSJ16-8
PSDSJ20-8
PSDSJ25-10
PSDSJ30-12
SDS8
SDS10
SDS12
SDS13
SDS15
SDS16
SDS18
SDS20
SDS25
SDS30
SDS35
SDS40
SDS50
SDSA8
SDSA10
SDSA12
SDSA15
SDSA16
SDSA20
SDSA25
SDSA30
SDSJ10-8
SDSJ12-8
SDSJ15-8
SDSJ16-8
SDSJ20-8
SDSJ25-10
SDSJ30-12
SSCDS8
SSCDS10
SSCDS12
SSCDS13
SSCDS15
SSCDS16
SSCDS20
SSCDS25
SSCDS30
SSCDS35
SSCDS40
SSCDS50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1018 mm45 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1015 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1018 mm45 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm[Aluminum] 2017 Aluminum AlloyNoneStandard Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1015 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1016 mm30 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1020 mm35 mm8 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1025 mm42 mm10 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1030 mm50 mm12 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type

Loading...

Example

Shaft Collars - D - Shaped:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method One Piece Clamp-On Features D-Cut Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.