(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - D cut.

Shaft Collars - D cut.
  • Volume Discount
  • Degreasing

Utilizing of Mounting Hole on Cut Side facilitates Sensor Bracket Assembly.. Aluminum Material recommended for Weight Saving..

  • inCAD Components

Part Number

Configured Part Number is shown.

Shaft Collars - D - Shaped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
SDSN1045 Carbon SteelBlack Oxide CoatingSet Screw 2 pcs.
PSDSNElectroless Nickel PlatingSet Screw 2 pcs.
(Stainless Steel)
SSDSN304 Stainless Steel-

Specifications

Part Number-B
SDSN10
-8
DD1BHM1PhSet Screw
M x Length
Compliance with Standard
1045 Carbon Steel304 Stainless Steel
Black Oxide CoatingElectroless Nickel Plating-
StandardStandardStandardStandardStandardStandardStandardSDSN
(Standard)
PSDSN
(Standard)
SSDSN
(Standard)
62086.5M3117M4x4
82287M3137M4x4
1025810M387M4x4
12281011M4107M5x6
15301012.5M4105M5x6
20351015M4105M5x6
25421218M5126M6x6
30451220M5125M6x6-
[ ! ]M1 effective thread depth is 7mm (pilot hole through) for D6 ~ 12.

Price list

Part NumberAvailable Sizes
TypeDSDSNPSDSNSSDSN
(Set Screw)
SDSN
PSDSN
SSDSN
6   
8   
10   
12   
15   
20   
25   
30  -

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSDSN6
PSDSN8
PSDSN10
PSDSN12
PSDSN15
PSDSN20
PSDSN25
PSDSN30
SDSN6
SDSN8
SDSN10
SDSN12
SDSN15
SDSN20
SDSN25
SDSN30
SSDSN6
SSDSN8
SSDSN10
SSDSN12
SSDSN15
SSDSN20
SSDSN25
SSDSN30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

108 mm22 mm8 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1010 mm25 mm8 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1020 mm35 mm10 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1025 mm42 mm12 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

1030 mm45 mm12 mm1045 Carbon SteelElectroless Nickel
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

108 mm22 mm8 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1010 mm25 mm8 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1020 mm35 mm10 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1025 mm42 mm12 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

1030 mm45 mm12 mm1045 Carbon SteelBlack Oxide
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

108 mm22 mm8 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1010 mm25 mm8 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1012 mm28 mm10 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1015 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1020 mm35 mm10 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1025 mm42 mm12 mm[Stainless Steel] 304 Stainless SteelNone
1 Piece(s)Available

8 Days or more

1030 mm45 mm12 mm[Stainless Steel] 304 Stainless SteelNone
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish

Loading...

  1. 1

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

Basic Information

Tightening Method Set Screw Features D-Cut Width Standard Type
Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.