(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Integration with Clamp Lever eliminates Clamping Tools and realizes Speedup of Changeover
Part Number
Configured Part Number is shown.
Type | Shaft Collar | Clamp Lever | Lever Threads | Wedge | ||||
Standard | Miniature | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material |
SCWJ | SCWJM | 1045 Carbon Steel Equivalent | Black Oxide Coating | Zinc Diecast | Baked Finish | 1214 Carbon SteelL | Black Chromate | C3604 or Equivalent |
PSCWJ | PSCWJM | 1045 Carbon Steel Equivalent | Electroless Nickel Plating | |||||
SSCWJ | SSCWJM | 304 Stainless Steel Equivalent | - | 303 Stainless Steel | - |
Part Number | - | Lever Color |
PSCWJ16 | - | M |
Part Number | Lever Color | B | D1 | M | M1 | P2 | Y2 | R | X | Y | C | Lever | ||
Type | D | |||||||||||||
Standard Lever | SCWJ PSCWJ SSCWJ SCWJM PSCWJM SSCWJM | 10 | M (Orange) B (Black) S (Silver Grey) | 14 | 28 | 4 | M4 | 10 | 9 | 4 | 8.5 | 4.5 | 11 | CLDF#(CLFS#)4-7-M/B/S |
12 | 14 | 28 | 4 | M4 | 10 | 9.5 | 4 | 9.5 | 4 | 11 | CLDF#(CLFS#)4-7-M/B/S | |||
15 | 14 | 32 | 4 | M4 | 12 | 11 | 4 | 11 | 5.5 | 11 | CLDF#(CLFS#)4-7-M/B/S | |||
Miniature Lever | 16 | 14 | 34 | 5 | M4 | 12 | 12 | 4.5 | 11.5 | 6 | 12 | CLDF#(CLFS#)5-7-M/B/S | ||
20 | 14 | 40 | 5 | M5 | 14 | 14 | 4.5 | 13.5 | 8 | 12 | CLDF#(CLFS#)5-7-M/B/S | |||
25 | 14 | 45 | 5 | M5 | 18 | 16.5 | 4.5 | 16 | 9 | 12 | CLDF#(CLFS#)5-7-M/B/S | |||
30 | 14 | 52 | 5 | M5 | 22 | 19 | 4.5 | 18.5 | 11.5 | 12 | CLDF#(CLFS#)5-7-M/B/S |
D | Dimension Variation | Wedge | Standard (P.249) | |||
B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | B (Thickness) | D1 (O.D.) | |
10 | -4 | -7 | 14 | 28 | 18 | 35 |
12 | -4 | -12 | 14 | 28 | 18 | 40 |
15 | -4 | -12 | 14 | 32 | 18 | 44 |
16 | -4 | -12 | 14 | 34 | 18 | 44 |
20 | -4 | -8 | 14 | 40 | 18 | 48 |
25 | -4 | -15 | 14 | 45 | 18 | 60 |
30 | -4 | -18 | 14 | 52 | 18 | 70 |
Part Number | Available Sizes | ||||
Type | D | SCWJ SCWJM | PSCWJ PSCWJM | SSCWJ SSCWJM | |
Standard Lever | SCWJ PSCWJ SSCWJ SCWJM PSCWJM SSCWJM | 10 | |||
12 | |||||
15 | |||||
Miniature Lever | 16 | ||||
20 | |||||
25 | |||||
30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Click here here for fastening references
Tightening Method | Wedge | Features | With Clamp Lever / With Side Holes | Width(mm/inch) | 14 mm |
---|---|---|---|---|---|
Width | Compact Type | Side Hole Machining | 2 Tapped Holes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy