(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - D cut, with clamp lever wedge.

Shaft Collars - D cut, with clamp lever wedge.
  • Volume Discount

Integration with Clamp Lever eliminates Clamping Tools and realizes Speedup of Changeover

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Shaft Collars - Insert Lock Type, Side Mount Type, Long Handle:Related Image
・Materials
TypeShaft CollarClamp LeverLever ThreadsWedge
StandardMiniature[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment[ M ]Material
SCWDSCWDM1045 Carbon Steel EquivalentBlack Oxide CoatingZinc
Diecast
Baked Finish1214 Carbon SteelLBlack ChromateC3604 or Equivalent
PSCWDPSCWDM1045 Carbon Steel EquivalentElectroless Nickel Plating
SSCWDSSCWDM304 Stainless Steel Equivalent-303 Stainless Steel-
[ ! ]Clamp Lever Details >>P.2-1139 Miniature Clamp Lever Details >>P.2-1141
 

Specifications

Part Number-Lever Color
SCWD12
SSCWDM16
-
-
B
S
Part NumberLever ColorBD1MM1P1Y1RXYCLever
TypeD

Standard Lever
SCWD
PSCWD
SSCWD


SCWDM
PSCWDM
SSCWDM
10M
(Orange)
B
(Black)
S
(Silver Grey)
14284M418748.54.511CLDF#(CLFS#)4-7-M/B/S
1214284M418849.5411CLDF#(CLFS#)4-7-M/B/S
1514324M4209.54115.511CLDF#(CLFS#)4-7-M/B/S
Miniature
Lever
1614345M422104.511.5612CLDF#(CLFS#)5-7-M/B/S
2014405M525134.513.5812CLDF#(CLFS#)5-7-M/B/S
2514455M52914.54.516912CLDF#(CLFS#)5-7-M/B/S
3014525M530194.518.511.512CLDF#(CLFS#)5-7-M/B/S
[ ! ]Levers in ( ) are applicable to SSCWD#(stainless steel products). [ ! ]C (O.D./I.D. chamfers) will be 1.0 for D30.
[ ! ]Thickness / O.D. Comparison Table
DDimension VariationWedgeStandard (P.249)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
10-4-714281835
12-4-1214281840
15-4-1214321844
16-4-1214341844
20-4-814401848
25-4-1514451860
30-4-1814521870

Price list

Part NumberAvailable Sizes
TypeDSCWD
SCWDM
PSCWD
PSCWDM
SSCWD
SSCWDM

Standard Lever
SCWD
PSCWD
SSCWD


SCWDM
PSCWDM
SSCWDM
10   
12   
15   
Miniature Lever16   
20   
25   
30   

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCWD10-B
PSCWD10-M
PSCWD10-S
PSCWD12-B
PSCWD12-M
PSCWD12-S
PSCWD15-B
PSCWD15-M
PSCWD15-S
PSCWD16-B
PSCWD16-M
PSCWD16-S
PSCWD20-B
PSCWD20-M
PSCWD20-S
PSCWD25-B
PSCWD25-M
PSCWD25-S
PSCWD30-B
PSCWD30-M
PSCWD30-S
PSCWDM10-B
PSCWDM10-M
PSCWDM10-S
PSCWDM12-B
PSCWDM12-M
PSCWDM12-S
PSCWDM15-B
PSCWDM15-M
PSCWDM15-S
PSCWDM16-B
PSCWDM16-M
PSCWDM16-S
PSCWDM20-B
PSCWDM20-M
PSCWDM20-S
PSCWDM25-B
PSCWDM25-M
PSCWDM25-S
PSCWDM30-B
PSCWDM30-M
PSCWDM30-S
SCWD10-B
SCWD10-M
SCWD10-S
SCWD12-B
SCWD12-M
SCWD12-S
SCWD15-B
SCWD15-M
SCWD15-S
SCWD16-B
SCWD16-M
SCWD16-S
SCWD20-B
SCWD20-M
SCWD20-S
SCWD25-B
SCWD25-M
SCWD25-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Material Surface Finish Lever Type Lever Color
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelElectroless NickelStandardB (Black)
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelElectroless NickelStandardM (Orange)
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelElectroless NickelStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelElectroless NickelStandardB (Black)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelElectroless NickelStandardM (Orange)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelElectroless NickelStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelElectroless NickelStandardB (Black)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelElectroless NickelStandardM (Orange)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelElectroless NickelStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelElectroless NickelStandardB (Black)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelElectroless NickelStandardM (Orange)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelElectroless NickelStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelElectroless NickelStandardB (Black)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelElectroless NickelStandardM (Orange)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelElectroless NickelStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelElectroless NickelStandardB (Black)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelElectroless NickelStandardM (Orange)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelElectroless NickelStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1030 mm52 mm1045 Carbon SteelElectroless NickelStandardB (Black)
1 Piece(s)Available

8 Days or more

1030 mm52 mm1045 Carbon SteelElectroless NickelStandardM (Orange)
1 Piece(s)Available

8 Days or more

1030 mm52 mm1045 Carbon SteelElectroless NickelStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelElectroless NickelMiniatureB (Black)
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelElectroless NickelMiniatureM (Orange)
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelElectroless NickelMiniatureS (Silver Gray)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelElectroless NickelMiniatureB (Black)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelElectroless NickelMiniatureM (Orange)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelElectroless NickelMiniatureS (Silver Gray)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelElectroless NickelMiniatureB (Black)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelElectroless NickelMiniatureM (Orange)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelElectroless NickelMiniatureS (Silver Gray)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelElectroless NickelMiniatureB (Black)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelElectroless NickelMiniatureM (Orange)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelElectroless NickelMiniatureS (Silver Gray)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelElectroless NickelMiniatureB (Black)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelElectroless NickelMiniatureM (Orange)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelElectroless NickelMiniatureS (Silver Gray)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelElectroless NickelMiniatureB (Black)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelElectroless NickelMiniatureM (Orange)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelElectroless NickelMiniatureS (Silver Gray)
1 Piece(s)Available

8 Days or more

1030 mm52 mm1045 Carbon SteelElectroless NickelMiniatureB (Black)
1 Piece(s)Available

8 Days or more

1030 mm52 mm1045 Carbon SteelElectroless NickelMiniatureM (Orange)
1 Piece(s)Available

8 Days or more

1030 mm52 mm1045 Carbon SteelElectroless NickelMiniatureS (Silver Gray)
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelBlack OxideStandardB (Black)
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelBlack OxideStandardM (Orange)
1 Piece(s)Available

8 Days or more

1010 mm28 mm1045 Carbon SteelBlack OxideStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelBlack OxideStandardB (Black)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelBlack OxideStandardM (Orange)
1 Piece(s)Available

8 Days or more

1012 mm28 mm1045 Carbon SteelBlack OxideStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelBlack OxideStandardB (Black)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelBlack OxideStandardM (Orange)
1 Piece(s)Available

8 Days or more

1015 mm32 mm1045 Carbon SteelBlack OxideStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelBlack OxideStandardB (Black)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelBlack OxideStandardM (Orange)
1 Piece(s)Available

8 Days or more

1016 mm34 mm1045 Carbon SteelBlack OxideStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelBlack OxideStandardB (Black)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelBlack OxideStandardM (Orange)
1 Piece(s)Available

8 Days or more

1020 mm40 mm1045 Carbon SteelBlack OxideStandardS (Silver Gray)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelBlack OxideStandardB (Black)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelBlack OxideStandardM (Orange)
1 Piece(s)Available

8 Days or more

1025 mm45 mm1045 Carbon SteelBlack OxideStandardS (Silver Gray)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Material Surface Finish Lever Type Lever Color

Loading...

Support Information

Wedge Mechanism Features

  • The screws pull a wedge and the shaft is clamped; this structure requires less force for tightening.Good work efficiency; suitable for use in frequent positioning adjustments like width guide applications. The wedge for “With Clamp Lever Type” is made of brass and does not damage shafts.

Click here here for fastening references

Compatible Models

Basic Information

Tightening Method Wedge Features With Clamp Lever / D-Cut Width(mm/inch) 14 mm
Width Compact Type Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.