(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Bearing fixing, grooved , with clamp like slit.

Shaft Collars - Bearing fixing, grooved , with clamp like slit.
  • Volume Discount
  • Degreasing
  • Spec Change

Aluminum with no surface treatment and celar anodize (for compact) are added as new. [3/31/23]
For bearing inner dia. retention. Requires no special tools, and is more economical compared to dedicated bearing nuts. Shaft damage due to tightening can be avoided.

  • inCAD Components
セットカラー ベアリング固定用スリットコンパクトタイプ ショートノーズ:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Short ShoulderLong Shoulder
StandardCompact, ClampStandardCompact, Clamp
SCSBNSCBNJSCSLSSCLSJ1045 SteelBlack Oxide CoatingHex Socket Head Cap Screw 1 pc.
PSCSBNPSCBNJPSCSLSPSCLSJElectroless Nickel PlatingHex Socket Head Cap Screw 1 pc.
(Stainless Steel)
SSCSBNSSCBNJSSCSLSSSCLSJ304 Stainless Steel-
SCSNAW-SCSLAW-2017 Aluminum AlloyClear Anodize
SCSNAB-SCSLAB-Black Anodize
There may be deburring marks left around the slit.

Specifications

Part Number-Ds
SCSBN10

-

14

DDsB
(Short Shoulder)
D1M (Coarse)bdRWXYZApplicable Bearing (O.D.)1045 Steel304 Stainless Steel2017 Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating-Clear AnodizeBlack Anodize
StandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactSCSBN
(Standard)
SCBNJ
(Compact)
PSCSBN
(Standard)
PSCBNJ
(Compact)
SSCSBN
(Standard)
SSCBNJ
(Compact)
SCSNAW
(Standard)
SCSNAB
(Standard)
3-59-16-M3-8-3.4-3-1-4.5-2.2-3~5-673ZZ(6), 683ZZ(8)-------
 69-16-M3-8-3.4-3-1-4.5-2.2-3~5-693ZZ(8), 603ZZ(9), 623ZZ(10)--------
 89-16-M3-8-3.4-3-1-4.5-2.2-3~5-633ZZ(13)--------
4-69-18-M3-8-3.4-3-1-5-3-3.5~6-674ZZ(7), 684ZZ(9)--------
 79-18-M3-8-3.4-3-1-5-3-3.5~6-694ZZ(11), 604ZZ(12), 624ZZ(13)--------
5-79-20-M3-8-3.4-3-1-5.5-4-5~6.5-675ZZ(7)------
 89-20-M3-8-3.4-3-1-5.5-4-5~6.5-685Z(11), 695ZZ(13), 605ZZ(14), 625ZZ(16)------
6-89-20-M3-8-3.4-3-1-6-4-6~6.5-676ZZ(10), 686ZZ(13)------
 99-20-M3-8-3.4-3-1-6-4-6~6.5-696ZZ(15), 606ZZ(17), 626ZZ(19)----
 129-20-M3-8-3.4-3-1-6-4-6~6.5-636ZZ(22)-------
8-1111.592522M4M31084.53.53.7531.51.577547~97678ZZ(15), 688ZZ(16)678ZZ(12), 688ZZ(16)--
 1211.592522M4M31084.53.53.7531.51.577547~97698ZZ(19), 608ZZ(22), 628ZZ(24)698ZZ(19), 608ZZ(22), 628ZZ(24)
 1411.5-25-M4-10-4.5-3.75-1.5-7-5-7~9-638ZZ(28)--------
10-1211.5-30-M4-10-4.5-3.75-1.5-9-5-10-6700ZZ(15)------
 1311.59.53025M4M31084.53.53.7531.51.598541096800ZZ(19)6800ZZ(19)-
 1411.59.53025M4M31084.53.53.7531.51.598541096900ZZ(22), 6000ZZ(26)6900ZZ(22), 6000ZZ(26)
 1611.59.53025M4M31084.53.53.7531.51.598541096200ZZ(30), 6300ZZ(35)6200ZZ(30), 6300ZZ(35)--
12-1411.5-30-M4-10-4.5-3.75-1.5-10-5-10-6701ZZ(18)------
 1511.59.53025M4M31084.53.53.7531.51.5109531096801ZZ(21)6801ZZ(21)--
 1611.59.53025M4M31084.53.53.7531.51.5109531096901ZZ(24), 6001ZZ(28)6901ZZ(24), 6001ZZ(28)
 1811.59.53025M4M31084.53.53.7531.51.5109531096201ZZ(32), 6301ZZ(37)6201ZZ(32), 6301ZZ(37)-
15-1711.5-34-M4-10-4.5-3.75-1.5-11.5-6-12-6702ZZ(21)------
 1811.59.53430M4M31084.53.53.7531.51.511.5116312116802ZZ(24), 6902ZZ(28)6802ZZ(24), 6902ZZ(28)
 1911.59.53430M4M31084.53.53.7531.51.511.5116312116002ZZ(32)6002ZZ(32)
 2111.59.53430M4M31084.53.53.7531.51.511.5116312116202ZZ(35), 6302ZZ(42)6202ZZ(35), 6302ZZ(42)-
17-2011.5-34-M4-10-4.5-3.75-1.5-11.5-6-12-6803ZZ(26)------
 2111.59.53430M4M31084.53.53.7531.51.511.511.56412126903ZZ(30), 6003ZZ(35)6903ZZ(30), 6003ZZ(35)--
 2311.59.53430M4M31084.53.53.7531.51.511.511.56412126203ZZ(40), 6303ZZ(47)6203ZZ(40), 6303ZZ(47)--
20-23149.54036M5M31285.53.54.531.51.514137514136704ZZ(27), 6804ZZ(32)6704ZZ(27), 6804ZZ(32)--
 24149.54036M5M31285.53.54.531.51.514137514136904ZZ(37)6904ZZ(37)-
 27149.54036M5M31285.53.54.531.51.514137514136004ZZ(42), 6204ZZ(47)6004ZZ(42), 6204ZZ(47)-
 2814-40-M5-12-5.5-4.5-1.5-14-7-14-6304ZZ(52)------
25-281411.54542M5M412105.54.54.53.751.51.51716.51051716.56805ZZ(37)6805ZZ(37)--
 291411.54542M5M412105.54.54.53.751.51.51716.51051716.56905ZZ(42)6905ZZ(42)-
 311411.54542M5M412105.54.54.53.751.51.51716.51051716.56005ZZ(47)6005ZZ(47)
 321411.54542M5M412105.54.54.53.751.51.51716.51051716.56205ZZ(52)6205ZZ(52)-
 3314-45-M5-12-5.5-4.5-1.5-17-10-17-6305ZZ(62)------
30-3317.5-55-M6-15-6.6-6-2-20-10-18-6806ZZ(42)------
 3517.5145550M6M515126.65.564.521.5202010618206906ZZ(47)6906ZZ(47)--
 3817.5145550M6M515126.65.564.521.5202010618206006ZZ(55), 6206ZZ(62), 6306ZZ(72)6006ZZ(55), 6206ZZ(62), 6306ZZ(72)
35-3817.5-60-M6-15-6.6-6-2-23-12-21-6807ZZ(47)-------
 4117.5146055M6M515126.65.564.5222322.512621216907ZZ(55)6907ZZ(55)--
 4317.5146055M6M515126.65.564.5222322.512621216007ZZ(62), 6207ZZ(72)6007ZZ(62), 6207ZZ(72)--
 4517.5-60-M6-15-6.6-6-2-23-12-21-6307ZZ(80)------
40-4317.5-70-M8-15-9-7-2-26-13-23-6808ZZ(52)-------
 4517.5147060M8M5151295.574.522262513623236908ZZ(62)6908ZZ(62)--
 4817.5147060M8M5151295.574.522262513623236008ZZ(68), 6208ZZ(80)6008ZZ(68), 6208ZZ(80)--
 5017.5-70-M8-15-9-7-2-26-13-23-6308ZZ(90)------
50-5522.5-85-M10-20-11-9-3-32-16-28-6910ZZ(72)------
 5722.5-85-M10-20-11-9-3-32-16-28-6010ZZ(80)------
DDsB1
(Long Shoulder)
D1M
(Coarse)
bdRWXYZApplicable Bearing (O.D.)1045 Steel304 Stainless Steel2017 Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating-Clear AnodizeBlack Anodize
StandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactStandardCompactSCSLS
(Standard)
SCLSJ
(Compact)
PSCSLS
(Standard)
PSCLSJ
(Compact)
SSCSLS
(Standard)
SSCLSJ
(Compact)
SCSLAW
(Standard)
SCSLAB
(Standard)
3-512-16-M3-8-3.4-3-1-4.5-2.2-3~5-673ZZ (6), 683ZZ (8)-------
 612-16-M3-8-3.4-3-1-4.5-2.2-3~5-693ZZ (8), 603ZZ (9), 623ZZ (10)--------
 812-16-M3-8-3.4-3-1-4.5-2.2-3~5-633ZZ (13)--------
4-612-18-M3-8-3.4-3-1-5-3-3.5~6-674ZZ (7), 684ZZ (9)--------
 712-18-M3-8-3.4-3-1-5-3-3.5~6-694ZZ (11), 604ZZ (12), 624ZZ (13)--------
5-712-20-M3-8-3.4-3-1-5.5-4-5~6.5-675ZZ (7)------
 812-20-M3-8-3.4-3-1-5.5-4-5~6.5-685Z (11), 695ZZ (13), 605ZZ (14), 625ZZ (16)------
6-812-20-M3-8-3.4-3-1-6-4-6~6.5-676ZZ (10), 686ZZ (13)------
 912-20-M3-8-3.4-3-1-6-4-6~6.5-696ZZ (15), 606ZZ (17), 626ZZ (19)----
 1212-20-M3-8-3.4-3-1-6-4-6~6.5-636ZZ (22)-------
8-1114122522M4M31084.53.53.7531.51.577547~97678ZZ (15), 688ZZ (16)678ZZ (12), 688ZZ (16)---
 1214122522M4M31084.53.53.7531.51.577547~97698ZZ (19), 608ZZ (22), 628ZZ (24)698ZZ (19), 608ZZ (22), 628ZZ (24)
 1414-25-M4-10-4.5-3.75-1.5-7-5-7~9-638ZZ (28)--------
10-1214-30-M4-10-4.5-3.75-1.5-9-5-10-6700ZZ (15)------
 1314123025M4M31084.53.53.7531.51.598541096800ZZ (19)6800ZZ (19)-
 1414123025M4M31084.53.53.7531.51.598541096900ZZ (22), 6000ZZ (26)6900ZZ (22), 6000ZZ (26)
 1614123025M4M31084.53.53.7531.51.598541096200ZZ (30), 6300ZZ (35)6200ZZ (30), 6300ZZ (35)--
12-1414-30-M4-10-4.5-3.75-1.5-10-5-10-6701ZZ (18)------
 1514123025M4M31084.53.53.7531.51.5109531096801ZZ (21)6801ZZ (21)--
 1614123025M4M31084.53.53.7531.51.5109531096901ZZ (24), 6001ZZ (28)6901ZZ (24), 6001ZZ (28)
 1814123025M4M31084.53.53.7531.51.5109531096201ZZ (32), 6301ZZ (37)6201ZZ (32), 6301ZZ (37)-
15-1714-34-M4-10-4.5-3.75-1.5-11.5-6-12-6702ZZ (21)------
 1814123430M4M31084.53.53.7531.51.511.5116312116802ZZ (24), 6902ZZ (28)6802ZZ (24), 6902ZZ (28)
 1914123430M4M31084.53.53.7531.51.511.5116312116002ZZ (32)6002ZZ (32)
 2114123430M4M31084.53.53.7531.51.511.5116312116202ZZ (35), 6302ZZ (42)6202ZZ (35), 6302ZZ (42)-
17-2014-34-M4-10-4.5-3.75-1.5-11.5-6-12-6803ZZ (26)------
 2114123430M4M31084.53.53.7531.51.511.511.56412126903ZZ (30), 6003ZZ (35)6903ZZ (30), 6003ZZ (35)
 2314123430M4M31084.53.53.7531.51.511.511.56412126203ZZ (40), 6303ZZ (47)6203ZZ (40), 6303ZZ (47)
20-2317134036M5M31285.53.54.531.51.514137514136704ZZ (27), 6804ZZ (32)6704ZZ (27), 6804ZZ (32)--
 2417134036M5M31285.53.54.531.51.514137514136904ZZ (37)6904ZZ (37)-
 2717134036M5M31285.53.54.531.51.514137514136004ZZ (42), 6204ZZ (47)6004ZZ (42), 6204ZZ (47)-
 2817-40-M5-12-5.5-4.5-1.5-14-7-14-6304ZZ (52)------
25-2817154542M5M412105.54.54.53.751.51.51716.51051716.56805ZZ (37)6805ZZ (37)--
 2917154542M5M412105.54.54.53.751.51.51716.51051716.56905ZZ (42)6905ZZ (42)-
 3117154542M5M412105.54.54.53.751.51.51716.51051716.56005ZZ (47)6005ZZ (47)
 3217154542M5M412105.54.54.53.751.51.51716.51051716.56205ZZ (52)6205ZZ (52)-
 3317-45-M5-12-5.5-4.5-1.5-17-10-17-6305ZZ (62)------
30-3321-55-M6-15-6.6-6-2-20-10-18-6806ZZ (42)------
 3521185550M6M515126.65.564.521.5202010618206906ZZ (47)6906ZZ (47)---
 3821185550M6M515126.65.564.521.5202010618206006ZZ (55), 6206ZZ (62), 6306ZZ (72)6006ZZ (55), 6206ZZ (62), 6306ZZ (72)
35-3821-60-M6-15-6.6-6-2-23-12-21-6807ZZ (47)-------
 4121186055M6M515126.65.564.5222322.512621216907ZZ (55)6907ZZ (55)--
 4321186055M6M515126.65.564.5222322.512621216007ZZ (62), 6207ZZ (72)6007ZZ (62), 6207ZZ (72)
 4521-60-M6-15-6.6-6-2-23-12-21-6307ZZ (80)------
40-4321-70-M8-15-9-7-2-26-13-23-6808ZZ (52)-------
 4521187060M8M5151295.574.522262513623236908ZZ (62)6908ZZ (62)--
 4821187060M8M5151295.574.522262513623236008ZZ (68), 6208ZZ (80)6008ZZ (68), 6208ZZ (80)-
 5021-70-M8-15-9-7-2-26-13-23-6308ZZ (90)------
50-5526-85-M10-20-11-9-3-32-16-28-6910ZZ (72)------
 5726-85-M10-20-11-9-3-32-16-28-6010ZZ (80)------

Price list

■Standard
Part NumberDSAvailable Sizes
TypeDSCSBN
SCSL
S
PSCSBN
PSCSLS
SSCSBN
SSCSLS
SCSNAW
SCSLAW
SCSNAB
SCSLAB
(Short Shoulder)
SCSBN
PSCSBN
S
SCSBN
SCSNAW
SCSNAB


(Long Shoulder)
SCSLS
P
SCSLS
SSCSLS
SCSLAW
SCSLAB
35 - --
6 ----
8 ----
46- ---
7- ---
57   --
8   --
68   --
9     
12  ---
811   --
12     
14 ----
1012   --
13    -
14     
16   --
1214   --
15   --
16     
18    -
1517   --
18     
19     
21    -
1720   --
21     
23     
2023   --
24    -
27    -
28   --
2528   --
29    -
31     
32    -
33   --
3033   --
35   --
38     
3538-  --
41   --
43     
45   --
4043 - --
45   --
48    -
50   --
5055   --
57   --
[ ! ]Prices in ( ) are for Long Shoulder Type only.
■Compact, Clamp
Part NumberDsAvailable Sizes
TypeDSCBNJ
SCLSJ
PSCBNJ
PSCLSJ
SSCBNJ
SSCLSJ
(Short Shoulder)
SCBNJ
PSCBNJ
S
SCBNJ



(Long Shoulder)
SCLSJ
PSCLSJ
SSCLSJ
8*11   
12   
1013   
14   
16   
1215   
16   
18   
1518   
19   
21   
1721   
23   
2023   
24   
27   
2528   
29   
31   
32   
30*35   
38   
3541   
43   
4045   
48   
[ ! ]Prices in ( ) are for Short Shoulder Type only.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCBNJ8-11
PSCBNJ8-12
PSCBNJ10-13
PSCBNJ10-14
PSCBNJ10-16
PSCBNJ12-15
PSCBNJ12-16
PSCBNJ12-18
PSCBNJ15-18
PSCBNJ15-19
PSCBNJ15-21
PSCBNJ17-21
PSCBNJ17-23
PSCBNJ20-23
PSCBNJ20-24
PSCBNJ20-27
PSCBNJ25-28
PSCBNJ25-29
PSCBNJ25-31
PSCBNJ25-32
PSCBNJ30-35
PSCBNJ30-38
PSCBNJ35-41
PSCBNJ35-43
PSCBNJ40-45
PSCBNJ40-48
PSCLSJ8-11
PSCLSJ8-12
PSCLSJ10-13
PSCLSJ10-14
PSCLSJ10-16
PSCLSJ12-15
PSCLSJ12-16
PSCLSJ12-18
PSCLSJ15-18
PSCLSJ15-19
PSCLSJ15-21
PSCLSJ17-21
PSCLSJ17-23
PSCLSJ20-23
PSCLSJ20-24
PSCLSJ20-27
PSCLSJ25-28
PSCLSJ25-29
PSCLSJ25-31
PSCLSJ25-32
PSCLSJ30-35
PSCLSJ30-38
PSCLSJ35-41
PSCLSJ35-43
PSCLSJ40-45
PSCLSJ40-48
PSCSBN4-6
PSCSBN4-7
PSCSBN4-9
PSCSBN5-7
PSCSBN5-8
PSCSBN5-10
PSCSBN6-8
PSCSBN6-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width Nose O.D. Ds
(mm)
1 Piece(s)Available

8 Days or more

108 mm22 mm9 mm1045 Carbon SteelElectroless NickelCompact Type11
1 Piece(s)Available

8 Days or more

108 mm22 mm9 mm1045 Carbon SteelElectroless NickelCompact Type12
1 Piece(s)Available

8 Days or more

1010 mm25 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type13
1 Piece(s)Available

8 Days or more

1010 mm25 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type14
1 Piece(s)Available

8 Days or more

1010 mm25 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type16
1 Piece(s)Available

8 Days or more

1012 mm25 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type15
1 Piece(s)Available

8 Days or more

1012 mm25 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type16
1 Piece(s)Available

8 Days or more

1012 mm25 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type18
1 Piece(s)Available

8 Days or more

1015 mm30 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type18
1 Piece(s)Available

8 Days or more

1015 mm30 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type19
1 Piece(s)Available

8 Days or more

1015 mm30 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type21
1 Piece(s)Available

8 Days or more

1017 mm30 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type21
1 Piece(s)Available

8 Days or more

1017 mm30 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type23
1 Piece(s)Available

8 Days or more

1020 mm36 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type23
1 Piece(s)Available

8 Days or more

1020 mm36 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type24
1 Piece(s)Available

8 Days or more

1020 mm36 mm9.5 mm1045 Carbon SteelElectroless NickelCompact Type27
1 Piece(s)Available

8 Days or more

1025 mm42 mm11.5 mm1045 Carbon SteelElectroless NickelCompact Type28
1 Piece(s)Available

8 Days or more

1025 mm42 mm11.5 mm1045 Carbon SteelElectroless NickelCompact Type29
1 Piece(s)Available

8 Days or more

1025 mm42 mm11.5 mm1045 Carbon SteelElectroless NickelCompact Type31
1 Piece(s)Available

8 Days or more

1025 mm42 mm11.5 mm1045 Carbon SteelElectroless NickelCompact Type32
1 Piece(s)Available

8 Days or more

1030 mm50 mm14 mm1045 Carbon SteelElectroless NickelCompact Type35
1 Piece(s)Available

Same day

Stock

1030 mm50 mm14 mm1045 Carbon SteelElectroless NickelCompact Type38
1 Piece(s)Available

8 Days or more

1035 mm55 mm14 mm1045 Carbon SteelElectroless NickelCompact Type41
1 Piece(s)Available

8 Days or more

1035 mm55 mm14 mm1045 Carbon SteelElectroless NickelCompact Type43
1 Piece(s)Available

8 Days or more

1040 mm60 mm14 mm1045 Carbon SteelElectroless NickelCompact Type45
1 Piece(s)Available

8 Days or more

1040 mm60 mm14 mm1045 Carbon SteelElectroless NickelCompact Type48
1 Piece(s)Available

8 Days or more

108 mm22 mm12 mm1045 Carbon SteelElectroless NickelCompact Type11
1 Piece(s)Available

8 Days or more

108 mm22 mm12 mm1045 Carbon SteelElectroless NickelCompact Type12
1 Piece(s)Available

8 Days or more

1010 mm25 mm12 mm1045 Carbon SteelElectroless NickelCompact Type13
1 Piece(s)Available

8 Days or more

1010 mm25 mm12 mm1045 Carbon SteelElectroless NickelCompact Type14
1 Piece(s)Available

8 Days or more

1010 mm25 mm12 mm1045 Carbon SteelElectroless NickelCompact Type16
1 Piece(s)Available

8 Days or more

1012 mm25 mm12 mm1045 Carbon SteelElectroless NickelCompact Type15
1 Piece(s)Available

8 Days or more

1012 mm25 mm12 mm1045 Carbon SteelElectroless NickelCompact Type16
1 Piece(s)Available

8 Days or more

1012 mm25 mm12 mm1045 Carbon SteelElectroless NickelCompact Type18
1 Piece(s)Available

8 Days or more

1015 mm30 mm12 mm1045 Carbon SteelElectroless NickelCompact Type18
1 Piece(s)Available

8 Days or more

1015 mm30 mm12 mm1045 Carbon SteelElectroless NickelCompact Type19
1 Piece(s)Available

8 Days or more

1015 mm30 mm12 mm1045 Carbon SteelElectroless NickelCompact Type21
1 Piece(s)Available

8 Days or more

1017 mm30 mm12 mm1045 Carbon SteelElectroless NickelCompact Type21
1 Piece(s)Available

8 Days or more

1017 mm30 mm12 mm1045 Carbon SteelElectroless NickelCompact Type23
1 Piece(s)Available

8 Days or more

1020 mm36 mm13 mm1045 Carbon SteelElectroless NickelCompact Type23
1 Piece(s)Available

8 Days or more

1020 mm36 mm13 mm1045 Carbon SteelElectroless NickelCompact Type24
1 Piece(s)Available

8 Days or more

1020 mm36 mm13 mm1045 Carbon SteelElectroless NickelCompact Type27
1 Piece(s)Available

8 Days or more

1025 mm42 mm15 mm1045 Carbon SteelElectroless NickelCompact Type28
1 Piece(s)Available

8 Days or more

1025 mm42 mm15 mm1045 Carbon SteelElectroless NickelCompact Type29
1 Piece(s)Available

8 Days or more

1025 mm42 mm15 mm1045 Carbon SteelElectroless NickelCompact Type31
1 Piece(s)Available

8 Days or more

1025 mm42 mm15 mm1045 Carbon SteelElectroless NickelCompact Type32
1 Piece(s)Available

8 Days or more

1030 mm50 mm18 mm1045 Carbon SteelElectroless NickelCompact Type35
1 Piece(s)Available

8 Days or more

1030 mm50 mm18 mm1045 Carbon SteelElectroless NickelCompact Type38
1 Piece(s)Available

8 Days or more

1035 mm55 mm18 mm1045 Carbon SteelElectroless NickelCompact Type41
1 Piece(s)Available

8 Days or more

1035 mm55 mm18 mm1045 Carbon SteelElectroless NickelCompact Type43
1 Piece(s)Available

8 Days or more

1040 mm60 mm18 mm1045 Carbon SteelElectroless NickelCompact Type45
1 Piece(s)Available

8 Days or more

1040 mm60 mm18 mm1045 Carbon SteelElectroless NickelCompact Type48
1 Piece(s)Available

8 Days or more

104 mm18 mm9 mm1045 Carbon SteelElectroless NickelStandard Type6
1 Piece(s)Available

8 Days or more

104 mm18 mm9 mm1045 Carbon SteelElectroless NickelStandard Type7
1 Piece(s)Available

8 Days or more

104 mm18 mm9 mm1045 Carbon SteelElectroless NickelStandard Type9
1 Piece(s)Available

8 Days or more

105 mm20 mm9 mm1045 Carbon SteelElectroless NickelStandard Type7
1 Piece(s)Available

8 Days or more

105 mm20 mm9 mm1045 Carbon SteelElectroless NickelStandard Type8
1 Piece(s)Available

8 Days or more

105 mm20 mm9 mm1045 Carbon SteelElectroless NickelStandard Type10
1 Piece(s)Available

8 Days or more

106 mm20 mm9 mm1045 Carbon SteelElectroless NickelStandard Type8
1 Piece(s)Available

8 Days or more

106 mm20 mm9 mm1045 Carbon SteelElectroless NickelStandard Type9

Loading...

Example

セットカラー ベアリング固定用スリットコンパクトタイプ ショートノーズ:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method One Piece Clamp-On Features For Bearing Mounting Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.