(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Bearing fixing, set screw.

Shaft Collars - Bearing fixing, set screw.
  • Volume Discount
  • Degreasing
  • Spec Change

Aluminum with no surface treatment for short shoulder type and celar anodize for short shoulder/compact type are added as new. [3/31/23]
For Bearing Inner Diameter Hold No Specialized Tools required and Inexpensive compared with Bearing-exclusive Nuts

  • inCAD Components
セットカラー  ベアリング固定用止めねじコンパクトタイプ ショートノーズ:Related Image
セットカラー  ベアリング固定用止めねじコンパクトタイプ ショートノーズ:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Short ShoulderLong Shoulder
StandardCompactStandardCompact
SCSBRSCBRJSCSBSSCBSJ1045 SteelBlack Oxide CoatingSet Screw 2 pcs.
PSCSBRPSCBRJPSCSBSPSCBSJElectroless Nickel PlatingSet Screw 2 pcs.
(Stainless Steel)
SSCSBRSSCBRJSSCSBSSSCBSJ304 Stainless Steel-
SCSRAW-SCSSAW-2017 Aluminum AlloyClear Anodize

Specifications

Part Number-Ds
 SCBRJ10
-
13
DDsB
(Short Shoulder)
D1Set Screw
M x Length
bApplicable Bearing (O.D.)1045 Carbon Steel Equivalent304 Stainless Steel2017 Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating-Clear Anodize
StandardCompactStandardCompactStandardCompactStandardCompactStandardCompactSCSBR
(Standard)
SCBRJ
(Compact)
PSCSBR
(Standard)
PSCBRJ
(Compact)
SSCSBR
(Standard)
SSCBRJ
(Compact)
SCSRAW
(Standard)
3-58-10-M3x3-7-673ZZ (6), 683ZZ (7)-----
 68-10-M3x3-7-693ZZ (8), 603ZZ (9), 623ZZ (10)------
4-68-12-M3x3-7-674ZZ (7), 684ZZ (9)-----
 7861210M3x3M3x375694ZZ (11), 604ZZ (12), 624ZZ (13)684ZZ (9), 694ZZ (11), 604ZZ (12), 624ZZ (13)
5-78-14-M4x3-7-675ZZ (8)-----
 8861412M4x3M3x375685ZZ (11), 695ZZ (13), 605ZZ (14), 625ZZ (16)695ZZ (13), 605ZZ (14), 625ZZ (16)
6-88-15-M4x3-7-676ZZ (10), 686ZZ (13)-----
 9861513M4x3M3x375696ZZ (15), 606ZZ (17), 626ZZ (19)676ZZ (10), 686ZZ (13), 696ZZ (15), 606ZZ (17), 626ZZ (19)
8-1110-16-M4x3-8.5-688ZZ (16)-----
 121061615M4x3M3x38.55698ZZ (19), 608ZZ (22), 628ZZ (24)688ZZ (16), 698ZZ (19), 608ZZ (22), 628ZZ (24)
10-13107.51817M4x3M3x38.566800ZZ (19)6800ZZ(19)
 14107.51817M4x3M3x38.566900ZZ (22), 6000ZZ (26)6900ZZ (22), 6000ZZ (26)
 16107.52017M4x3M3x38.566200ZZ (30), 6300ZZ (35)6200ZZ (30), 6300ZZ (35)-
12-15107.52219M5x4M4x38.566801ZZ (21)6701ZZ (18), 6801ZZ (21)-
 16107.52219M5x4M4x38.566901ZZ (24), 6001ZZ (28)6901ZZ (24), 6001ZZ (28)
 18107.52219M5x4M4x38.566201ZZ (32), 6301ZZ (37)6201ZZ (32), 6301ZZ (37)
15-18107.52522M5x4M4x38.566802ZZ (24), 6902ZZ (28)6802ZZ (24), 6902ZZ (28)
 19107.52522M5x4M4x38.566002ZZ (32)6002ZZ (32)
 21107.52522M5x4M4x38.566202ZZ (35), 6302ZZ (42)6202ZZ (35), 6302ZZ (42)
20-23128.53229M6x5M5x41076704ZZ (27), 6804ZZ (32)6704ZZ (27), 6804ZZ (32)-
 24128.53229M6x5M5x41076904ZZ (37)6904ZZ (37)
 27128.53229M6x5M5x41076004ZZ (42), 6204ZZ (47)6004ZZ (42), 6204ZZ (47)
25-2812-42-M6x5-10-6805ZZ (37)-----
 29128.54234M6x5M5x41076905ZZ (42)6905ZZ (42)
 31128.54234M6x5M5x41076005ZZ (47)6005ZZ (47)
 32128.54234M6x5M5x41076205ZZ (52)6205ZZ (52), 6305ZZ (62)
30-3315.5-45-M8x6-13-6806ZZ (42)-----
 3515.5104541M8x6M6x51386906ZZ (47)6906ZZ (47)-
 3815.5104541M8x6M6x51386006ZZ (55), 6206ZZ (62), 6306ZZ (72)6006ZZ (55), 6206ZZ (62), 6306ZZ (72)
DDsB1
(Long Shoulder)
D1Set Screw
M x Length
bApplicable Bearing (O.D.)1045 Carbon Steel Equivalent304 Stainless Steel2017 Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating-Clear Anodize
StandardCompactStandardCompactStandardCompactStandardCompactStandard
Type
Compact
Type
SCSBS
(Standard)
SCBSJ
(Compact)
PSCSBS
(Standard)
PSCBSJ
(Compact)
SSCSBS
(Standard)
SSCBSJ
(Compact)
SCSSAW
(Standard)
3-511-10-M3x3-7-673ZZ (6), 683ZZ (7)-----
 611-10-M3x3-7-693ZZ (8), 603ZZ (9), 623ZZ (10)------
4-611-12-M3x3-7-674ZZ (7), 684ZZ (9)-----
 71191210M3x3M3x375694ZZ (11), 604ZZ (12), 624ZZ (13)684ZZ (9), 694ZZ (11), 604ZZ (12), 624ZZ (13)
5-711-14-M4x3-7-675ZZ (8)-----
 81191412M4x3M3x375685ZZ (11), 695ZZ (13), 605ZZ (14), 625ZZ (16)695ZZ (13), 605ZZ (14), 625ZZ (16)
6-811-15-M4x3-7-676ZZ (10), 686ZZ (13)-----
 91191513M4x3M3x375696ZZ (15), 606ZZ (17), 626ZZ (19)676ZZ (10), 686ZZ (13), 696ZZ (15), 606ZZ (17), 626ZZ (19)
8-1112.5-16-M4x3-8.5-688ZZ (16)-----
 1212.591615M4x3M3x38.55698ZZ (19), 608ZZ (22), 628ZZ (24)688ZZ (16), 698ZZ (19), 608ZZ (22), 628ZZ (24)
10-1312.5101817M4x3M3x38.566800ZZ (19)6800ZZ (19)
 1412.5101817M4x3M3x38.566900ZZ (22), 6000ZZ (26)6900ZZ (22), 6000ZZ (26)
 1612.5102017M4x3M3x38.566200ZZ (30), 6300ZZ (35)6200ZZ (30), 6300ZZ (35)-
12-1512.5102219M5x4M4x38.566801ZZ (21)6701ZZ (18), 6801ZZ (21)-
 1612.5102219M5x4M4x38.566901ZZ (24), 6001ZZ (28)6901ZZ (24), 6001ZZ (28)
 1812.5102219M5x4M4x38.566201ZZ (32), 6301ZZ (37)6201ZZ (32), 6301ZZ (37)
15-1812.5102522M5x4M4x38.566802ZZ (24), 6902ZZ (28)6802ZZ (24), 6902ZZ (28)
 1912.5102522M5x4M4x38.566002ZZ (32)6002ZZ (32)
 2112.5102522M5x4M4x38.566202ZZ (35), 6302ZZ (42)6202ZZ (35), 6302ZZ (42)
17-2012.5102724M5x4M4x38.566803ZZ (26)6803ZZ (26)--
 2112.5102724M5x4M4x38.566903ZZ (30), 6003ZZ (35)6903ZZ (30), 6003ZZ (35)
 2312.5102724M5x4M4x38.566203ZZ (40), 6303ZZ (47)6203ZZ (40), 6303ZZ (47)
20-2315123229M6x5M5x41076704ZZ (27), 6804ZZ (32)6704ZZ (27), 6804ZZ (32)-
 2415123229M6x5M5x41076904ZZ (37)6904ZZ (37)
 2715123229M6x5M5x41076004ZZ (42), 6204ZZ (47)6004ZZ (42), 6204ZZ (47)
25-2815-42-M6x5-10-6805ZZ (37)-----
 2915124234M6x5M5x41076905ZZ (42)6905ZZ (42)
 3115124234M6x5M5x41076005ZZ (47)6005ZZ (47)
 3215124234M6x5M5x41076205ZZ (52)6205ZZ (52), 6305ZZ (62)
30-3319-45-M8x6-13-6806ZZ (42)-----
 3519144541M8x6M6x51386906ZZ (47)6906ZZ (47)-
 3819144541M8x6M6x51386006ZZ (55), 6206ZZ (62), 6306ZZ (72)6006ZZ (55), 6206ZZ (62), 6306ZZ (72)
35-3819-50-M8x6-13-6807ZZ (47)-----
 4119145046M8x6M6x51386907ZZ (55)6907ZZ (55)-
 4319145046M8x6M6x51386007ZZ (62), 6207ZZ (72)6007ZZ (62), 6207ZZ (72)-
40-4321-60-M10x8-15-6808ZZ (52)------
 4521-60-M10x8-15-6908ZZ (62)------
 4821166053M10x8M8x615106008ZZ (68), 6208ZZ (80)6008ZZ (68), 6208ZZ (80)-

Price list

■Standard
Part NumberDsAvailable Sizes
TypeDSCSBR
SCSBS
PSCSBR
P
SCSBS
SSCSBR
SSCSBS
SCSRAW
SCSSAW
(Short Shoulder)
SCSBR
PSCSBR
SSCSBR

SCSRAW


(Long Shoulder)
SCSBS
PSCSB
S
SSCSBS
SCSSAW



• D dimensions in ( ) are available for Long Shoulder Type only.
35   -
6 - -
46   -
7    
57   -
8    
68   -
9    
811   -
12    
1013    
14    
16   -
1215   -
16    
18    
1518    
19    
21    
(17)20  --
21    
23    
2023   -
24    
27    
2528   -
29    
31    
32    
3033   -
35   -
38    
(35)38   -
41   -
43   -
(40)43 - -
45 - -
48   -
[ ! ]Prices in ( ) are for Long Shoulder Type only.
■Compact
Part NumberDsAvailable Sizes
TypeDSCBRJ
SCBSJ
PSCBRJ
PSCBSJ
SSCBRJ
SSCBSJ
(Short Shoulder)
SCBRJ
PSCBRJ
S
SCBRJ



(Long Shoulder)
SCBSJ
PSCBSJ
SSCBSJ



D dimensions in ( ) are available for Long Shoulder Type only.
47   
58   
69   
812   
1013   
14   
16   
1215   
16   
18   
1518   
19   
21   
(17)20   
21   
23   
2023   
24   
27   
2529   
31   
32   
3035   
38   
(35)41   
43   
(40)48   
[ ! ]Prices in ( ) are for Long Shoulder Type only.

Alterations

セットカラー  ベアリング固定用止めねじコンパクトタイプ ショートノーズ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCBRJ4-7
PSCBRJ5-8
PSCBRJ6-9
PSCBRJ8-12
PSCBRJ10-13
PSCBRJ10-14
PSCBRJ10-16
PSCBRJ12-15
PSCBRJ12-16
PSCBRJ12-18
PSCBRJ15-18
PSCBRJ15-19
PSCBRJ15-21
PSCBRJ20-23
PSCBRJ20-24
PSCBRJ20-27
PSCBRJ25-29
PSCBRJ25-31
PSCBRJ25-32
PSCBRJ30-35
PSCBRJ30-38
PSCBSJ4-7
PSCBSJ5-8
PSCBSJ6-9
PSCBSJ8-12
PSCBSJ10-13
PSCBSJ10-14
PSCBSJ10-16
PSCBSJ12-15
PSCBSJ12-16
PSCBSJ12-18
PSCBSJ15-18
PSCBSJ15-19
PSCBSJ15-21
PSCBSJ17-20
PSCBSJ17-21
PSCBSJ17-23
PSCBSJ20-23
PSCBSJ20-24
PSCBSJ20-27
PSCBSJ25-29
PSCBSJ25-31
PSCBSJ25-32
PSCBSJ30-35
PSCBSJ30-38
PSCBSJ35-41
PSCBSJ35-43
PSCBSJ40-48
PSCSBR3-5
PSCSBR3-5-YC
PSCSBR4-6
PSCSBR4-6-YC
PSCSBR4-7
PSCSBR4-7-YC
PSCSBR5-7
PSCSBR5-7-YC
PSCSBR5-8
PSCSBR5-8-YC
PSCSBR6-8
PSCSBR6-8-YC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width YC (Thread Locking Set Screw) Nose O.D. Ds
(mm)
1 Piece(s)Available

8 Days or more

104 mm10 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-7
1 Piece(s)Available

8 Days or more

105 mm12 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-8
1 Piece(s)Available

8 Days or more

106 mm13 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-9
1 Piece(s)Available

8 Days or more

108 mm15 mm6 mm1045 Carbon SteelElectroless NickelCompact Type-12
1 Piece(s)Available

8 Days or more

1010 mm17 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-13
1 Piece(s)Available

8 Days or more

1010 mm17 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-14
1 Piece(s)Available

8 Days or more

1010 mm17 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-16
1 Piece(s)Available

8 Days or more

1012 mm19 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-15
1 Piece(s)Available

8 Days or more

1012 mm19 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-16
1 Piece(s)Available

8 Days or more

1012 mm19 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-18
1 Piece(s)Available

8 Days or more

1015 mm22 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-18
1 Piece(s)Available

8 Days or more

1015 mm22 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-19
1 Piece(s)Available

8 Days or more

1015 mm22 mm7.5 mm1045 Carbon SteelElectroless NickelCompact Type-21
1 Piece(s)Available

8 Days or more

1020 mm29 mm8.5 mm1045 Carbon SteelElectroless NickelCompact Type-23
1 Piece(s)Available

8 Days or more

1020 mm29 mm8.5 mm1045 Carbon SteelElectroless NickelCompact Type-24
1 Piece(s)Available

8 Days or more

1020 mm29 mm8.5 mm1045 Carbon SteelElectroless NickelCompact Type-27
1 Piece(s)Available

8 Days or more

1025 mm34 mm8.5 mm1045 Carbon SteelElectroless NickelCompact Type-29
1 Piece(s)Available

8 Days or more

1025 mm34 mm8.5 mm1045 Carbon SteelElectroless NickelCompact Type-31
1 Piece(s)Available

8 Days or more

1025 mm34 mm8.5 mm1045 Carbon SteelElectroless NickelCompact Type-32
1 Piece(s)Available

8 Days or more

1030 mm41 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-35
1 Piece(s)Available

8 Days or more

1030 mm41 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-38
1 Piece(s)Available

8 Days or more

104 mm10 mm9 mm1045 Carbon SteelElectroless NickelCompact Type-7
1 Piece(s)Available

8 Days or more

105 mm12 mm9 mm1045 Carbon SteelElectroless NickelCompact Type-8
1 Piece(s)Available

8 Days or more

106 mm13 mm9 mm1045 Carbon SteelElectroless NickelCompact Type-9
1 Piece(s)Available

8 Days or more

108 mm15 mm9 mm1045 Carbon SteelElectroless NickelCompact Type-12
1 Piece(s)Available

8 Days or more

1010 mm17 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-13
1 Piece(s)Available

8 Days or more

1010 mm17 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-14
1 Piece(s)Available

8 Days or more

1010 mm17 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-16
1 Piece(s)Available

8 Days or more

1012 mm19 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-15
1 Piece(s)Available

8 Days or more

1012 mm19 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-16
1 Piece(s)Available

8 Days or more

1012 mm19 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-18
1 Piece(s)Available

8 Days or more

1015 mm22 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-18
1 Piece(s)Available

8 Days or more

1015 mm22 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-19
1 Piece(s)Available

8 Days or more

1015 mm22 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-21
1 Piece(s)Available

8 Days or more

1017 mm24 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-20
1 Piece(s)Available

8 Days or more

1017 mm24 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-21
1 Piece(s)Available

8 Days or more

1017 mm24 mm10 mm1045 Carbon SteelElectroless NickelCompact Type-23
1 Piece(s)Available

8 Days or more

1020 mm29 mm12 mm1045 Carbon SteelElectroless NickelCompact Type-23
1 Piece(s)Available

8 Days or more

1020 mm29 mm12 mm1045 Carbon SteelElectroless NickelCompact Type-24
1 Piece(s)Available

8 Days or more

1020 mm29 mm12 mm1045 Carbon SteelElectroless NickelCompact Type-27
1 Piece(s)Available

8 Days or more

1025 mm34 mm12 mm1045 Carbon SteelElectroless NickelCompact Type-29
1 Piece(s)Available

8 Days or more

1025 mm34 mm12 mm1045 Carbon SteelElectroless NickelCompact Type-31
1 Piece(s)Available

8 Days or more

1025 mm34 mm12 mm1045 Carbon SteelElectroless NickelCompact Type-32
1 Piece(s)Available

8 Days or more

1030 mm41 mm14 mm1045 Carbon SteelElectroless NickelCompact Type-35
1 Piece(s)Available

8 Days or more

1030 mm41 mm14 mm1045 Carbon SteelElectroless NickelCompact Type-38
1 Piece(s)Available

8 Days or more

1035 mm46 mm14 mm1045 Carbon SteelElectroless NickelCompact Type-41
1 Piece(s)Available

8 Days or more

1035 mm46 mm14 mm1045 Carbon SteelElectroless NickelCompact Type-43
1 Piece(s)Available

8 Days or more

1040 mm53 mm16 mm1045 Carbon SteelElectroless NickelCompact Type-48
1 Piece(s)Available

8 Days or more

103 mm10 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeNot Provided5
1 Piece(s)Available

12 Days or more

103 mm10 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeProvided5
1 Piece(s)Available

8 Days or more

104 mm12 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeNot Provided6
1 Piece(s)Available

12 Days or more

104 mm12 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeProvided6
1 Piece(s)Available

8 Days or more

104 mm12 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeNot Provided7
1 Piece(s)Available

12 Days or more

104 mm12 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeProvided7
1 Piece(s)Available

8 Days or more

105 mm14 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeNot Provided7
1 Piece(s)Available

12 Days or more

105 mm14 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeProvided7
1 Piece(s)Available

8 Days or more

105 mm14 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeNot Provided8
1 Piece(s)Available

12 Days or more

105 mm14 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeProvided8
1 Piece(s)Available

8 Days or more

106 mm15 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeNot Provided8
1 Piece(s)Available

12 Days or more

106 mm15 mm8 mm1045 Carbon SteelElectroless NickelStandard TypeProvided8

Loading...

Example

セットカラー  ベアリング固定用止めねじコンパクトタイプ ショートノーズ:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Set Screw Features For Bearing Mounting Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.