(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Shaft Collars - Slit, threaded inserts (aluminum).

Shaft Collars - Slit, threaded inserts (aluminum).
  • Volume Discount
  • Spec Change

Aluminum exceeds in Weight Saving acompared wth Steel and Stainless Steel. Thread Insert improves Mechanical Strength in Thread Part.

  • inCAD Components
セットカラースリット ねじインサート入り アルミタイプ:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]AccessoriesThreaded Insert Material
Clamp
SCSAH2017 Aluminum Alloy-Hex Socket Head Cap Screw
[ M ]304 Stainless Steel Equivalent
1 pc.
304 Stainless Steel

Specifications

Part Number-B
SCSAH20-10
Part NumberBD1M (Coarse)(d)RWXYZ
TypeD
Threaded Inserts

(Clamp)
SCSAH
8825M33.231.5757
101030M44.23.751.5958
1230M44.23.751.51059
1534M44.23.751.511.5610
1635M55.34.51.512611
2040M55.34.51.514713
251245M55.34.51.517716
301555M66.361.5201018
[ ! ](d) bore surface will have threads from installing the inserts.

Price list

Part NumberBAvailable Sizes
TypeDSCSAH
Threaded Inserts

(Clamp)
SCSAH
88 
1010 
12 
15 
16 
20 
2512 
3015 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SCSAH8-8
SCSAH10-10
SCSAH12-10
SCSAH15-10
SCSAH16-10
SCSAH20-10
SCSAH25-12
SCSAH30-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm

Loading...

  1. 1

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method One Piece Clamp-On Features Standard Material 2017 Aluminum Alloy
Surface Finish None Width Standard Type Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.