(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - With damper, split.

Shaft Collars - With damper, split.
  • Volume Discount
  • Degreasing
  • Spec Change

Metal- on - Metal Clank Occurrence Avoidable

  • inCAD Components
セットカラー  ウレタン付コンパクト セパレートタイプ:Related Image
・Materials
Damper (Common to Standard and Compact Types)
[ M ]Material: Urethane
[ H ]Hardness: Shore A70 No.3~6(Ester Type)
Shore A90: No.8~50
(Allowable Temperature: 70°C)

[ ! ]Urethane Rubber Features >> P.2-389

Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardCompact
SCSPDSCSPDJ1045 Steel Black Oxide CoatingHex Socket Head Cap Screw 2 pcs.
[ M ]4137 Alloy Steel Equivalent
PSCSPDPSCSPDJElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs. (Stainless Steel)
[ M ]304 Stainless Steel Equivalent
SSCSPDSSCSPDJ304 Stainless Steel-
[ ! ]Refer to Size Comparison Table below.

Specifications

Part Number-B
SCSPD8
SCSPDJ10
-10
Part NumberBD1B1tM (Coarse)dRWXY
TypeD
(Standard)
SCSPD
PSCSPD
SSCSPD
61220102M44.53.751.064
81830153M6761.595
101835153M6761.5106
121835153M6761.5116
131835153M6761.5116
151840153M6761.5138
161840153M6761.5138
202045155M6761.5158
252050155M6761.51810
302055155M6761.52010
Part NumberB SelectionD1B1tM (Coarse)dRWXY
TypeD
(Compact)
SCSPDJ
PSCSPDJ
SSC
SPDJ
8102582M33.431.585
103082M33.431.595
123082M33.431.5105
161235102M55.54.51.5126
201340103M55.54.51.5147
251545123M55.54.51.5177
3050123M55.54.51.5206
[ ! ]Size Comparison Table
DSize DifferencesCompactStandard
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
8-8-510251830
10-8-510301835
12-8-1010301840
16-6-512351840
20-7-513402045
25-5-515452050
30-5-515502055

Price list

Part NumberAvailable Sizes
TypeDSCSPDPSCSPDSSCSPD
(Standard)
SCSPD
PSCSPD
SSCSPD
6   
8   
10   
12   
13   
15   
16   
20   
25   
30   
Part NumberB SelectionAvailable Sizes
TypeDSCSPDJPSCSPDJSSCSPDJ
(Compact)
SCSPDJ
PSCSPDJ
SSC
SPDJ
810   
10   
12   
1612   
2013   
2515   
30   

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCSPD6
PSCSPD8
PSCSPD10
PSCSPD12
PSCSPD13
PSCSPD15
PSCSPD16
PSCSPD20
PSCSPD25
PSCSPD30
PSCSPDJ8-10
PSCSPDJ10-10
PSCSPDJ12-10
PSCSPDJ16-12
PSCSPDJ20-13
PSCSPDJ25-15
PSCSPDJ30-15
SCSPD6
SCSPD8
SCSPD10
SCSPD12
SCSPD13
SCSPD15
SCSPD16
SCSPD20
SCSPD25
SCSPD30
SCSPDJ8-10
SCSPDJ10-10
SCSPDJ12-10
SCSPDJ16-12
SCSPDJ20-13
SCSPDJ25-15
SCSPDJ30-15
SSCSPD6
SSCSPD8
SSCSPD10
SSCSPD12
SSCSPD13
SSCSPD15
SSCSPD16
SSCSPD20
SSCSPD25
SSCSPD30
SSCSPDJ8-10
SSCSPDJ10-10
SSCSPDJ12-10
SSCSPDJ16-12
SSCSPDJ20-13
SSCSPDJ25-15
SSCSPDJ30-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width
1 Piece(s)Available

8 Days or more

106 mm20 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

108 mm30 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm20 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm20 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm20 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1020 mm40 mm13 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1025 mm45 mm15 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1030 mm50 mm15 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

106 mm20 mm12 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

108 mm30 mm18 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm18 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm18 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm18 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm18 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm18 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm20 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm20 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm20 mm1045 Carbon SteelBlack OxideStandard Type
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1020 mm40 mm13 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1025 mm45 mm15 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

1030 mm50 mm15 mm1045 Carbon SteelBlack OxideCompact Type
1 Piece(s)Available

8 Days or more

106 mm20 mm12 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

108 mm30 mm18 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm18 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm18 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm18 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm18 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm18 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm20 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm20 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm20 mm[Stainless Steel] 304 Stainless SteelNoneStandard Type
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type
1 Piece(s)Available

8 Days or more

1020 mm40 mm13 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type
1 Piece(s)Available

Same day

Stock

1025 mm45 mm15 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type
1 Piece(s)Available

8 Days or more

1030 mm50 mm15 mm[Stainless Steel] 304 Stainless SteelNoneCompact Type

Loading...

  1. 1

Example

セットカラー  ウレタン付コンパクト セパレートタイプ:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Two Piece Clamp-On Features With Urethane Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.