(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Split.

Shaft Collars - Split.
  • Volume Discount
  • Spec Change

For compact types, aluminum with no surface treatment and celar anodize are added as new. [3/31/23]
Post-Mounting Possible and Easy Maintenance

  • inCAD Components
セットカラー セパレートタイプ スタンダード:Related Image
[ ! ]For Mount Hole Type, see P.291.
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardCompactBalanced Type
SCSPSCSPJSCSPB1045 SteelBlack Oxide CoatingHex Socket Head Cap Screw 2 pcs.
PSCSPPSCSPJPSCSPBElectroless Nickel PlatingHex Socket Head Cap Screw 2 pcs.
(Stainless Steel)
SSCSPSSCSPJSSCSPB304 Stainless Steel-
SCNPA- 2017 Aluminum Alloy-
SCNPAW- Clear Anodize
[ ! ]Threaded Insert Type of 2017 Aluminum Alloy >> P.274
[ ! ]The halves must remain in the same orientation as shipped when in use.

Specifications

Part Number-B
SCSP10
SCNPA15
SCSPJ10
SCSPB17
-
-
-
-
15
10
6
12
DBD1M (Coarse)dRXY1045 Carbon Steel Equivalent304 Stainless Steel Equivalent
Black Oxide CoatingElectroless Nickel Plating-
StandardCompactBalanced TypeStandardCompactBalanced TypeStandardCompactBalanced TypeStandardCompactBalanced TypeStandardCompactBalanced TypeStandardCompactBalanced TypeSCSP (Standard)SCSPJ (Compact)SCSPB
(Balanced)
PSCSP (Standard)PSCSPJ (Compact)PSCSPB (Balanced)SSCSP (Standard)SSCSPJ (Compact)SSCSPB (Balanced)
3-816--M3--3.4--3--4.5--2.2--------
4-818--M3--3.4--3--5--3--------
5-6-16--M2.6--2.9--2.45--5.5--3-------
 820--M3--3.4--3--5.5--4--------
 1022--M4--4.5--3.75--6.5--4--------
6-6-18--M2.6--2.9--2.45--6--3-------
 820--M3--3.4--3--6--4--------
 1020--M4--4.5--3.75--6--4--------
8-6-22--M2.6--2.9--2.45--7--3-------
 825--M3--3.4--3--8--5--------
 1025--M4--4.5--3.75--8--5--------
 1230--M5--5.5--4.5--9--5--------
 1530--M6--6.6--6--9--5--------
10-6-25--M2.6--2.9--2.45--8--3-------
 830--M3--3.4--3--9--5--------
 1030--M4--4.5--3.75--9--5--------
 1230--M5--5.5--4.5--10--5--------
 1535--M6--6.6--6--10--6--------
12-6-25--M2.6--2.9--2.45--9--3-------
 830--M3--3.4--3--10--5--------
 1030--M4--4.5--3.75--10--5--------
 1230--M5--5.5--4.5--10--5--------
 1535--M6--6.6--6--11--6--------
13-8-28--M3--3.4--3--11--3-------
 1030--M4--4.5--3.75--10--5--------
 1234--M5--5.5--4.5--11--5--------
 1535--M6--6.6--6--11--6--------
15-8-30--M3--3.4--3--11--3-------
 1034--M4--4.5--3.75--11.5--6--------
 1235--M5--5.5--4.5--12--6--------
 1540 -M6 -6.6--6--13 -8 -------
16-8-30--M3--3.4--3--11.5--3-------
 1035-35M5-M55.5-5.54.5-4.512-126-6-----
 1235-35M5-M55.5-5.54.5-4.512-126-6----
 1540--M6--6.6--6--13--8--------
17-10--40--M5--5.5--4.5--14--7------
 12--40--M5--5.5--4.5--14--7------
18-1040--M5--5.5--4.5--14--7--------
 1240--M5--5.5--4.5--14--7--------
 1545--M6--6.6--6--15--8--------
20-8-35--M3--3.4--3--13--5-------
 1040-40M5-M55.5-5.54.5-4.514-147-7---
 1240-40M5-M55.5-5.54.5-4.514-147-7---
 1545-45M6-M66.6-6.66-615-158-8----
25-10-42--M4--4.5--3.75--16.5--5-------
 1245-45M5-M55.5-5.54.5-4.517-177-7---
 1550-50M6-M66.6-6.66-618-1810-10---
 2055--M6--6.6--6--20--10--------
30-12-50--M5--5.5--4.5--20--6-------
 1555-55M6-M66.6-6.66-620-2010-10---
 2060-60M8-M89-97-723-2310-10---
35-12-55--M5--5.5--4.5--22.5--6-------
 1560-60M6-M66.6-6.66-623-2312-12---
40-12-60--M5--5.5--4.5--25--6-------
 1870-70M8-M89-97-726-2613-13---
50-18-80--M8--9--7--32--15-------
 2285-85M10-M1011-119-932-3216-16---
60-2295--M10--11--9--37--18--------
80-32130--M16--18--13--50--22---------
100-36150--M16--18--13--60--26---------
DW
Standard
Type
Compact
Type
Balanced
Type
31--
41--
511-
611-
81.51.5-
101.51.5-
121.51.5-
131.51.5-
151.51.5-
161.51.51.5
17--1.5
181.5--
201.51.51.5
251.51.51.5
301.51.51.5
35222
40222
50333
603--
805--
1005--
DBD1M
(Coarse)
dRXY2017 Aluminum Alloy
-Clear Anodize
StandardStandardStandardStandardStandardStandardSCNPA
(Standard)
SCNPAW
(Standard)
3-816M33.434.52.2
4-818M33.4353
5-820M33.435.54-
6-820M33.4364
8-825M33.4375
10-1030M44.53.7595
12-1030M44.53.75105
13-1030M44.53.75105
15-1034M44.53.7511.56
16-1035M55.54.5126
20-1040M55.54.5147
25-1245M55.54.5177
30-1555M66.662010
35-1560M66.662312
40-1870M8972613
50-2285M101193216
DW
Standard
31
41
51
61
81.5
101.5
121.5
131.5
151.5
161.5
201.5
251.5
301.5
352
402
503
■Comparison Table of Weight Differences
Part NumberBBody Weight (g)Weight with Screws (g)
TypeDTop HalfBottom HalfWeight DifferenceTop HalfBottom HalfWeight Difference
SCSP
(Standard)
25124540548453
40181411632216217311
SCSPB
(Balanced)
25124343047470
401815215201671670
■Thread Locking Treatment for Balanced Type
• Threads are coated with special plastic with Superior elasticity as well as resistance to abrasion and oil.
• Effect is maximum locking at the first use, and will gradually decrease with each use.
[ ! ]Size Comparison Table
DSize DifferencesCompact Type (P.272)Standard
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
5-2-4616820
6-2-2618820
8-2-3622825
10-2-5625830
12-2-5625830
13-2-28281030
15-2-48301034
16-2-58301035
20-2-58351040
25-2-310421245
30-3-512501555
35-3-512551560
40-6-1012601870
50-4-518802285

Price list

Part NumberB SelectionAvailable Sizes
SCSPPSCSPSSCSPSCNPASCNPAW
TypeD
(Standard)
SCSP
PSCSP
SSCSP

SCNPA (* only)
SCNPAW (* only)
3*8     
4*8     
5*8    -
10   --
6*8     
10   --
8*8     
10   --
12   --
15   --
108   --
*10     
12   --
15   --
128   --
*10     
12   --
15   --
13*10     
12   --
15   --
15*10     
12   --
15   --
16*10     
12   --
15   --
1810   --
12   --
15   --
20*10     
12   --
15   --
25*10     
15   --
20   --
30*15     
20   --
35*15     
40*18     
50*22     
6022   --
8032  ---
10036  ---
Part NumberBAvailable Sizes
TypeDSCSPJPSCSPJSSCSPJ
(Compact)
SCSPJ
PSCSPJ
SSCSPJ
56   
6   
86   
10   
12   
138   
158   
16   
20   
2510   
3012   
35   
40   
5018   
Part NumberBAvailable Sizes
TypeDSCSPBPSCSPBSSCSPB
(Balanced)
SCSPB
PSCSPB
SSCSPB
1610 --
12-  
1710   
12   
2010   
12   
15 - 
2512   
15   
3015   
20   
3515   
4018   
5022   

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCSP3-8
PSCSP4-8
PSCSP5-8
PSCSP5-10
PSCSP6-8
PSCSP6-10
PSCSP8-8
PSCSP8-10
PSCSP8-12
PSCSP8-15
PSCSP10-8
PSCSP10-10
PSCSP10-12
PSCSP10-15
PSCSP12-8
PSCSP12-10
PSCSP12-12
PSCSP12-15
PSCSP13-10
PSCSP13-12
PSCSP13-15
PSCSP15-10
PSCSP15-12
PSCSP15-15
PSCSP16-10
PSCSP16-12
PSCSP16-15
PSCSP18-10
PSCSP18-12
PSCSP18-15
PSCSP20-10
PSCSP20-12
PSCSP20-15
PSCSP25-12
PSCSP25-15
PSCSP25-20
PSCSP30-15
PSCSP30-20
PSCSP35-15
PSCSP40-18
PSCSP50-22
PSCSP60-22
PSCSP80-32
PSCSP100-36
PSCSPB16-12
PSCSPB17-10
PSCSPB17-12
PSCSPB20-10
PSCSPB20-12
PSCSPB25-12
PSCSPB25-15
PSCSPB30-15
PSCSPB30-20
PSCSPB35-15
PSCSPB40-18
PSCSPB50-22
PSCSPJ5-6
PSCSPJ6-6
PSCSPJ8-6
PSCSPJ10-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width
1 Piece(s)Available

8 Days or more

103 mm16 mm8 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

104 mm18 mm8 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

105 mm20 mm8 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

105 mm22 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

106 mm20 mm8 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

106 mm20 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

108 mm25 mm8 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

108 mm25 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

108 mm30 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

108 mm30 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm8 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm30 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1010 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm8 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1012 mm30 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1012 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1013 mm30 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1013 mm34 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1013 mm35 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1015 mm34 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1015 mm35 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1015 mm40 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1016 mm35 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1016 mm40 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1018 mm40 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1018 mm40 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1018 mm45 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1020 mm45 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1025 mm55 mm20 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1030 mm60 mm20 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1060 mm95 mm22 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1080 mm130 mm8 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

10100 mm150 mm36 mm1045 Carbon SteelElectroless NickelStandard Type
1 Piece(s)Available

8 Days or more

1016 mm35 mm12 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1017 mm40 mm10 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1017 mm40 mm12 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1020 mm40 mm10 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1020 mm40 mm12 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1025 mm45 mm12 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1025 mm50 mm15 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1030 mm55 mm15 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1030 mm60 mm20 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1035 mm60 mm15 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1040 mm70 mm18 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

1050 mm85 mm22 mm1045 Carbon SteelElectroless NickelBalanced
1 Piece(s)Available

8 Days or more

105 mm16 mm6 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

106 mm18 mm6 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

108 mm22 mm6 mm1045 Carbon SteelElectroless NickelCompact Type
1 Piece(s)Available

8 Days or more

1010 mm25 mm6 mm1045 Carbon SteelElectroless NickelCompact Type

Loading...

Example

セットカラー セパレートタイプ スタンダード:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Two Piece Clamp-On Features Standard Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.