(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Collars - Set screw.

Shaft Collars - Set screw.
  • On Sale Till 15/12/2024
  • Volume Discount
  • Degreasing
  • Spec Change
  • Price Reduction

Low Cost and Common Type.
For complete product overview and details on Shaft Collars - Set Screw see the sections below:

  • inCAD Components
セットカラー 止めねじ固定 スタンダードコンパクトタイプ:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories
StandardCompactWide
SCCNSCCJSCC1045 Carbon Steel EquivalentBlack Oxide CoatingSet Screw 2 pcs.
PSCCNPSCCJPSCCElectroless Nickel PlatingSet Screw
2 pcs.
(Stainless Steel)
SSCCNSSCCJSSCC304 Stainless Steel-
SCCA--2017 Aluminum Alloy
SCCAW--Clear Anodize
SCCAB--Black Anodize

Specifications

Part Number-B
SCCN12
-
10
DBD1d1Set Screw
M x Length
1045 Carbon Steel Equivalent304 Stainless Steel2017 Aluminum Alloy
Black Oxide CoatingElectroless Nickel Plating--Clear AnodizeBlack Anodize
StandardCompactWideStandardCompactWideStandardCompactWideSCCN (Standard)SCCJ
(Compact)
SCC
(Wide)
PSCCN (Standard)PSCCJ (Compact)PSCC (Wide)SSCCN (Standard)SSCCJ (Compact)SSCC (Wide)SCCA (Standard)SCCAW (Standard)SCCAB (Standard)
3-5-7-----M3x3------------
 67--4.5--M3x3--------
 87--4.5--M3x3-----------
4-5-8-----M3x3-----------
 68--5.5--M3x3--------
 88--5.5--M3x3-----------
5-5-11-----M3x3----------
 611-1410-14M4x3-M4x4---
 811-1410-14M4x3-M4x4--------
 1011--10--M4x3-----------
6-5-12-----M3x3----------
 612-1511-15M4x3-M4x4---
 812-1511-15M4x3-M4x4---
 1012-1611-16M4x3-M4x4-----
8-5-14-----M3x3----------
 614--12--M4x3--------
 814-1612-13M4x3-M4x4---
 1014-1812-13M4x3-M4x4---
10-5-16-----M3x3----------
 616--13--M4x3--------
 816-1813-16M4x3-M4x4---
 1016-2013-16M4x3-M4x4---
12-5-19-----M3x3----------
 620--15--M4x3-----------
 820-2215-20M5x4-M4x4---
 1020-2615-20M5x4-M5x5---
 1220-2615-20M5x4-M5x5------
13-5-20-----M3x3-----------
 822-2218-20M5x4-M4x4-------
 1022-2618-20M5x4-M5x5------
 1222--18--M5x4-----------
15-5-22-----M3x3----------
 824-2520-24M5x4-M5x5---
 1024-2520-24M5x4-M5x5---
 1224-2820-24M5x4-M5x5-----
16-826--22--M5x4-----------
 1026--22--M6x5---------
 1226--22--M6x5-----------
 1526--22--M6x5-----------
18-1032--27--M6x5-----------
 1232--27--M6x5-----------
 1532--27--M6x5-----------
20-6-27-----M4x3----------
 8-27--22.5--M4x3----------
 1032-3227-29M6x5-M6x6---
 1232-3227-29M6x5-M6x6---
 1532-3227-29M6x5-M6x6---
25-8-32--27.5--M4x3----------
 10-32--27.5--M4x3----------
 1238-4231-38M6x5-M6x6----
 1538-4231-38M6x5-M6x6------
 1838-4231-38M6x5-M6x6--------
30-10-39--32.5--M5x4----------
 12-41--32.5--M6x5----------
 1546--38--M8x6--------
 16--45--42--M8x8---------
 1846--38--M8x6-----------
 2046-4938-42M8x6-M8x8--------
35-10-44--37.5--M5x4----------
 12-46--37.5--M6x5----------
 1550--40--M8x6----------
 1850--40--M8x6-----------
 2050-5940-47M8x6-M8x8--------
40-15-51--42.5--M5x4----------
 18-53--42.5--M6x5----------
 2060-7245-55M10x8-M10x10------
 2260-7245-55M10x8-M10x10--------
50-2070--55--M10x8------------
 2270--55--M10x8--------
 2570-7955-65M10x8-M10x10--------
DCD Tolerance
StandardCompactWideStandardCompactWide
30.20.2-+0.05/+0.01+0.05/+0.01-
40.20.2-+0.05/+0.01+0.05/+0.01-
50.20.20.5+0.05/+0.01+0.05/+0.01+0.012/0
60.20.20.5+0.05/+0.01+0.05/+0.01+0.012/0
80.20.20.5+0.05/+0.01+0.05/+0.01+0.015/0
100.20.20.5+0.05/+0.01+0.05/+0.01+0.015/0
120.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
130.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
150.50.50.5+0.05/+0.01+0.05/+0.01+0.018/0
160.5--+0.05/+0.01--
180.5--+0.05/+0.01--
200.50.50.5+0.05/+0.01+0.05/+0.01+0.021/0
250.50.50.5+0.05/+0.01+0.05/+0.01+0.021/0
30111+0.05/+0.01+0.05/+0.01+0.021/0
35111+0.05/+0.01+0.05/+0.01+0.025/0
40111+0.05/+0.01+0.05/+0.01+0.025/0
501-1+0.05/+0.01-+0.025/0
[ ! ]Size Comparison Table
DSize DifferencesCompactStandard (P.267)
B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)B (Thickness)D1 (O.D.)
3-105767
4-105868
5-10511611
6-10512612
8-10514614
10-10516616
12-1-1519620
13-3-2520822
15-3-2522824
20-4-56271032
25-4-68321238
30-5-710391546
35-5-610441550
40-5-915512060

Price list

Part NumberAvailable Sizes
TypeDSCCNPSCCNSSCCNSCCASCCAWSCCAB
(Standard)
SCCN
PSCCN
SSCCN
SCCA
SCCAW
SCCAB
3      
4      
5      
6      
8      
10      
12      
13    --
15      
• For SCCA, SCCAW, and SCCAB, only * marked sizes are available.
• However, D18 is not available.
• D50 ~ B20 is applicable to SCCN and SSCCN only.
16     -
18, 20      
25     -
30      
35    --
40     -
50      
Part NumberB
Selection
Available Sizes
TypeDSCCJPSCCJSSCCJ
(Compact)
SCCJ
PSCCJ
SSCCJ
35 --
4 - 
5   
6   
8   
10   
12   
13 - 
15   
206   
8   
258   
10   
3010   
12   
3510   
12   
4015   
18   
Part NumberAvailable Sizes
TypeDH7SCCPSCCSSCC
(Wide)
SCC
PSCC
SSCC
5   
6   
 --
8   
10   
   
12   
   
B dimensions with * are applicable to SCC only.13 --
   
15   
 --
[ ! ]30°chamfering is not available for Wide Type D5 and D6.
(D1=d1)
20   
25   
30   
 --
35 --
40 --
50 --

Alterations

セットカラー 止めねじ固定 スタンダードコンパクトタイプ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSCC5-6
PSCC6-6
PSCC6-8
PSCC6-8-KB
PSCC6-8-WKB
PSCC8-8
PSCC8-8-KB
PSCC8-8-WKB
PSCC8-10
PSCC8-10-KB
PSCC8-10-WKB
PSCC10-8
PSCC10-8-KB
PSCC10-8-WKB
PSCC10-10
PSCC10-10-KB
PSCC10-10-WKB
PSCC12-8
PSCC12-8-KB
PSCC12-8-WKB
PSCC12-10
PSCC12-10-KB
PSCC12-10-WKB
PSCC12-12
PSCC12-12-KB
PSCC12-12-WKB
PSCC13-10
PSCC13-10-KB
PSCC13-10-WKB
PSCC15-8
PSCC15-8-KB
PSCC15-8-WKB
PSCC15-10
PSCC15-10-KB
PSCC15-10-WKB
PSCC20-10
PSCC20-10-KB
PSCC20-10-WKB
PSCC20-12
PSCC20-12-KB
PSCC20-12-WKB
PSCC20-15
PSCC20-15-KB
PSCC20-15-WKB
PSCC25-12
PSCC25-12-KB
PSCC25-12-WKB
PSCC25-15
PSCC25-15-KB
PSCC25-15-WKB
PSCC30-16
PSCCJ5-5
PSCCJ6-5
PSCCJ8-5
PSCCJ10-5
PSCCJ12-5
PSCCJ15-5
PSCCJ20-6
PSCCJ20-8
PSCCJ25-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm/inch)
O.D. (Outside Diameter)
(mm/inch)
Width
(mm/inch)
Material Surface Finish Width KB (1 Knurled Knob Included) WKB (2 Knurled Knobs Included)
1 Piece(s)Available

8 Days or more

105 mm14 mm6 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

106 mm15 mm6 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

106 mm15 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

106 mm15 mm8 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

106 mm15 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

108 mm16 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

108 mm16 mm8 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

108 mm16 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

108 mm18 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

108 mm18 mm10 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

108 mm18 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1010 mm18 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1010 mm18 mm8 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1010 mm18 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1010 mm20 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1010 mm20 mm10 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1010 mm20 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1012 mm22 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1012 mm22 mm8 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1012 mm22 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

Same day

Stock

1012 mm26 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1012 mm26 mm10 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1012 mm26 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1012 mm26 mm12 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1012 mm26 mm12 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1012 mm26 mm12 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1013 mm26 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1013 mm26 mm10 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1013 mm26 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1015 mm25 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1015 mm25 mm8 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1015 mm25 mm8 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1015 mm25 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1015 mm25 mm10 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1015 mm25 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1020 mm32 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1020 mm32 mm10 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1020 mm32 mm10 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1020 mm32 mm12 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1020 mm32 mm12 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1020 mm32 mm12 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1020 mm32 mm15 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1020 mm32 mm15 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1020 mm32 mm15 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1025 mm42 mm12 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1025 mm42 mm12 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1025 mm42 mm12 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1025 mm42 mm15 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

1025 mm42 mm15 mm1045 Carbon SteelElectroless NickelWide TypeProvidedNot Provided
1 Piece(s)Available

8 Days or more

1025 mm42 mm15 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1030 mm45 mm16 mm1045 Carbon SteelElectroless NickelWide TypeNot ProvidedNot Provided
1 Piece(s)Available

8 Days or more

105 mm11 mm5 mm1045 Carbon SteelElectroless NickelCompact Type--
1 Piece(s)Available

8 Days or more

106 mm12 mm5 mm1045 Carbon SteelElectroless NickelCompact Type--
1 Piece(s)Available

8 Days or more

108 mm14 mm5 mm1045 Carbon SteelElectroless NickelCompact Type--
1 Piece(s)Available

8 Days or more

1010 mm16 mm5 mm1045 Carbon SteelElectroless NickelCompact Type--
1 Piece(s)Available

Same day

Stock

1012 mm19 mm5 mm1045 Carbon SteelElectroless NickelCompact Type--
1 Piece(s)Available

8 Days or more

1015 mm22 mm5 mm1045 Carbon SteelElectroless NickelCompact Type--
1 Piece(s)Available

8 Days or more

1020 mm27 mm6 mm1045 Carbon SteelElectroless NickelCompact Type--
1 Piece(s)Available

8 Days or more

1020 mm27 mm8 mm1045 Carbon SteelElectroless NickelCompact Type--
1 Piece(s)Available

8 Days or more

1025 mm32 mm8 mm1045 Carbon SteelElectroless NickelCompact Type--

Loading...

Example

セットカラー 止めねじ固定 スタンダードコンパクトタイプ:Related Image

Support Information

Variants and applications - Shaft Collars

ApplicationMethod of attachment
Set Screw
(Set Screws x2)
One Piece Clamp-on
(With set screw)
Two Piece Clamp-On
(Set Screws x2)
Clamp Lever
Is thinner than the slotted type.Avoids damage to the shaft due to the type of fastening.It is adaptable, ideal for maintenance.
Avoid damage to the shaft due to the fastening.
Ideal for places where installation is frequent.
General application

See models


See models

See models

See models

It can be used as a stopper, positioning, pulley fastening, etc.
Bearing fixation
See models

See models
--

Clamping of the inner bearing ring.
Installation of other parts
See models

See models

See models
-

Parts can be joined together as plates.
Sensor support
See models

See models

See models

See models

Compatible with passage of sensor holes.
Urethane race stoppers-
See models

See models
-

Reduces damage and noise.

Support Information

Other models and applications

TypeOne-touch clampingSnap fastening Threaded shaft retainer
Application
Easy, quick to install and remove

Snap-on shaft clamping

Screw type shaft fastening
Reference
See models hereSee models hereSee models here

Compatible Models

 

Basic Information

Tightening Method Set Screw Features Standard Side Hole Machining None

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.