(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Hollow, one male threaded end.

Precision Linear Shafts - Hollow, one male threaded end.

One End Threaded Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 40mm
[Length range]25mm - 1498mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
シャフト 片端おねじパイプスパナ溝付きタイプ:Related Image
[ ! ]About Hollow Shaft Wall Thickness Deviations, please see >> P.111
[ ! ]Features of Low Temp. Black Chrome Plating
 >>P.128
[ ! ]Circularity and O.D. tolerance may not meet precision specification in areas approximately 15mm from wrench flats machined ends.
[ ! ]Circularity, Straightness, Perpendicularity and Changes in Hardness >>P.111 
[ ! ]Low temp. black chrome plating is not applied to the inside of hollow shafts, taps, bored holes and lateral holes, and may rust.
[ ! ]Annealing required for wrench flats machining and shaft end threading (effective thread length + approx. 10mm) may lower hardness. >>P.112
Type[ M ] Material[ H ] Hardness[ S ] Surface Treatment
One End ThreadedOne End Threaded with Wrench Flats
SPJNSPNR52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>P.112
52100 Bearing Steel Equivalent 58HRC~
-
PSPJNPSPNR52100 Bearing Steel EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
RSPJNRSPNR52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating

Specifications

• One End Threaded Hollow Shafts
Part Number-L-F-B-P-SC
SPJN  20
SPNR  30
-
-
1051
1270
-
-
F30
F60
-
-
B30
B28
-
-
P20
P24

-

SC5
■ One End Threaded Hollow Shafts
Part Number1mm IncrementPD Tol.d(Y)
Max.
RC
TypeDLFB
One End Threaded Hollow Shafts
SPJN
PSPJN
625~5982≤F≤Px5B≤F-2
(When P=6)

B≤F-3
(When P=8, 10)

B≤F-5
(When P≥12)

B=0
(W/o Threads)

[ ! ]B≥Pitchx3
6  -0.004
-0.012
26000.3 or Less0.5 or Less
825~7988  -0.005
-0.014
38000.3 or Less0.5 or Less
1025~798810 -0.005
-0.014
48000.3 or Less0.5 or Less
1225~9981012 -0.006
-0.017
610000.3 or Less0.5 or Less
1325~99812  -0.006
-0.017
710000.3 or Less0.5 or Less
1625~119816  -0.006
-0.017
1012000.3 or Less0.5 or Less
2025~119820  -0.007
-0.020
1412000.3 or Less1.0 or Less
2525~1198 24 -0.007
-0.020
1612000.3 or Less1.0 or Less
3025~1498 2430-0.007
-0.020
1715000.3 or Less1.0 or Less
3525~1498 30 -0.009
-0.025
1915000.5 or Less1.0 or Less
4025~1498 30 -0.009
-0.025
2015000.5 or Less1.0 or Less

Part Number1mm IncrementPD Tol.d(Y)
Max.
RC
TypeDLFB
One End Threaded Hollow Shafts
Low Temp. Black Chrome Plating
RSPJN
625~5002≤F≤Px5B≤F-2
(When P=6)

B≤F-3
(When P=8, 10)

B≤F-5
(When P≥12)

B
=0
(W/o Threads)

[ ! ]
B≥Pitchx3
6  -0.004
-0.012
26000.3 or Less0.5 or Less
825~5008  -0.005
-0.014
38000.3 or Less0.5 or Less
1025~500810 -0.005
-0.014
48000.3 or Less0.5 or Less
1225~5001012 -0.006
-0.017
610000.3 or Less0.5 or Less
1325~50012  -0.006
-0.017
710000.3 or Less0.5 or Less
1625~50016  -0.006
-0.017
1012000.3 or Less0.5 or Less
2025~50020  -0.007
-0.020
1412000.3 or Less1.0 or Less
2525~500 24 -0.007
-0.020
1612000.3 or Less1.0 or Less
3025~500 2430-0.007
-0.020
1715000.3 or Less1.0 or Less
Part Number1mm IncrementPWrench Flats DimensionsD Tol.d(Y)
Max.
RC
TypeDLFBSCW1
One End Threaded Hollow
Shafts with Wrench Flats
SPNR
PSPNR
625~5982≤F≤Px5B≤F-2
(When P=6)

B≤F-3
(When P=8, 10)

B≤F-5
(When P≥12)

B=0
(W/o Threads)

[ ! ]B≥Pitchx3
6  SC=1mm Increment


[ ! ]SC+1≤L
[ ! ]SC≥0


[ ! ]
Details of Wrench Flats
  P.112
58-0.004
-0.012
26000.3 or Less0.5 or Less
825~7988  78-0.005
-0.014
38000.3 or Less0.5 or Less
1025~798810 88-0.005
-0.014
48000.3 or Less0.5 or Less
1225~9981012 1010-0.006
-0.017
610000.3 or Less0.5 or Less
1325~99812  1110-0.006
-0.017
710000.3 or Less0.5 or Less
1625~119816  1410-0.006
-0.017
1012000.3 or Less0.5 or Less
2025~119820  1710-0.007
-0.020
1412000.3 or Less1.0 or Less
2525~1198 24 2210-0.007
-0.020
1612000.3 or Less1.0 or Less
3025~1498 24302715-0.007
-0.020
1715000.3 or Less1.0 or Less
3525~1498 30 3015-0.009
-0.025
1915000.5 or Less1.0 or Less
4025~1498 30 3620-0.009
-0.025
2015000.5 or Less1.0 or Less
Part Number1mm IncrementPWrench Flats DimensionsD Tol.d(Y)
Max.
RC
TypeDLFBSCW1
One End Threaded Hollow -
Shafts with Wrench Flats
Low Temp. Black Chrome Plating
RSPNR
625~5002≤F≤Px5B≤F-2
(When P=6)

B≤F-3
(When P=8, 10)

B≤F-5
(When P≥12)

B=0
(W/o Threads)

[ ! ]B≥Pitchx3
6  SC=1mm Increment


[ ! ]SC+1≤L
[ ! ]SC≥0


[ ! ]Details of Wrench Flats
  P.112
58-0.004
-0.012
26000.3 or Less0.5 or Less
825~5008  78-0.005
-0.014
38000.3 or Less0.5 or Less
1025~500810 88-0.005
-0.014
48000.3 or Less0.5 or Less
1225~5001012 1010-0.006
-0.017
610000.3 or Less0.5 or Less
1325~50012  1110-0.006
-0.017
710000.3 or Less0.5 or Less
1625~50016  1410-0.006
-0.017
1012000.3 or Less0.5 or Less
2025~50020  1710-0.007
-0.020
1412000.3 or Less1.0 or Less
2525~500 24 2210-0.007
-0.020
1612000.3 or Less1.0 or Less
3025~500 24302715-0.007
-0.020
1715000.3 or Less1.0 or Less
[ ! ]When D=P, specify F=B as B dimensions. However, L and F dimensions have manufacturing priority and B dimension of the product will be F -(Pitchx2).
[ ! ]Thread machining will not be applied when B=0 is specified.

Alterations

シャフト 片端おねじパイプスパナ溝付きタイプ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSPJN6-[25-598/1]-F[0-30/1]-B[0-30/1]-P6
PSPJN8-[25-798/1]-F[0-40/1]-B[0-37/1]-P8
PSPJN10-[25-798/1]-F[0-50/1]-B[0-47/1]-P[8,​10]
PSPJN12-[25-998/1]-F[0-60/1]-B[0-55/1]-P[10,​12]
PSPJN13-[25-998/1]-F[0-60/1]-B[0-55/1]-P12
PSPJN16-[25-1198/1]-F[0-90/1]-B[0-85/1]-P16
PSPJN20-[25-1198/1]-F[0-100/1]-B[0-95/1]-P20
PSPJN25-[25-1198/1]-F[0-120/1]-B[0-115/1]-P24
PSPJN30-[25-1498/1]-F[0-150/1]-B[0-135/1]-P[24,​30]
PSPJN35-[25-1498/1]-F[0-150/1]-B[0-150/1]-P30
PSPJN40-[25-1498/1]-F[0-150/1]-B[0-150/1]-P30
PSPNR6-[25-598/1]-F[0-30/1]-B[0-30/1]-P6-SC[0-590/1]
PSPNR8-[25-798/1]-F[0-40/1]-B[0-40/1]-P8-SC[0-790/1]
PSPNR10-[25-798/1]-F[0-50/1]-B[0-50/1]-P[8,​10]-SC[0-790/1]
PSPNR12-[25-998/1]-F[0-60/1]-B[0-60/1]-P[10,​12]-SC[0-988/1]
PSPNR13-[25-998/1]-F[0-60/1]-B[0-60/1]-P12-SC[0-988/1]
PSPNR16-[25-1198/1]-F[0-90/1]-B[0-90/1]-P16-SC[0-1188/1]
PSPNR20-[25-1198/1]-F[0-100/1]-B[0-100/1]-P20-SC[0-1188/1]
PSPNR25-[25-1198/1]-F[0-120/1]-B[0-120/1]-P24-SC[0-1188/1]
PSPNR30-[25-1498/1]-F[0-150/1]-B[0-150/1]-P[24,​30]-SC[0-1483/1]
PSPNR35-[25-1498/1]-F[0-150/1]-B[0-150/1]-P30-SC[0-1483/1]
PSPNR40-[25-1498/1]-F[0-150/1]-B[0-150/1]-P30-SC[0-1478/1]
RSPJN6-[25-500/1]-F[0-30/1]-B[0-30/1]-P6
RSPJN8-[25-500/1]-F[0-40/1]-B[0-40/1]-P8
RSPJN10-[25-500/1]-F[0-50/1]-B[0-50/1]-P[8,​10]
RSPJN12-[25-500/1]-F[0-60/1]-B[0-60/1]-P[10,​12]
RSPJN13-[25-500/1]-F[0-60/1]-B[0-60/1]-P12
RSPJN16-[25-500/1]-F[0-90/1]-B[0-90/1]-P16
RSPJN20-[25-500/1]-F[0-100/1]-B[0-100/1]-P20
RSPJN25-[25-500/1]-F[0-120/1]-B[0-120/1]-P24
RSPJN30-[25-500/1]-F[0-150/1]-B[0-150/1]-P[24,​30]
RSPNR6-[25-500/1]-F[0-30/1]-B[0-30/1]-P6-SC[0-500/1]
RSPNR8-[25-500/1]-F[0-40/1]-B[0-40/1]-P8-SC[0-500/1]
RSPNR10-[25-500/1]-F[0-50/1]-B[0-50/1]-P[8,​10]-SC[0-500/1]
RSPNR12-[25-500/1]-F[0-60/1]-B[0-60/1]-P[10,​12]-SC[0-500/1]
RSPNR13-[25-500/1]-F[0-60/1]-B[0-60/1]-P12-SC[0-500/1]
RSPNR16-[25-500/1]-F[0-90/1]-B[0-90/1]-P16-SC[0-500/1]
RSPNR20-[25-500/1]-F[0-100/1]-B[0-100/1]-P20-SC[0-500/1]
RSPNR25-[25-500/1]-F[0-120/1]-B[0-120/1]-P24-SC[0-500/1]
RSPNR30-[25-500/1]-F[0-150/1]-B[0-150/1]-P[24,​30]-SC[0-500/1]
SPJN6-[25-598/1]-F[0-30/1]-B[0-30/1]-P6
SPJN8-[25-798/1]-F[0-40/1]-B[0-40/1]-P8
SPJN10-[25-798/1]-F[0-50/1]-B[0-47/1]-P[8,​10]
SPJN12-[25-998/1]-F[0-60/1]-B[0-55/1]-P[10,​12]
SPJN13-[25-998/1]-F[0-60/1]-B[0-55/1]-P12
SPJN16-[25-1198/1]-F[0-90/1]-B[0-85/1]-P16
SPJN20-[25-1198/1]-F[0-100/1]-B[0-95/1]-P20
SPJN25-[25-1198/1]-F[0-120/1]-B[0-115/1]-P24
SPJN30-[25-1498/1]-F[0-150/1]-B[0-135/1]-P[24,​30]
SPJN35-[25-1498/1]-F[0-150/1]-B[0-150/1]-P30
SPJN40-[25-1498/1]-F[0-150/1]-B[0-150/1]-P30
SPNR6-[25-598/1]-F[0-30/1]-B[0-30/1]-P6-SC[0-590/1]
SPNR8-[25-798/1]-F[0-40/1]-B[0-40/1]-P8-SC[0-790/1]
SPNR10-[25-798/1]-F[0-50/1]-B[0-50/1]-P[8,​10]-SC[0-790/1]
SPNR12-[25-998/1]-F[0-60/1]-B[0-60/1]-P[10,​12]-SC[0-988/1]
SPNR13-[25-998/1]-F[0-60/1]-B[0-60/1]-P12-SC[0-988/1]
SPNR16-[25-1198/1]-F[0-90/1]-B[0-90/1]-P16-SC[0-1188/1]
SPNR20-[25-1198/1]-F[0-100/1]-B[0-100/1]-P20-SC[0-1188/1]
SPNR25-[25-1198/1]-F[0-120/1]-B[0-120/1]-P24-SC[0-1188/1]
SPNR30-[25-1498/1]-F[0-150/1]-B[0-150/1]-P[24,​30]-SC[0-1483/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Surface Finish Length L
(mm)
B
(mm)
F
(mm)
SC
(mm)
Thread (Coarse) [P]
(mm)
1 Piece(s)

10 Days or more

106Hard Chrome25 ~ 5980 ~ 300 ~ 30-6
1 Piece(s)

10 Days or more

108Hard Chrome25 ~ 7980 ~ 370 ~ 40-8
1 Piece(s)

10 Days or more

1010Hard Chrome25 ~ 7980 ~ 470 ~ 50-8 ~ 10
1 Piece(s)

10 Days or more

1012Hard Chrome25 ~ 9980 ~ 550 ~ 60-10 ~ 12
1 Piece(s)

10 Days or more

1013Hard Chrome25 ~ 9980 ~ 550 ~ 60-12
1 Piece(s)

10 Days or more

1016Hard Chrome25 ~ 11980 ~ 850 ~ 90-16
1 Piece(s)

10 Days or more

1020Hard Chrome25 ~ 11980 ~ 950 ~ 100-20
1 Piece(s)

10 Days or more

1025Hard Chrome25 ~ 11980 ~ 1150 ~ 120-24
1 Piece(s)

10 Days or more

1030Hard Chrome25 ~ 14980 ~ 1350 ~ 150-24 ~ 30
1 Piece(s)

10 Days or more

1035Hard Chrome25 ~ 14980 ~ 1500 ~ 150-30
1 Piece(s)

10 Days or more

1040Hard Chrome25 ~ 14980 ~ 1500 ~ 150-30
1 Piece(s)

10 Days or more

106Hard Chrome25 ~ 5980 ~ 300 ~ 300 ~ 5906
1 Piece(s)

10 Days or more

108Hard Chrome25 ~ 7980 ~ 400 ~ 400 ~ 7908
1 Piece(s)

10 Days or more

1010Hard Chrome25 ~ 7980 ~ 500 ~ 500 ~ 7908 ~ 10
1 Piece(s)

10 Days or more

1012Hard Chrome25 ~ 9980 ~ 600 ~ 600 ~ 98810 ~ 12
1 Piece(s)

10 Days or more

1013Hard Chrome25 ~ 9980 ~ 600 ~ 600 ~ 98812
1 Piece(s)

10 Days or more

1016Hard Chrome25 ~ 11980 ~ 900 ~ 900 ~ 118816
1 Piece(s)

10 Days or more

1020Hard Chrome25 ~ 11980 ~ 1000 ~ 1000 ~ 118820
1 Piece(s)

10 Days or more

1025Hard Chrome25 ~ 11980 ~ 1200 ~ 1200 ~ 118824
1 Piece(s)

10 Days or more

1030Hard Chrome25 ~ 14980 ~ 1500 ~ 1500 ~ 148324 ~ 30
1 Piece(s)

10 Days or more

1035Hard Chrome25 ~ 14980 ~ 1500 ~ 1500 ~ 148330
1 Piece(s)

10 Days or more

1040Hard Chrome25 ~ 14980 ~ 1500 ~ 1500 ~ 147830
1 Piece(s)

15 Days or more

106Low Temperature Black Chrome25 ~ 5000 ~ 300 ~ 30-6
1 Piece(s)

15 Days or more

108Low Temperature Black Chrome25 ~ 5000 ~ 400 ~ 40-8
1 Piece(s)

15 Days or more

1010Low Temperature Black Chrome25 ~ 5000 ~ 500 ~ 50-8 ~ 10
1 Piece(s)

15 Days or more

1012Low Temperature Black Chrome25 ~ 5000 ~ 600 ~ 60-10 ~ 12
1 Piece(s)

15 Days or more

1013Low Temperature Black Chrome25 ~ 5000 ~ 600 ~ 60-12
1 Piece(s)

15 Days or more

1016Low Temperature Black Chrome25 ~ 5000 ~ 900 ~ 90-16
1 Piece(s)

15 Days or more

1020Low Temperature Black Chrome25 ~ 5000 ~ 1000 ~ 100-20
1 Piece(s)

15 Days or more

1025Low Temperature Black Chrome25 ~ 5000 ~ 1200 ~ 120-24
1 Piece(s)

15 Days or more

1030Low Temperature Black Chrome25 ~ 5000 ~ 1500 ~ 150-24 ~ 30
1 Piece(s)

15 Days or more

106Low Temperature Black Chrome25 ~ 5000 ~ 300 ~ 300 ~ 5006
1 Piece(s)

15 Days or more

108Low Temperature Black Chrome25 ~ 5000 ~ 400 ~ 400 ~ 5008
1 Piece(s)

15 Days or more

1010Low Temperature Black Chrome25 ~ 5000 ~ 500 ~ 500 ~ 5008 ~ 10
1 Piece(s)

15 Days or more

1012Low Temperature Black Chrome25 ~ 5000 ~ 600 ~ 600 ~ 50010 ~ 12
1 Piece(s)

15 Days or more

1013Low Temperature Black Chrome25 ~ 5000 ~ 600 ~ 600 ~ 50012
1 Piece(s)

15 Days or more

1016Low Temperature Black Chrome25 ~ 5000 ~ 900 ~ 900 ~ 50016
1 Piece(s)

15 Days or more

1020Low Temperature Black Chrome25 ~ 5000 ~ 1000 ~ 1000 ~ 50020
1 Piece(s)

15 Days or more

1025Low Temperature Black Chrome25 ~ 5000 ~ 1200 ~ 1200 ~ 50024
1 Piece(s)

15 Days or more

1030Low Temperature Black Chrome25 ~ 5000 ~ 1500 ~ 1500 ~ 50024 ~ 30
1 Piece(s)

10 Days or more

106None25 ~ 5980 ~ 300 ~ 30-6
1 Piece(s)

10 Days or more

108None25 ~ 7980 ~ 400 ~ 40-8
1 Piece(s)

10 Days or more

1010None25 ~ 7980 ~ 470 ~ 50-8 ~ 10
1 Piece(s)

10 Days or more

1012None25 ~ 9980 ~ 550 ~ 60-10 ~ 12
1 Piece(s)

10 Days or more

1013None25 ~ 9980 ~ 550 ~ 60-12
1 Piece(s)

10 Days or more

1016None25 ~ 11980 ~ 850 ~ 90-16
1 Piece(s)

10 Days or more

1020None25 ~ 11980 ~ 950 ~ 100-20
1 Piece(s)

10 Days or more

1025None25 ~ 11980 ~ 1150 ~ 120-24
1 Piece(s)

10 Days or more

1030None25 ~ 14980 ~ 1350 ~ 150-24 ~ 30
1 Piece(s)

10 Days or more

1035None25 ~ 14980 ~ 1500 ~ 150-30
1 Piece(s)

10 Days or more

1040None25 ~ 14980 ~ 1500 ~ 150-30
1 Piece(s)

10 Days or more

106None25 ~ 5980 ~ 300 ~ 300 ~ 5906
1 Piece(s)

10 Days or more

108None25 ~ 7980 ~ 400 ~ 400 ~ 7908
1 Piece(s)

10 Days or more

1010None25 ~ 7980 ~ 500 ~ 500 ~ 7908 ~ 10
1 Piece(s)

10 Days or more

1012None25 ~ 9980 ~ 600 ~ 600 ~ 98810 ~ 12
1 Piece(s)

10 Days or more

1013None25 ~ 9980 ~ 600 ~ 600 ~ 98812
1 Piece(s)

10 Days or more

1016None25 ~ 11980 ~ 900 ~ 900 ~ 118816
1 Piece(s)

10 Days or more

1020None25 ~ 11980 ~ 1000 ~ 1000 ~ 118820
1 Piece(s)

10 Days or more

1025None25 ~ 11980 ~ 1200 ~ 1200 ~ 118824
1 Piece(s)

10 Days or more

1030None25 ~ 14980 ~ 1500 ~ 1500 ~ 148324 ~ 30

Loading...

Example

シャフト 片端おねじパイプスパナ溝付きタイプ:Related Image
 

Basic Information

Basic Shape Hollow End Shape (Left) Threaded End Shape (Right) No Machining
Material 52100 Bearing Steel Equivalent Shaft Fits Tolerance g6

Frequently asked questions (FAQ)

質問: Will the inner surface be hard chrome plated?
回答: No, the inner surface will not be plated. For more information please look at: https://us.misumi-ec.com/pdf/fa/2012/p1_0097.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.