(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shafts - Hollow, one end female threaded.

Precision Linear Shafts - Hollow, one end female threaded.

One End Tapped Precision Hollow Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
シャフト 片端めねじパイプスパナ溝付きタイプ:Related Image
[ ! ]Features of Low Temp. Black Chrome Plating >> Click here
[ ! ]L-dimension tolerance, circularity, straightness, perpendicularity, concentricity and changes in hardness >> Click here
[ ! ]Features of low temperature black chrome plating
[ ! ]Circularity and O.D. tolerance may not meet precision specification in areas approximately 10mm from wrench flats machined ends.
[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).>> Click here
[ ! ]About Hollow Shaft Wall Thickness Deviations, please see  >> Click here
[ ! ]Machined areas may be out of O.D. tolerances due to annealing-induced deformation.
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SPJTSPTR52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>P.112
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSPJTSSPTRSUS440C(13Cr) Stainless Steel Equivalent
PSPJTPSPTR52100 Bearing Steel EquivalentHard Chrome Plating - Plating Hardness: HV750 ~, Plating Thickness: 5µ or More
RSPJTRSPTR52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating

Specifications

Part Number-L-M-SC
SPJT20
SPTR30
-
-
525
730
-
-
MT3
M20

-

SC8
Part NumberL
1mm Increment
M (Coarse Thread)D Tol.dC
TypeD
One End Tapped Hollow ShaftsSPJT
SSPJT
(* marked sizes only)
PSPJT
RSPJT
(D≤30,L≤500)
620~6003   -0.004
-0.012
20.5 or Less
*820~800 (300)4*5  -0.005
-0.014
 3 (3)0.5 or Less
*1020~800 (400)5*6  -0.005
-0.014
 4 (4)0.5 or Less
*1220~1000 (500) *8*T1(RC1/8)-0.006
-0.017
 6 (5)0.5 or Less
*1325~1000 (500) *10*T1(RC1/8)-0.006
-0.017
 7 (5)0.5 or Less
*1630~1200 (600) *12*T2(RC1/4)-0.006
-0.017
10 (6)0.5 or Less
*2030~1200 (800) *16*T3(RC3/8)-0.007
-0.020
14 (8)1.0 or Less
*2535~1200 (1000) *20 -0.007
-0.020
 16 (10)1.0 or Less
*3035~1500 (1000) *20 -0.007
-0.020
 17 (12)1.0 or Less
3535~1500  24 -0.009
-0.025
191.0 or Less
4050~1500  2430-0.009
-0.025
201.0 or Less
5060~1500  30 -0.009
-0.025
261.0 or Less

Part NumberL
1mm Increment
M (Coarse Thread)Wrench Flats DimensionsD Tol.dC
TypeDSCW1
One End Tapped Hollow Shafts with Wrench FlatsSPTR
SSPTR
(* marked sizes only)
PSPTR
RSPTR
(D≤30,L≤500)
620~6003    SC=1mm Increment
[ ! ]When D≤25
SC+1≤L SC≥Mx2
[ ! ]When D≥30
SC+1≤L
SC≥0


[ ! ]Details of Wrench Flats P.112
58-0.004
-0.012
20.5 or Less
*820~800 (300)4*5  78-0.005
-0.014
 3 (3)0.5 or Less
*1020~800 (400)5*6  88-0.005
-0.014
 4 (4)0.5 or Less
*1220~1000 (500) *8*T1(RC1/8)1010-0.006
-0.017
 6 (5)0.5 or Less
*1325~1000 (500) *10*T1(RC1/8)1110-0.006
-0.017
 7 (5)0.5 or Less
*1630~1200 (600) *12*T2(RC1/4)1410-0.006
-0.017
10 (6)0.5 or Less
*2030~1200 (800) *16*T3(RC3/8)1710-0.007
-0.020
14 (8)1.0 or Less
*2535~1200 (1000) *20 2210-0.007
-0.020
 16 (10)1.0 or Less
*3035~1500 (1000) *20 2715-0.007
-0.020
 17 (12)1.0 or Less
3535~1500  24 3015-0.009
-0.025
191.0 or Less
4050~1500  24303620-0.009
-0.025
201.0 or Less
5060~1500  30 4120-0.009
-0.025
261.0 or Less
[ ! ]When T1, T2 or T3 is selected as M, tapered thread machining is applied. (Ordering Code: MT1) [ ! ]When Mx2.5+4≥L, tap pilot holes may go through.
[ ! ]Only * marked D and M dimensions are applicable to Stainless Steel Shafts. L and d dimensions in ( ) are applicable.

Alterations

シャフト 片端めねじパイプスパナ溝付きタイプ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSPJT6-[20-600/1]-M3
PSPJT8-[20-800/1]-M[4,​5]
PSPJT10-[20-800/1]-M[5,​6]
PSPJT12-[20-1000/1]-M8
PSPJT12-[20-1000/1]-MT1
PSPJT13-[25-1000/1]-M10
PSPJT13-[25-1000/1]-MT1
PSPJT16-[30-1200/1]-M12
PSPJT16-[30-1200/1]-MT2
PSPJT20-[30-1200/1]-M16
PSPJT20-[30-1200/1]-MT3
PSPJT25-[35-1200/1]-M20
PSPJT30-[35-1500/1]-M20
PSPJT35-[35-1500/1]-M24
PSPJT40-[50-1500/1]-M[24,​30]
PSPJT50-[65-1500/1]-M30
PSPTR6-[20-600/1]-M3-SC[6-592/1]
PSPTR8-[20-800/1]-M[4,​5]-SC[8-792/1]
PSPTR10-[20-800/1]-M[5,​6]-SC[10-792/1]
PSPTR12-[20-1000/1]-M8-SC[16-990/1]
PSPTR12-[20-1000/1]-MT1-SC[16-990/1]
PSPTR13-[25-1000/1]-M10-SC[20-990/1]
PSPTR13-[25-1000/1]-MT1-SC[20-990/1]
PSPTR16-[30-1200/1]-M12-SC[24-1190/1]
PSPTR16-[30-1200/1]-MT2-SC[24-1190/1]
PSPTR20-[30-1200/1]-M16-SC[32-1190/1]
PSPTR20-[30-1200/1]-MT3-SC[32-1190/1]
PSPTR25-[35-1200/1]-M20-SC[40-1190/1]
PSPTR30-[35-1500/1]-M20-SC[0-1485/1]
PSPTR35-[35-1500/1]-M24-SC[0-1485/1]
PSPTR40-[50-1500/1]-M[24,​30]-SC[0-1480/1]
PSPTR50-[65-1500/1]-M30-SC[0-1480/1]
RSPJT6-[20-500/1]-M3
RSPJT8-[20-500/1]-M[4,​5]
RSPJT10-[20-500/1]-M[5,​6]
RSPJT12-[20-500/1]-M8
RSPJT12-[20-500/1]-MT1
RSPJT13-[25-500/1]-M10
RSPJT13-[25-500/1]-MT1
RSPJT16-[30-500/1]-M12
RSPJT16-[30-500/1]-MT2
RSPJT20-[30-500/1]-M16
RSPJT20-[30-500/1]-MT3
RSPJT25-[35-500/1]-M20
RSPJT30-[35-500/1]-M20
RSPTR6-[20-500/1]-M3-SC[6-500/1]
RSPTR8-[20-500/1]-M[4,​5]-SC[8-500/1]
RSPTR10-[20-500/1]-M[5,​6]-SC[10-500/1]
RSPTR12-[20-500/1]-M8-SC[16-500/1]
RSPTR12-[20-500/1]-MT1-SC[16-500/1]
RSPTR13-[25-500/1]-M10-SC[20-500/1]
RSPTR13-[25-500/1]-MT1-SC[20-500/1]
RSPTR16-[30-500/1]-M12-SC[24-500/1]
RSPTR16-[30-500/1]-MT2-SC[24-500/1]
RSPTR20-[30-500/1]-M16-SC[32-500/1]
RSPTR20-[30-500/1]-MT3-SC[32-500/1]
RSPTR25-[35-500/1]-M20-SC[40-500/1]
RSPTR30-[35-500/1]-M20-SC[0-500/1]
SPJT6-[20-600/1]-M3
SPJT8-[20-800/1]-M[4,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Length L
(mm)
Coarse Thread [M]
(mm)
SC
(mm)
Tapered Thread Machining [MT] 1 (RC1/8) 2 (RC1/4) 3 (RC3/8)
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 6003--
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 8004 ~ 5--
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 8005 ~ 6--
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 10008--
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 1000--1
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 100010--
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000--1
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 120012--
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200--2
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 120016--
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200--3
1 Piece(s)

10 Days or more

1025[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 120020--
1 Piece(s)

10 Days or more

1030[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 150020--
1 Piece(s)

10 Days or more

1035[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 150024--
1 Piece(s)

10 Days or more

1040[Steel] 52100 Bearing Steel EquivalentHard Chrome50 ~ 150024 ~ 30--
1 Piece(s)

10 Days or more

1050[Steel] 52100 Bearing Steel EquivalentHard Chrome65 ~ 150030--
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 60036 ~ 592-
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 8004 ~ 58 ~ 792-
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 8005 ~ 610 ~ 792-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 1000816 ~ 990-
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 1000-16 ~ 9901
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 10001020 ~ 990-
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000-20 ~ 9901
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 12001224 ~ 1190-
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200-24 ~ 11902
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 12001632 ~ 1190-
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200-32 ~ 11903
1 Piece(s)

10 Days or more

1025[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 12002040 ~ 1190-
1 Piece(s)

10 Days or more

1030[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500200 ~ 1485-
1 Piece(s)

10 Days or more

1035[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500240 ~ 1485-
1 Piece(s)

10 Days or more

1040[Steel] 52100 Bearing Steel EquivalentHard Chrome50 ~ 150024 ~ 300 ~ 1480-
1 Piece(s)

10 Days or more

1050[Steel] 52100 Bearing Steel EquivalentHard Chrome65 ~ 1500300 ~ 1480-
1 Piece(s)

17 Days or more

106[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 5003--
1 Piece(s)

17 Days or more

108[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 5004 ~ 5--
1 Piece(s)

17 Days or more

1010[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 5005 ~ 6--
1 Piece(s)

17 Days or more

1012[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 5008--
1 Piece(s)

17 Days or more

1012[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 500--1
1 Piece(s)

17 Days or more

1013[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 50010--
1 Piece(s)

17 Days or more

1013[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 500--1
1 Piece(s)

17 Days or more

1016[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 50012--
1 Piece(s)

17 Days or more

1016[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 500--2
1 Piece(s)

17 Days or more

1020[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 50016--
1 Piece(s)

17 Days or more

1020[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 500--3
1 Piece(s)

17 Days or more

1025[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome35 ~ 50020--
1 Piece(s)

17 Days or more

1030[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome35 ~ 50020--
1 Piece(s)

17 Days or more

106[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 50036 ~ 500-
1 Piece(s)

17 Days or more

108[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 5004 ~ 58 ~ 500-
1 Piece(s)

17 Days or more

1010[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 5005 ~ 610 ~ 500-
1 Piece(s)

17 Days or more

1012[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 500816 ~ 500-
1 Piece(s)

17 Days or more

1012[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 500-16 ~ 5001
1 Piece(s)

17 Days or more

1013[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 5001020 ~ 500-
1 Piece(s)

17 Days or more

1013[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 500-20 ~ 5001
1 Piece(s)

17 Days or more

1016[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 5001224 ~ 500-
1 Piece(s)

17 Days or more

1016[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 500-24 ~ 5002
1 Piece(s)

17 Days or more

1020[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 5001632 ~ 500-
1 Piece(s)

17 Days or more

1020[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 500-32 ~ 5003
1 Piece(s)

17 Days or more

1025[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome35 ~ 5002040 ~ 500-
1 Piece(s)

17 Days or more

1030[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome35 ~ 500200 ~ 500-
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentNone20 ~ 6003--
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentNone20 ~ 8004 ~ 5--

Loading...

Example

シャフト 片端めねじパイプスパナ溝付きタイプ:Related Image
 

Basic Information

Basic Shape Hollow End Shape (Left) Tapped End Shape (Right) No Machining
Shaft Fits Tolerance g6

Frequently asked questions (FAQ)

質問: Will the inner surface be hard chrome plated?
回答: No, the inner surface will not be plated. For more information please look at: https://us.misumi-ec.com/pdf/fa/2012/p1_0097.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.