(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Precision Linear Shafts - Hollow, straight (not machined).

Precision Linear Shafts - Hollow, straight (not machined).

Straight Precision Hollow Linear Shaft are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
シャフト パイプタイプ:Related Image
[ ! ]Features of Low Temp. Black Chrome Plating >>P.128
[ ! ]Low temp. black chrome plating is not applied to the inside of hollow shafts, taps, bored holes and lateral holes, and may rust.
[ ! ]Circularity, Straightness, Perpendicularity and Changes in Hardness >>P.111
[ ! ]Annealing may lower hardness at shaft end machined areas (effective thread length + approx. 10mm).
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
SPJ52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >>P.112
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSPJSUS440C(13Cr) Stainless Steel Equivalent
PSPJ52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
RSPJ52100 Bearing Steel EquivalentLow Temp. Black Chrome Plating

Specifications

Part Number-L
SPJ20-350
Part NumberL
1mm Increment
D Tol.dC
TypeD
Hollow ShaftsSPJ
SSPJ
(* marked sizes only)
PSPJ
RSPJ
(D≤30,L≤500)
620~600-0.004
-0.012
20.5 or Less
*820~800 (300)-0.005
-0.014
 3 (3)0.5 or Less
*1020~800 (400)-0.005
-0.014
 4 (4)0.5 or Less
*1220~1000 (500)-0.006
-0.017
 6 (5)0.5 or Less
*1325~1000 (500)-0.006
-0.017
 7 (5)0.5 or Less
*1630~1200 (600)-0.006
-0.017
10 (6)0.5 or Less
*2030~1200 (800)-0.007
-0.020
14 (8)1.0 or Less
*2535~1200 (1000)-0.007
-0.020
 16 (10)1.0 or Less
*3035~1500 (1000)-0.007
-0.020
 17 (12)1.0 or Less
3535~1500-0.009
-0.025
191.0 or Less
4050~1500-0.009
-0.025
201.0 or Less
5060~1500-0.009
-0.025
261.0 or Less
[ ! ]Only * marked D dimensions are applicable to Stainless Steel Shafts. L and d dimensions in ( ) are applicable.

Alterations

シャフト パイプタイプ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSPJ6-[20-600/1]
PSPJ8-[20-800/1]
PSPJ10-[20-800/1]
PSPJ12-[20-1000/1]
PSPJ13-[25-1000/1]
PSPJ16-[30-1200/1]
PSPJ20-[30-1200/1]
PSPJ25-[35-1200/1]
PSPJ30-[35-1500/1]
PSPJ35-[35-1500/1]
PSPJ40-[50-1500/1]
PSPJ50-[60-1500/1]
RSPJ6-[20-500/1]
RSPJ8-[20-500/1]
RSPJ10-[20-500/1]
RSPJ12-[20-500/1]
RSPJ13-[25-500/1]
RSPJ16-[30-500/1]
RSPJ20-[30-500/1]
RSPJ25-[35-500/1]
RSPJ30-[35-500/1]
SPJ6-[20-600/1]
SPJ8-[20-800/1]
SPJ10-[20-800/1]
SPJ12-[20-1000/1]
SPJ13-[25-1000/1]
SPJ16-[30-1200/1]
SPJ20-[30-1200/1]
SPJ25-[35-1200/1]
SPJ30-[35-1500/1]
SPJ35-[35-1500/1]
SPJ40-[50-1500/1]
SPJ50-[60-1500/1]
SSPJ8-[20-300/1]
SSPJ10-[20-400/1]
SSPJ12-[20-500/1]
SSPJ13-[25-500/1]
SSPJ16-[30-600/1]
SSPJ20-[30-800/1]
SSPJ25-[35-1000/1]
SSPJ30-[35-1000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Length L
(mm)
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 600
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 800
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 800
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentHard Chrome20 ~ 1000
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200
1 Piece(s)

10 Days or more

1025[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1200
1 Piece(s)

10 Days or more

1030[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500
1 Piece(s)

10 Days or more

1035[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500
1 Piece(s)

46 Days or more

1040[Steel] 52100 Bearing Steel EquivalentHard Chrome50 ~ 1500
1 Piece(s)

46 Days or more

1050[Steel] 52100 Bearing Steel EquivalentHard Chrome60 ~ 1500
1 Piece(s)

15 Days or more

106[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 500
1 Piece(s)

15 Days or more

108[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 500
1 Piece(s)

15 Days or more

1010[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 500
1 Piece(s)

15 Days or more

1012[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome20 ~ 500
1 Piece(s)

15 Days or more

1013[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome25 ~ 500
1 Piece(s)

15 Days or more

1016[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 500
1 Piece(s)

15 Days or more

1020[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome30 ~ 500
1 Piece(s)

15 Days or more

1025[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome35 ~ 500
1 Piece(s)

15 Days or more

1030[Steel] 52100 Bearing Steel EquivalentLow Temperature Black Chrome35 ~ 500
1 Piece(s)

10 Days or more

106[Steel] 52100 Bearing Steel EquivalentNone20 ~ 600
1 Piece(s)

10 Days or more

108[Steel] 52100 Bearing Steel EquivalentNone20 ~ 800
1 Piece(s)

10 Days or more

1010[Steel] 52100 Bearing Steel EquivalentNone20 ~ 800
1 Piece(s)

10 Days or more

1012[Steel] 52100 Bearing Steel EquivalentNone20 ~ 1000
1 Piece(s)

10 Days or more

1013[Steel] 52100 Bearing Steel EquivalentNone25 ~ 1000
1 Piece(s)

10 Days or more

1016[Steel] 52100 Bearing Steel EquivalentNone30 ~ 1200
1 Piece(s)

10 Days or more

1020[Steel] 52100 Bearing Steel EquivalentNone30 ~ 1200
1 Piece(s)

10 Days or more

1025[Steel] 52100 Bearing Steel EquivalentNone35 ~ 1200
1 Piece(s)

10 Days or more

1030[Steel] 52100 Bearing Steel EquivalentNone35 ~ 1500
1 Piece(s)

10 Days or more

1035[Steel] 52100 Bearing Steel EquivalentNone35 ~ 1500
1 Piece(s)

10 Days or more

1040[Steel] 52100 Bearing Steel EquivalentNone50 ~ 1500
1 Piece(s)

10 Days or more

1050[Steel] 52100 Bearing Steel EquivalentNone60 ~ 1500
1 Piece(s)

10 Days or more

108[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentNone20 ~ 300
1 Piece(s)

10 Days or more

1010[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentNone20 ~ 400
1 Piece(s)

10 Days or more

1012[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentNone20 ~ 500
1 Piece(s)

10 Days or more

1013[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentNone25 ~ 500
1 Piece(s)

10 Days or more

1016[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentNone30 ~ 600
1 Piece(s)

10 Days or more

1020[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentNone30 ~ 800
1 Piece(s)

10 Days or more

1025[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentNone35 ~ 1000
1 Piece(s)

10 Days or more

1030[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentNone35 ~ 1000

Loading...

  1. 1

More Information

シャフト パイプタイプ:Related Image
[ ! ]About Hollow Shaft Wall Thickness Deviations, please see >> P.111

Example

シャフト パイプタイプ:Related Image
 

Basic Information

Basic Shape Hollow End Shape (Left) No Machining End Shape (Right) No Machining
Shaft Fits Tolerance g6

Frequently asked questions (FAQ)

質問: Will the inner surface be hard chrome plated?
回答: No, the inner surface will not be plated. For more information please look at: https://us.misumi-ec.com/pdf/fa/2012/p1_0097.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.