(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Case hardened stainless steel with low temp black chrome, 304 SS with hard chrome and 1045 with hard chrome added as new. [3/31/2023]
One End Tapped or Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 6mm - 30mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | ||||
Solid, Both Ends Grooved | Solid, One End Grooved | One End Tapped | One End Threaded | One End Threaded with O.D. same as Shaft O.D. | |||
SFJQ | SFJS | SFTS | SFNS | SFQS | 52100 Bearing Steel Equivalent | Effective Hardened Depth of Induction Hardened >>P.112 52100 Bearing Steel Equivalent 58HRC~ SUS440C(13Cr) Stainless Steel Equivalent 56HRC~ | - |
SSFJQ | SSFJS | SSFTS | SSFNS | SSFQS | SUS440C(13Cr) Stainless Steel Equivalent | ||
PSFJQ | PSFJS | PSFTS | PSFNS | PSFQS | 52100 Bearing Steel Equivalent | Hard Chrome Plating Plating Hardness: HV750 ~ Plating Thickness: 5µ or More | |
PSSFJQ | PSSFJS | PSSFTS | PSSFNS | PSSFQS | SUS440C(13Cr) Stainless Steel Equivalent |
Part Number | - | L | - | M | - | F | - | B | - | P | - | V | - | K | - | G | - | Q |
SFJQ16 | - | 100 | - | V10 | - | K5 | - | G10 | - | Q5 | ||||||||
SSFTS20 | - | 500 | - | M10 | - | G10 | - | Q7 | ||||||||||
PSFNS8 | - | 650 | - | F10 | - | B8 | - | P4 | - | G20 | - | Q4 |
Part Number | L 1mm Increment | Slot Dimension | D Tol. | C | ||||||
Type | D | V, G (0.1mm Increment) | K, Q | D1 | g6 | |||||
Solid, Both Ends Grooved SFJQ SSFJQ PSFJQ PSSFJQ | 6 | 20~600 | 5~18 | 4 | 5 | -0.004 -0.012 | 0.5 or Less | |||
8 | 20~800 | 5~24 | 4 | 5 | 7 | -0.005 -0.014 | 0.5 or Less | |||
10 | 20~800 | 5~30 | 4 | 5 | 9 | -0.005 -0.014 | 0.5 or Less | |||
12 | 20~1000 | 5~36 | 5 | 10 | -0.006 -0.017 | 0.5 or Less | ||||
13 | 25~1000 | 5~39 | 5 | 11 | -0.006 -0.017 | 0.5 or Less | ||||
15 | 25~1000 | 5~45 | 5 | 6 | 13 | -0.006 -0.017 | 0.5 or Less | |||
16 | 30~1200 | 5~48 | 5 | 6 | 14 | -0.006 -0.017 | 0.5 or Less | |||
18 | 30~1200 | 5~54 | 5 | 6 | 16 | -0.006 -0.017 | 0.5 or Less | |||
20 | 30~1200 | 6~60 | 6 | 7 | 18 | -0.007 -0.020 | 1.0 or Less | |||
25 | 35~1200 | 6~75 | 6 | 7 | 23 | -0.007 -0.020 | 1.0 or Less | |||
30 | 35~1500 | 6~90 | 7 | 28 | -0.007 -0.020 | 1.0 or Less |
Part Number | L 1mm Increment | Slot Dimension | D Tol. | C | ||||||
Type | D | G (0.1mm Increment) | Q | D1 | g6 | |||||
Solid, One End Grooved SFJS SSFJS PSFJS PSSFJS | 6 | 20~600 | 5~18 | 4 | 5 | -0.004 -0.012 | 0.5 or Less | |||
8 | 20~800 | 5~24 | 4 | 5 | 7 | -0.005 -0.014 | 0.5 or Less | |||
10 | 20~800 | 5~30 | 4 | 5 | 9 | -0.005 -0.014 | 0.5 or Less | |||
12 | 20~1000 | 5~36 | 5 | 10 | -0.006 -0.017 | 0.5 or Less | ||||
13 | 25~1000 | 5~39 | 5 | 11 | -0.006 -0.017 | 0.5 or Less | ||||
15 | 25~1000 | 5~45 | 5 | 6 | 13 | -0.006 -0.017 | 0.5 or Less | |||
16 | 30~1200 | 5~48 | 5 | 6 | 14 | -0.006 -0.017 | 0.5 or Less | |||
18 | 30~1200 | 5~54 | 5 | 6 | 16 | -0.006 -0.017 | 0.5 or Less | |||
20 | 30~1200 | 6~60 | 6 | 7 | 18 | -0.007 -0.020 | 1.0 or Less | |||
25 | 35~1200 | 6~75 | 6 | 7 | 23 | -0.007 -0.020 | 1.0 or Less | |||
30 | 35~1500 | 6~90 | 7 | 28 | -0.007 -0.020 | 1.0 or Less |
Part Number | L 1mm Increment | One End Tapped | Slot Dimension | D Tol. | C | |||||||||||||||
Type | D | M (Coarse Thread) | G (0.1mm Increment) | Q | D1 | g6 | ||||||||||||||
One End Tapped Type SFTS SSFTS PSFTS PSSFTS | 6 | 20~600 | 3 | 5~18 | 4 | 5 | -0.004 -0.012 | 0.5 or Less | ||||||||||||
8 | 20~800 | 3 | 4 | 5 | 5~24 | 4 | 5 | 7 | -0.005 -0.014 | 0.5 or Less | ||||||||||
10 | 20~800 | 3 | 4 | 5 | 6 | 5~30 | 4 | 5 | 9 | -0.005 -0.014 | 0.5 or Less | |||||||||
12 | 20~1000 | 4 | 5 | 6 | 8 | 5~36 | 5 | 10 | -0.006 -0.017 | 0.5 or Less | ||||||||||
13 | 25~1000 | 4 | 5 | 6 | 8 | 5~39 | 5 | 11 | -0.006 -0.017 | 0.5 or Less | ||||||||||
15 | 25~1000 | 4 | 5 | 6 | 8 | 10 | 5~45 | 5 | 6 | 13 | -0.006 -0.017 | 0.5 or Less | ||||||||
16 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 5~48 | 5 | 6 | 14 | -0.006 -0.017 | 0.5 or Less | ||||||||
18 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 5~54 | 5 | 6 | 16 | -0.006 -0.017 | 0.5 or Less | |||||||
20 | 30~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 6~60 | 6 | 7 | 18 | -0.007 -0.020 | 1.0 or Less | |||||||
25 | 35~1200 | 4 | 5 | 6 | 8 | 10 | 12 | 16 | 6~75 | 6 | 7 | 23 | -0.007 -0.020 | 1.0 or Less | ||||||
30 | 35~1500 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 6~90 | 7 | 28 | -0.007 -0.020 | 1.0 or Less |
Part Number | 1mm Increment | Selection | Slot Dimension | D Tol. | (Y)Max. | R | C | ||||||||||||||||||
Type | D | L | F | B | P | G (1mm Increment) | Q (Selection) | D1 | g6 | ||||||||||||||||
Threaded Type SFNS SSFNS PSFNS PSSFNS | 6 | 25~598 | 2≤F≤Px5 | (When P≤6) B≤F-2 (When P=8, 10) B≤F-3 (When P≥12) B≤F-5 [ ! ]B≥Pitchx3 | 3 | 4 | 5 | 6 | 5~18 | 4 | 5 | -0.004 -0.012 | 600 | 0.3 or Less | 0.5 or Less | ||||||||||
8 | 25~798 | 3 | 4 | 5 | 6 | 8 | 5~24 | 4 | 5 | 7 | -0.005 -0.014 | 800 | 0.3 or Less | 0.5 or Less | |||||||||||
10 | 25~798 | 4 | 5 | 6 | 8 | 10 | 5~30 | 4 | 5 | 9 | -0.005 -0.014 | 800 | 0.3 or Less | 0.5 or Less | |||||||||||
12 | 25~998 | 5 | 6 | 8 | 10 | 12 | 5~36 | 5 | 11 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||
13 | 25~998 | 5 | 6 | 8 | 10 | 12 | 5~39 | 5 | 11 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | ||||||||||||
15 | 25~998 | 5 | 6 | 8 | 10 | 12 | 5~45 | 5 | 6 | 13 | -0.006 -0.017 | 1000 | 0.3 or Less | 0.5 or Less | |||||||||||
16 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 16 | 5~48 | 5 | 6 | 14 | -0.006 -0.017 | 1200 | 0.3 or Less | 0.5 or Less | ||||||||||
18 | 25~1198 | 5 | 6 | 8 | 10 | 12 | 16 | 5~54 | 5 | 6 | 16 | -0.006 -0.017 | 1200 | 0.3 or Less | 0.5 or Less | ||||||||||
20 | 25~1198 | 6 | 8 | 10 | 12 | 16 | 20 | 6~60 | 6 | 7 | 18 | -0.007 -0.020 | 1200 | 0.3 or Less | 1.0 or Less | ||||||||||
25 | 25~1198 | 8 | 10 | 12 | 16 | 20 | 24 | 6~75 | 6 | 7 | 23 | -0.007 -0.020 | 1200 | 0.3 or Less | 1.0 or Less | ||||||||||
30 | 25~1498 | 8 | 10 | 12 | 16 | 20 | 24 | 30 | 6~90 | 7 | 28 | -0.007 -0.020 | 1500 | 0.3 or Less | 1.0 or Less |
Part Number | 1mm Increment | Slot Dimension | D Tol. | (Y)Max. | C | |||||||
Type | D | L | B | G (1mm Increment) | Q (Selection) | D1 | g6 | |||||
One End Threaded with O.D. same as Shaft O.D. SFQS SSFQS PSFQS PSSFQS | 6 | 25~598 | Pitchx3≤B≤Mx5 [ ! ]For One End Threaded with O.D. same as Shaft O.D., L dimensions have priority, thus the effective thread length will be B-(Pitchx2). | 5~18 | 4 | 5 | -0.004 -0.012 | 600 | 0.5 or Less | |||
8 | 25~798 | 5~24 | 4 | 5 | 7 | -0.005 -0.014 | 800 | 0.5 or Less | ||||
10 | 25~798 | 5~30 | 4 | 5 | 9 | -0.005 -0.014 | 800 | 0.5 or Less | ||||
12 | 25~998 | 5~36 | 5 | 11 | -0.006 -0.017 | 1000 | 0.5 or Less | |||||
16 | 25~1198 | 5~48 | 5 | 6 | 14 | -0.006 -0.017 | 1200 | 0.5 or Less | ||||
20 | 25~1198 | 6~60 | 6 | 7 | 18 | -0.007 -0.020 | 1200 | 1.0 or Less | ||||
30 | 25~1498 | 6~90 | 7 | 28 | -0.007 -0.020 | 1500 | 1.0 or Less |
Coarse Thread Dimension | |
M | Pitch |
3 | 0.5 |
4 | 0.7 |
5 | 0.8 |
6 | 1.0 |
8 | 1.25 |
10 | 1.5 |
12 | 1.75 |
16 | 2.0 |
20 | 2.5 |
24 | 3.0 |
30 | 3.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PSFJQ6-[20-600/1]-V[5-18/1]-K4-G[5-18/1]-Q4 |
PSFJQ8-[20-800/1]-V[5-24/1]-K[4,5]-G[5-24/1]-Q[4,5] |
PSFJQ10-[20-800/1]-V[5-30/1]-K[4,5]-G[5-30/1]-Q[4,5] |
PSFJQ12-[20-1000/1]-V[5-36/1]-K5-G[5-36/1]-Q5 |
PSFJQ13-[25-1000/1]-V[5-39/1]-K5-G[5-39/1]-Q5 |
PSFJQ15-[25-1000/1]-V[5-45/1]-K[5,6]-G[5-45/1]-Q[5,6] |
PSFJQ16-[30-1200/1]-V[5-48/1]-K[5,6]-G[5-48/1]-Q[5,6] |
PSFJQ18-[30-1200/1]-V[5-54/1]-K[5,6]-G[5-54/1]-Q[5,6] |
PSFJQ20-[30-1200/1]-V[6-60/1]-K[6,7]-G[6-60/1]-Q[6,7] |
PSFJQ25-[30-1200/1]-V[6-75/1]-K[6,7]-G[6-75/1]-Q[6,7] |
PSFJQ30-[35-1500/1]-V[6-90/1]-K7-G[6-90/1]-Q7 |
PSFJS6-[20-600/1]-G[5-18/1]-Q4 |
PSFJS8-[20-800/1]-G[5-24/1]-Q[4,5] |
PSFJS10-[20-800/1]-G[5-30/1]-Q[4,5] |
PSFJS12-[20-1000/1]-G[5-36/1]-Q5 |
PSFJS13-[25-1000/1]-G[5-39/1]-Q5 |
PSFJS15-[25-1000/1]-G[5-45/1]-Q[5,6] |
PSFJS16-[30-1200/1]-G[5-48/1]-Q[5,6] |
PSFJS18-[30-1200/1]-G[5-54/1]-Q[5,6] |
PSFJS20-[30-1200/1]-G[6-60/1]-Q[6,7] |
PSFJS25-[30-1200/1]-G[6-75/1]-Q[6,7] |
PSFJS30-[35-1500/1]-G[6-90/1]-Q7 |
PSFNS6-[20-600/1]-F[2-30/1]-B[2-28/1]-P[3,4,5,6]-G[5-18/1]-Q4 |
PSFNS8-[20-800/1]-F[2-40/1]-B[2-37/1]-P[3,4,5,6,8]-G[5-24/1]-Q[4,5] |
PSFNS10-[20-800/1]-F[2-50/1]-B[2-47/1]-P[4,5,6,8,10]-G[5-30/1]-Q[4,5] |
PSFNS12-[20-1000/1]-F[2-60/1]-B[2-55/1]-P[5,6,8,10,12]-G[5-36/1]-Q5 |
PSFNS13-[25-1000/1]-F[2-60/1]-B[2-55/1]-P[5,6,8,10,12]-G[5-39/1]-Q5 |
PSFNS15-[25-1000/1]-F[2-60/1]-B[2-55/1]-P[5,6,8,10,12]-G[5-45/1]-Q[5,6] |
PSFNS16-[30-1200/1]-F[2-80/1]-B[2-75/1]-P[5,6,8,10,12,16]-G[5-48/1]-Q[5,6] |
PSFNS18-[30-1200/1]-F[2-80/1]-B[2-75/1]-P[5,6,8,10,12,16]-G[5-54/1]-Q[5,6] |
PSFNS20-[30-1200/1]-F[2-100/1]-B[2-95/1]-P[6,8,10,12,16,20]-G[6-60/1]-Q[6,7] |
PSFNS25-[30-1200/1]-F[2-120/1]-B[2-115/1]-P[8,10,12,16,20,24]-G[6-75/1]-Q[6,7] |
PSFNS30-[35-1500/1]-F[2-150/1]-B[2-145/1]-P[8,10,12,16,20,24,30]-G[6-90/1]-Q7 |
PSFQS6-[20-600/1]-B[2-28/1]-G[5-18/1]-Q4 |
PSFQS8-[20-800/1]-B[2-37/1]-G[5-24/1]-Q[4,5] |
PSFQS10-[20-800/1]-B[2-47/1]-G[5-30/1]-Q[4,5] |
PSFQS12-[20-1000/1]-B[2-55/1]-G[5-36/1]-Q5 |
PSFQS16-[30-1200/1]-B[2-75/1]-G[5-48/1]-Q[5,6] |
PSFQS20-[30-1200/1]-B[2-95/1]-G[6-60/1]-Q[6,7] |
PSFQS30-[35-1500/1]-B[2-145/1]-G[6-90/1]-Q7 |
PSFTS6-[20-600/1]-M3-G[5-18/1]-Q4 |
PSFTS8-[20-800/1]-M[3,4,5]-G[5-24/1]-Q[4,5] |
PSFTS10-[20-800/1]-M[3,4,5,6]-G[5-30/1]-Q[4,5] |
PSFTS12-[20-1000/1]-M[4,5,6,8]-G[5-36/1]-Q5 |
PSFTS13-[25-1000/1]-M[4,5,6,8]-G[5-39/1]-Q5 |
PSFTS15-[25-1000/1]-M[4,5,6,8,10]-G[5-45/1]-Q[5,6] |
PSFTS16-[30-1200/1]-M[4,5,6,8,10]-G[5-48/1]-Q[5,6] |
PSFTS18-[30-1200/1]-M[4,5,6,8,10,12]-G[5-54/1]-Q[5,6] |
PSFTS20-[30-1200/1]-M[4,5,6,8,10,12]-G[6-60/1]-Q[6,7] |
PSFTS25-[30-1200/1]-M[4,5,6,8,10,12,16]-G[6-75/1]-Q[6,7] |
PSFTS30-[35-1500/1]-M[6,8,10,12,16,20,24]-G[6-90/1]-Q7 |
PSSFJQ6-[20-600/1]-V[5-18/1]-K4-G[5-18/1]-Q4 |
PSSFJQ8-[20-800/1]-V[5-24/1]-K[4,5]-G[5-24/1]-Q[4,5] |
PSSFJQ10-[20-800/1]-V[5-30/1]-K[4,5]-G[5-30/1]-Q[4,5] |
PSSFJQ12-[20-1000/1]-V[5-36/1]-K5-G[5-36/1]-Q5 |
PSSFJQ13-[25-1000/1]-V[5-39/1]-K5-G[5-39/1]-Q5 |
PSSFJQ15-[25-1000/1]-V[5-45/1]-K[5,6]-G[5-45/1]-Q[5,6] |
PSSFJQ16-[30-1200/1]-V[5-48/1]-K[5,6]-G[5-48/1]-Q[5,6] |
PSSFJQ18-[30-1200/1]-V[5-54/1]-K[5,6]-G[5-54/1]-Q[5,6] |
PSSFJQ20-[30-1200/1]-V[6-60/1]-K[6,7]-G[6-60/1]-Q[6,7] |
Part Number |
---|
Loading...
End Shape (Right) | Set Screw Groove | Shaft End Perpendicularity | Perpendicularity (0.2) | Shaft Fits Tolerance | g6 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy