(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized X-Axis Stages - Linear Ball Guide, Stroke 100-300 mm, XCVL/XCVLC

Motorized X-Axis Stages - Linear Ball Guide, Stroke 100-300 mm, XCVL/XCVLC
  • New Products
  • Volume Discount

High rigidity, compact width. Support 100~300mm of travel distance.

  • inCAD Components

(i)Caution

[Motorized] X-Axis - Linear Ball - Stroke 100~300:Related Image
[ ! ]The above diagrams are for stages incorporating Motor F. For detailed dimensions about stages incorporating Motor G, MA, PA, U, see the relevant CAD data.

[ M ] Material: 440C Stainless Steel Equivalent
[ S ] Surface Treatment: Electroless Nickel Plating
[ A ] Accessory: SUS Hex Socket Screw M4-14 (in pcs.)
• XCVL6100/XCVLC6100: 8 pcs.
• XCVL6150/XCVLC6150 (14 pcs.)
• XCVL6200/XCVLC6200 (12 pcs.)
• XCVL6300/XCVLC6300 (16 pcs.)

Specifications

Part Number-Lead-Sensor-Motor-Cable 
XCVL6100-2-N-F-N 
 
Part NumberLeadSensor
(Origin Sensor Position)
Mechanical SpecificationsAccuracy Specification
Table SizeTravel DistanceWeight*1Load CapacityPerpendicularity
XYCVL6100
(w/o Cover)

XYCVLC6100
(with Cover)
2
(Lead 2mm)
N
(W/o Sensor)

1
(CCW Right)

2
(CCW Left)

3
(Right-center)

4
(Left-center)

5
(CW Right)

6
(CW Left)
60×60 mm100 mm3.60 kg
(3.72 kg*2
10 kgf
[98 N])
50 µm
XYCVL6150
(w/o Cover)

XYCVLC6150
(with Cover)
150 mm4.20 kg
(4.32 kg*2
75 µm
XYCVL6200
(w/o Cover)

XYCVLC6200
(with Cover)
200 mm4.84 kg
(4.96 kg*2)
100 µm
XYCVL6300
(w/o Cover)

XYCVLC6300
(with Cover)
300 mm6.04 kg
(6.24 kg*2)
150 µm
*1. This is the value when the Motor Option "F" is selected.
*2. When the “With Cover” option is selected.
 
Mechanical Specifications by Motor TypeNotes
Motor
(and Driver or Amplifier)
CableLead : 1mmLead : 2mmMotor WeightMotor MolelDriver / Amplifier MolelDedicated Controller
ResolutionMax. SpeedResolutionMax. SpeedOriginal Manufacturer ModelMisumi Model*9
2-Phase
Stepper Motor
TP*5
(Standard)
N*75 μm*830 mm / sec10 μm*835 mm / sec0.11 kgPKP223D15B2-C8
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model
CVD215-K
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model
MSDR24-TP
PA*6
(With Encoder)
P*61 μm
(At 1000 P/R)
40 mm / sec2 μm
(At 1000 P/R)
80 mm / sec0.15 kgARM24SAK
(ORIENTAL MOTOR Co.,Lrd.)
ARD-K
(ORIENTAL MOTOR Co.,Lrd.)
5-Phase
Stepper Motor
C*5
(Standard)
N*72 μm*830 mm / sec4 μm*835 mm / sec0.11 kgC005C-90215P-1
(ORIENTAL MOTOR Co.,Lrd.)
*Reccomended Model*Reccomended ModelStand-alone Type : "MSCTL102" series
F*5
(High Torque)
2 μm*835 mm / sec4 μm*845 mm / sec0.20 kgPK525HPB-C1
(ORIENTAL MOTOR Co.,Lrd.)
Microstepping : DFC5107P
(ORIENTAL MOTOR Co.,Lrd.)

Microstep:
MSDR24-MS
 
G*5
(High Resolution)
1 μm*825 mm / sec2 μm*830 mm / sec0.11 kgPK523HPMB-C1
(ORIENTAL MOTOR Co.,Lrd.)
Built-in Type : "MSCTL112" series
MA*6
(With Electromagnetic Brake)
M*62 μm*825 mm / sec4 μm*840 mm / sec0.52 kgPKE545MC-A1
(ORIENTAL MOTOR Co.,Lrd.)
RKSD503M-A
(ORIENTAL MOTOR Co.,Lrd.)
AC Servo MotorUA*6U*6
(18 Bit Encoder)
50 mm / sec
(18 Bit Encoder)
100 mm / sec0.35 kgHF-KP053
(Mitsubishi Electric Corporation)
MR-J3-10A
(Mitsubishi Electric Corporation)
*3. Driver is not included. It is sold separately. Please refer to "MSDR" series.
*4. When the Motor Option "MA", "PA" or "UA" is selected, the driver or amplifier is included with as the Set. In addition, Cable Option "M", "P" or "U" as the dedicated cable is needed to select.
*5. When the Cable Option "N", the cable is sold separately. Please refer to "MSCB" series.
*6. This value is at Full Step.
*7. Same product with Original Manufacturer Model.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XCVL6100-2-1-F-N
XCVL6100-2-1-G-N
XCVL6100-2-1-MA-M
XCVL6100-2-1-PA-P
XCVL6100-2-2-F-N
XCVL6100-2-2-G-N
XCVL6100-2-2-MA-M
XCVL6100-2-2-PA-P
XCVL6100-2-3-F-N
XCVL6100-2-3-G-N
XCVL6100-2-3-MA-M
XCVL6100-2-3-PA-P
XCVL6100-2-4-F-N
XCVL6100-2-4-G-N
XCVL6100-2-4-MA-M
XCVL6100-2-4-PA-P
XCVL6100-2-5-F-N
XCVL6100-2-5-G-N
XCVL6100-2-5-MA-M
XCVL6100-2-5-PA-P
XCVL6100-2-6-F-N
XCVL6100-2-6-G-N
XCVL6100-2-6-MA-M
XCVL6100-2-6-PA-P
XCVL6100-2-N-F-N
XCVL6100-2-N-G-N
XCVL6100-2-N-MA-M
XCVL6100-2-N-PA-P
XCVL6150-2-1-F-N
XCVL6150-2-1-G-N
XCVL6150-2-1-MA-M
XCVL6150-2-1-PA-P
XCVL6150-2-2-F-N
XCVL6150-2-2-G-N
XCVL6150-2-2-MA-M
XCVL6150-2-2-PA-P
XCVL6150-2-3-F-N
XCVL6150-2-3-G-N
XCVL6150-2-3-MA-M
XCVL6150-2-3-PA-P
XCVL6150-2-4-F-N
XCVL6150-2-4-G-N
XCVL6150-2-4-MA-M
XCVL6150-2-4-PA-P
XCVL6150-2-5-F-N
XCVL6150-2-5-G-N
XCVL6150-2-5-MA-M
XCVL6150-2-5-PA-P
XCVL6150-2-6-F-N
XCVL6150-2-6-G-N
XCVL6150-2-6-MA-M
XCVL6150-2-6-PA-P
XCVL6150-2-N-F-N
XCVL6150-2-N-G-N
XCVL6150-2-N-MA-M
XCVL6150-2-N-PA-P
XCVL6200-2-1-F-N
XCVL6200-2-1-G-N
XCVL6200-2-1-MA-M
XCVL6200-2-1-PA-P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMotor, Motor Characteristics Resolution
(µm)
Stroke (X Distance)
(mm)
Maximum Velocity
(mm/sec)
Positioning Accuracy
(µm)
Table Straightness
(µm)
Cover Sensor positioin Cable
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque410045105Without Cover1N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm10030105Without Cover1N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake410040105Without Cover1M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm10080105Without Cover1P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque410045105Without Cover2N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm10030105Without Cover2N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake410040105Without Cover2M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm10080105Without Cover2P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque410045105Without Cover3N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm10030105Without Cover3N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake410040105Without Cover3M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm10080105Without Cover3P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque2μm10045105Without Cover4N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm10030105Without Cover4 (Provided / Center Left)N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake2μm10040105Without Cover4M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm10080105Without Cover4P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque410045105Without Cover5N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm10030105Without Cover5N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake410040105Without Cover5M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm10080105Without Cover5P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque410045105Without Cover6N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm10030105Without Cover6N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake410040105Without Cover6M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm10080105Without Cover6P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque2μm10045105Without CoverN (Not Provided)N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm10030105Without CoverN (Not Provided)N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake2μm10040105Without CoverN (Not Provided)M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm10080105Without CoverN (Not Provided)P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque415045155Without Cover1N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm15030155Without Cover1N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake415040155Without Cover1M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm15080155Without Cover1P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque415045155Without Cover2N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm15030155Without Cover2N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake415040155Without Cover2M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm15080155Without Cover2P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque415045155Without Cover3N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm15030155Without Cover3N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake415040155Without Cover3M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm15080155Without Cover3P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque2μm15045155Without Cover4N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm15030155Without Cover4N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake2μm15040155Without Cover4M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm15080155Without Cover4P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque415045155Without Cover5N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm15030155Without Cover5N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake415040155Without Cover5M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm15080155Without Cover5P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque415045155Without Cover6N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm15030155Without Cover6N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake415040155Without Cover6M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm15080155Without Cover6P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque2μm15045155Without CoverN (Not Provided)N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm15030155Without CoverN (Not Provided)N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake2μm15040155Without CoverN (Not Provided)M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm15080155Without CoverN (Not Provided)P (For α-Step Motors)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Torque420045157Without Cover1N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

105-Phase Stepper Motor High Resolution2μm20030157Without Cover1N (No Cable, Cable Sold Separately)
1 Piece(s)Available

12 Days or more

-With 5-Phase Stepper Motor Brake420040157Without Cover1M (For Motors with Brake)
1 Piece(s)Available

12 Days or more

-[α Stepper Motor] α Stepper Motor2μm20080157Without Cover1P (For α-Step Motors)

Loading...

More Information

■Motor/Cable Application Table

Motor/Cable
Application Table
MotorCable
F,GN (Not Provided)
MAM
PAP
UAU

[ ! ]For the cable for C, F or G, see MSCB_on P.1-1735-95

■Max. speed

Motor(mm/sec)
F35
G25
MA25
PA40
UA50

[ ! ]Note that the speed and positioning time will vary depending on the usage conditions.
The values shown here are MISUMI’s reference values. Operation at these values is not guaranteed.

[Motorized] X-Axis - Linear Ball - Stroke 100~300:Related Image
[Motorized] X-Axis - Linear Ball - Stroke 100~300:Related Image
[Motorized] X-Axis - Linear Ball - Stroke 100~300:Related Image
■Common Specifications
Feed ScrewBall Screw Ø8, Lead 2
GuideLinear Ball Guide
ResolutionFull4µm
Half2µm
Fine Feed
(upon 1/20 partitioned)
0.2µm
Max. Speed45mm/sec
Positioning repeatability±0.5µm
Load Capacity117.6N
Moment RigidityPitch0.05"/N•cm
Yawing0.05"/N•cm
Rolling0.05"/N•cm
Lost Motion1µm
Backlash1µm
Motion Parallelism15µm
[ ! ][Motorized] X-Axis - Linear Ball - Stroke 100~300:Related ImageThe value differs depending on the type of motor.
For details, see P.1-1735-15

 

■Electrical Specifications
Motor OptionFGMAPAU
High TorqueHigh ResolutionWith Electromagnetic BrakeTuninglessHigh Speed
MotorType5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.)α- Step MotorAC Servo Motor
Step Angle0.72°0.36°0.72°0.36°
(When set to 1000 P/R)
18-bit Encoder
(262144P/R)
ConnectorApplicable Receptacle ConnectorHR10A-10P-12S (73) (Hirose Electric Co., LTD.)5559-06R-210
(Molex Japan LLC)
43020-1000
(Molex Japan LLC)
Motor Cable JN4FT04SJ1-R
(Japan Aviation Electronics Industry, Ltd.)
Encoder 1674320-1
(Tyco Electronics Japan G.K.)
SensorLimit SensorProvided
Home SensorNot Provided by standard (Photomicrosensor PM-L25 (Panasonic Industrial Devices SUNX Co., Ltd.) is available as the option.)
Near Home Sensor-
Power Supply VoltageDC5~24V ±10%
Current Consumption45mA or less (15mA or less per sensor)
Control OutputNPN Open Collector Output DC30V or less, 50mA or less
Residual Voltage 2V or less (when load current is 50mA) Residual Voltage 1V or less (when load current is 16mA)
Output LogicDetecting (Dark): Output Transistor OFF (Non-Conducting)
[ ! ]For Electrical Specifications other than described above, see P.1-1735-15
[ ! ]Sensors with Part Number PM-□24 are to be discontinued and replaced by next-generation products with Part Number PM-□25 from April 2017.
■Recommended Homing Method (For Illustrations, Click here, "Homing Timing Control")
Type5After detection is executed in the CCW direction, the process of detecting in the CW direction is begun based on the CCWLS signal.
Type6After detection is executed in the CW direction, the process of detecting in the CCW direction is begun based on the CWLS signal.
Type11After Type 5 is executed, the process of detecting in the CCW direction is begun based on the TIMING signal.
Type12After Type 6 is executed, the process of detecting in the CW direction is begun based on the TIMING signal.
 

Basic Information

Type X-Axis Motorized Stages Material 440C Stainless Steel Guide Linear Ball Guide
Table feeding methods Ball screw Table Length(mm) 60 Table width(mm) 60
Surface Treatment Electroless Nickel Plating Through Hole (Table Center Hole) No Load Capacity (Range)(N) 100.1 or More
Allowable Load(N) 117.6 Table Parallelism(µm) 15 Moment Rigidity (Pitching)("/N•cm) 0.05
Moment Rigidity (Yawing)("/N•cm) 0.05 Moment Rigidity (Rolling)("/N•cm) 0.05 Sensors Limit (Home can be option specified)
Lead (mm) 2

Additional Products in this Category

Complementary Products

Tech Support