(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Painted Panels - Vent Holes

Painted Panels - Vent Holes

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Surface Treatment, Finish, Coating: Powder Coating
•Material: Low Carbon Steel

  • inCAD Components
Painted Panel -With Vent Holes-:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
PAPDKSPHCPowder Coating
PAPDJ

Specifications

■Standard Type
Part Number-A-B-W-V-Paint Color
PAPDK-800-700-700-600-UN95
■Hole Machined Type
Part Number-A-B-F-G-W-V-Screw Nominal Dia.-Paint Color
PAPDJ6H-800-600-F380-G500-W500-V400-N6-U2280D
■StandardType
Part Number1mm Increment1mm IncrementSelection
TypeABWVPaint Color
PAPDK
(Standard Type)
PAPDJ
(Wide Opening Type)
200~1200200~1000100~950
[ ! ]
100~950
[ ! ]
U2570B
U2280D
U2290D
U2580B
U2785B
U2290B
UN95
UN10
[ ! ]Since the vent hole dimensions (Perforation rate) are fixed, the actual W and V dimensions may be smaller than specified.
■Hole Machined Type
Part Number1mm Increment1mm Increment1mm IncrementNominal Dia.Selection
TypeNominalABFGWVNPaint Color
PAPDK
(Standard Type)
PAPDJ
(Wide Opening Type)
4H
6H
8H
200~1200200~10009~1186
(4H Type)

9~593
(6H Type)

57~593
(8H Type)
9~986
(4H Type)

114~986
(6H Type)

57~493
(8H Type)
100~950
[ ! ]
100~950
[ ! ]
3
4
5
6
8
U2570B
U2280D
U2290D
U2580B
U2785B
U2290B
UN95
UN10
[ ! ]Since the vent hole dimensions (Perforation rate) are fixed, the actual W and V dimensions may be smaller than specified.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PAPDJ4H-[200-1200/1]-[200-1000/1]-F[9-1186/1]-G[9-986/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPDJ4H-[200-1200/1]-[200-1000/1]-F[9-1186/1]-G[9-986/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPDJ6H-[200-1200/1]-[200-1000/1]-F[9-593/1]-G[110-986/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPDJ6H-[200-1200/1]-[200-1000/1]-F[9-593/1]-G[110-986/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPDJ8H-[200-1200/1]-[200-1000/1]-F[57-493/1]-G[100-950/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPDJ8H-[200-1200/1]-[200-1000/1]-F[57-493/1]-G[100-950/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPDJ-[200-1200/1]-[200-1000/1]-[100-950/1]-[100-950/1]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPDJ-[200-1200/1]-[200-1000/1]-[100-950/1]-[100-950/1]-UN[10,​95]
PAPDK4H-[200-1200/1]-[200-1000/1]-F[9-1186/1]-G[9-986/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPDK4H-[200-1200/1]-[200-1000/1]-F[9-1186/1]-G[9-986/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPDK6H-[200-1200/1]-[200-1000/1]-F[9-593/1]-G[113-986/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPDK6H-[200-1200/1]-[200-1000/1]-F[9-593/1]-G[113-986/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPDK8H-[200-1200/1]-[200-1000/1]-F[57-593/1]-G[57-493/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPDK8H-[200-1200/1]-[200-1000/1]-F[57-593/1]-G[57-493/1]-W[100-950/1]-V[100-950/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPDK-[200-1200/1]-[200-1000/1]-[100-950/1]-[100-950/1]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPDK-[200-1200/1]-[200-1000/1]-[100-950/1]-[100-950/1]-UN[10,​95]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Number of Holes A
(mm)
B
(mm)
F
(mm)
G
(mm)
Paint Color - Approximate Munsell [UN] Paint Color - Approximate Munsell [U] Through Hole Nominal Dia. [N] V
(mm)
W
(mm)
1 Piece(s)

12 Days or more

10Wide Opening Type4H (Four Holes)200 ~ 1200200 ~ 10009 ~ 11869 ~ 986-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Wide Opening Type4H (Four Holes)200 ~ 1200200 ~ 10009 ~ 11869 ~ 98610 ~ 95-3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Wide Opening Type6H (Four Holes)200 ~ 1200200 ~ 10009 ~ 593110 ~ 986-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Wide Opening Type6H (Four Holes)200 ~ 1200200 ~ 10009 ~ 593110 ~ 98610 ~ 95-3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Wide Opening Type8H (Four Holes)200 ~ 1200200 ~ 100057 ~ 493100 ~ 950-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Wide Opening Type8H (Four Holes)200 ~ 1200200 ~ 100057 ~ 493100 ~ 95010 ~ 95-3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Wide Opening TypeNo Hole200 ~ 1200200 ~ 1000---U2280D / U2290B / U2290D / U2570B / U2580B / U2785B-100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Wide Opening TypeNo Hole200 ~ 1200200 ~ 1000--10 ~ 95--100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Standard Type4H (Four Holes)200 ~ 1200200 ~ 10009 ~ 11869 ~ 986-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Standard Type4H (Four Holes)200 ~ 1200200 ~ 10009 ~ 11869 ~ 98610 ~ 95-3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Standard Type6H (Four Holes)200 ~ 1200200 ~ 10009 ~ 593113 ~ 986-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Standard Type6H (Four Holes)200 ~ 1200200 ~ 10009 ~ 593113 ~ 98610 ~ 95-3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Standard Type8H (Four Holes)200 ~ 1200200 ~ 100057 ~ 59357 ~ 493-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Standard Type8H (Four Holes)200 ~ 1200200 ~ 100057 ~ 59357 ~ 49310 ~ 95-3 ~ 8100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Standard TypeNo Hole200 ~ 1200200 ~ 1000---U2280D / U2290B / U2290D / U2570B / U2580B / U2785B-100 ~ 950100 ~ 950
1 Piece(s)

12 Days or more

10Standard TypeNo Hole200 ~ 1200200 ~ 1000--10 ~ 95--100 ~ 950100 ~ 950

Loading...

  1. 1

More Information

Painted Panel -With Vent Holes-:Related Image

Example

Painted Panel -With Vent Holes-:Related Image
 

Basic Information

Surface Treatment, Finish, Coating Powder Coating Material Low Carbon Steel

Additional Products in this Category

Complementary Products

Tech Support