(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Painted Panels - Round Hole Option, Amount Selectable

Painted Panels - Round Hole Option, Amount Selectable

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

•Surface Treatment, Finish, Coating: Powder Coating

  • inCAD Components
Painted Panels - With Holes -:Related Image
・Materials
TypeT[ M ]Material[ S ]Surface Treatment
PAPD0.8, 1.2SPCCPowder Coating
1.6, 2.0SPHC

Specifications

■Standard Type
Part Number-A-B-T-Paint Color
PAPD-600-400-0.8-U2280D
■Hole Machined Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-Paint Color
PAPD4H-800-600-1.2-F700-G500-N6-U2280D
■Standard Type
Part Number1mm IncrementSelection
TypeABTPaint Color
PAPD200~1200200~10000.8
1.2
1.6
2.0
U2570B
U2280D
U2290D
U2580B
U2785B
U2290B
UN95
UN10
■Hole Machined Type
Part Number1mm IncrementSelection1mm IncrementNominal Dia.Selection
TypeNominalABTFGNPaint Color
PAPD2H
4H
6H
8H
200~1200200~10000.8
1.2
1.6
2.0
9~1191
(2H, 4H Type)

9~595
(6H, 8H Type)
5~995
(2H Type)

9~991
(4H, 6H Type)

9~495
(8H Type)
3
4
5
6
8
U2570B
U2280D
U2290D
U2580B
U2785B
U2290B
UN95
UN10

Alterations

Painted Panels - With Holes -:Related Image
Part Number-A-B-T-F-G-Screw Nominal Dia.-Paint Color-(XC , YC)
PAPD4H-800-600-1.2-F700-G500-N5-U2280D-XC10

AlterationsRound Hole Position from LeftRound Hole Position from Bottom
Painted Panels - With Holes -:Related ImagePainted Panels - With Holes -:Related Image
CodeXCYC
Spec.
XC=1mm Increment
[ ! ]5≤XC≤1186
[ ! ]2H, 4H Type
d/2+2.5≤XC≤A-F-d/2-2.5
[ ! ]6H, 8H Type
d/2+2.5≤XC≤A-2F-d/2-2.5


[ NG ]Not applicable to Standard Type

YC=1mm Increment
[ ! ]5≤YC≤986
[ ! ]4H, 6H Type
d/2+2.5≤YC≤B-G-d/2-2.5
[ ! ]8H Type
d/2+2.5≤YC≤B-2G-d/2-2.5
[ NG ]Not applicable to 2H Type

[ NG ]Not applicable to Standard Type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PAPD2H-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-F[14-1191/1]-G[5-995/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPD2H-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-F[14-1191/1]-G[5-995/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPD4H-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-F[14-1191/1]-G[5-995/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPD4H-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-F[14-1191/1]-G[5-995/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPD6H-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-F[14-595/1]-G[9-991/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPD6H-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-F[14-595/1]-G[9-991/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPD8H-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-F[14-595/1]-G[9-495/1]-N[3,​4,​5,​6,​8]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPD8H-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-F[14-595/1]-G[9-495/1]-N[3,​4,​5,​6,​8]-UN[10,​95]
PAPD-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-[U2280D,​U2290B,​U2290D,​U2570B,​U2580B,​U2785B]
PAPD-[200-1200/1]-[200-1000/1]-[0.8,​1.2,​1.6,​2]-UN[10,​95]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Number of Holes A
(mm)
B
(mm)
F
(mm)
G
(mm)
Paint Color - Approximate Munsell [UN] Paint Color - Approximate Munsell [U] Paint Color, Approx. Munsell Paint Color, Approx. Munsell [UN] Thickness [T]
(mm)
Through Hole Nominal Dia. [N]
(mm)
1 Piece(s)

12 Days or more

10Round Hole Machining Type2H (Two Holes)200 ~ 1200200 ~ 100014 ~ 11915 ~ 995-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B--0.8 ~ 23 ~ 8
1 Piece(s)

12 Days or more

10Round Hole Machining Type2H (Two Holes)200 ~ 1200200 ~ 100014 ~ 11915 ~ 99510 ~ 95---0.8 ~ 23 ~ 8
1 Piece(s)

12 Days or more

10Round Hole Machining Type4H (Four Holes)200 ~ 1200200 ~ 100014 ~ 11915 ~ 995-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B--0.8 ~ 23 ~ 8
1 Piece(s)

12 Days or more

10Round Hole Machining Type4H (Four Holes)200 ~ 1200200 ~ 100014 ~ 11915 ~ 99510 ~ 95---0.8 ~ 23 ~ 8
1 Piece(s)

12 Days or more

10Round Hole Machining Type6H (Six Holes)200 ~ 1200200 ~ 100014 ~ 5959 ~ 991-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B--0.8 ~ 23 ~ 8
1 Piece(s)

12 Days or more

10Round Hole Machining Type6H (Six Holes)200 ~ 1200200 ~ 100014 ~ 5959 ~ 99110 ~ 95---0.8 ~ 23 ~ 8
1 Piece(s)

12 Days or more

10Round Hole Machining Type8H (Eight Holes)200 ~ 1200200 ~ 100014 ~ 5959 ~ 495-U2280D / U2290B / U2290D / U2570B / U2580B / U2785B--0.8 ~ 23 ~ 8
1 Piece(s)

12 Days or more

10Round Hole Machining Type8H (Eight Holes)200 ~ 1200200 ~ 100014 ~ 5959 ~ 49510 ~ 95---0.8 ~ 23 ~ 8
1 Piece(s)

12 Days or more

10Standard TypeNo Hole200 ~ 1200200 ~ 1000---U2280D / U2290B / U2290DU2570B / U2580B / U2785B-0.8 ~ 2-
1 Piece(s)

12 Days or more

10Standard TypeNo Hole200 ~ 1200200 ~ 1000-----10 ~ 950.8 ~ 2-

Loading...

  1. 1

More Information

Painted Panels - With Holes -:Related Image
 

Basic Information

Surface Treatment, Finish, Coating Powder Coating

Additional Products in this Category

Complementary Products

Tech Support