(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Low-Profile Hex Socket Cap Screw - M2 - M10

Extra Low-Profile Hex Socket Cap Screw - M2 - M10
  • Volume Discount
  • Price Reduction

•Shape: Standard
•Strength Class (Steel): 10.9
•Mounting Hole Shape: Hex Socket
•Shape: Extra Low Head
•Tip Shape: Flat End

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Extra Low Head Cap Screws:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface TreatmentStrength ClassHead Strength Class
CBSS4137 Alloy Steel32~39HRCBlack Oxide10.95.8
(M10 4.8)
CBSMBright Chromate Plating
CBSATrivalent Chromate
CBSRLow Temperature Black Chrome Plating

CBSTS

BOX-CBSTS

JIS SUSXM7--(Note 1)
(Note. 1) Tensile Strength of CBSTS 400N/mm2

Specifications

Part Number
CBSA6-12
M r r (CBSTS)
2 0.1 or More -
2.5 0.2 or More
3
4 0.2 or More

M r r (CBSTS)
5 0.2 or More 0.2 or More
6 0.25 or More
8 0.4 or More
10
* The dimension for M2 Type of CBSS, CBSA and CBSTS is 1.1, and M2.5 Type is 1.3.
* The dimension for M3 Type of CBSS, CBSM, CBSA and CBSR is 1.3.
- Sold min. qty of 1 -
Part Number MxP A B t
max.
(e)
max.
Type M-L

CBSS
CBSM
CBSA
CBSR
CBSTS

2-3 2x0.4 4 1.3 1.2 1.2
4
5
6
8
10
12
2.5-3 2.5x0.45 5 1.3 1.5 1.5
4
5
6
8
10
12
3-4 3x0.5 6 1.5 2 1.6
5
6
8
10
12
14
16
4-5 4x0.7 8 2 2.5 1.6
6
8
10
12
14
16
18
20
5-6 5x0.8 9 3 3 2
8
10
12
14
16
18
20
25
6-6 6x1.0 10 3 4 2.5
8
10
12
14
16
18
20
25
30
8-6 8x1.25 13 4 5 3
8
10
12
14
16
18
20
25
30
10-10 10x1.5 16
(15)
5 6 3.5
12
14
16
18
20
25
30
[ ! ]The dimensions of CBSTS is shown in ( ).
[ ! ]Not available for sizes with no prices shown.
[ ! ]Hex Wrench for M2 and M2.5 >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Printed in RED: Added specifications
- Sold per box -
Part Number
BOX-CBSST5-10
BOX-CBSTS5-10
Part Number Pcs./ Box.
Type M-L
BOX-CBSTS
(Stainless Steel)
3- 5 500 pcs. / box
6
8
10
12
4- 5
6
8
10
12
16
5- 6
8
10
12
16
20
6- 8
10
12
16
20
25
8-10 200 pcs. / box
12
16
20
25
10-16
20
25 150 pcs. / box

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBSA2-4
CBSA2-5
CBSA2-6
CBSA2-8
CBSA2-10
CBSA2-12
CBSA2.5-5
CBSA2.5-6
CBSA2.5-8
CBSA2.5-10
CBSA2.5-12
CBSA3-4
CBSA3-5
CBSA3-6
CBSA3-8
CBSA3-10
CBSA3-12
CBSA4-5
CBSA4-6
CBSA4-8
CBSA4-10
CBSA4-12
CBSA4-16
CBSA5-6
CBSA5-8
CBSA5-10
CBSA5-12
CBSA5-16
CBSA5-20
CBSA6-6
CBSA6-8
CBSA6-10
CBSA6-12
CBSA6-16
CBSA6-20
CBSA6-25
CBSA6-30
CBSA8-6
CBSA8-8
CBSA8-10
CBSA8-12
CBSA8-16
CBSA8-20
CBSA8-25
CBSA8-30
CBSA10-10
CBSA10-12
CBSA10-16
CBSA10-20
CBSA10-25
CBSA10-30
CBSM3-6
CBSM3-8
CBSM3-10
CBSM3-12
CBSM4-6
CBSM4-8
CBSM4-10
CBSM4-12
CBSM5-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Steel)
1 Piece(s)Available

8 Days or more

1024[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

1025[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

1026[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

1028[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10210[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10212[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

102.55[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

102.56[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

102.58[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

102.510[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

102.512[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

1034[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

1035[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

1036[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

1038[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10310[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10312[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

1045[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

1046[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

1048[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10410[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10412[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

10416[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

1056[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

1058[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10510[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10512[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10516[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10520[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

1066[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

1068[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10610[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10612[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10616[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10620[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10625[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

10630[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

1086[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

1088[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10810[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10812[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10816[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

9 Days

Stock

10820[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10825[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

10830[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

101010[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

101012[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

101016[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

101020[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

101025[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

8 Days or more

101030[Steel] 4137 Alloy Steel[Trivalent Chromate] Trivalent Chromate10.9
1 Piece(s)Available

Same day

Stock

1036[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9
1 Piece(s)Available

Same day

Stock

1038[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9
1 Piece(s)Available

Same day

Stock

10310[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9
1 Piece(s)Available

8 Days or more

10312[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9
1 Piece(s)Available

Same day

Stock

1046[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9
1 Piece(s)Available

Same day

Stock

1048[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9
1 Piece(s)Available

8 Days or more

10410[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9
1 Piece(s)Available

Same day

Stock

10412[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9
1 Piece(s)Available

Same day

Stock

1056[Steel] 4137 Alloy Steel[Bright Chromate Plating] Bright Chrome10.9

Loading...

More Information

■Feature
· Developed to reduce the screw head height space.
· They require no countersinking unlike flat head screws.
 

Basic Information

Detailed Shape Extra Low Head Mounting Hole Shape Hex Socket Basic Shape Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support