(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Quick Connection Type - Cylinder Connector Fixed Length [Tapped]

Floating Joints - Quick Connection Type - Cylinder Connector Fixed Length [Tapped]

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

•Type: Floating Joints
•Cylinder Used: Air Cylinder
•Connection Type Cylinder Side: Tapped

  • inCAD Components
Floating Joints - Quick Connection Type - Cylinder Connector Fixed Length [Tapped]:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJG1045 Carbon SteelHard Chrome Plating750HV~
FJR1045 Carbon SteelSalt-bath Nitriding500HV~
FJRSS304 Stainless Steel--
[ ! ]For FJRSW, see eCatalog.
[ ! ]Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, see Click here
 

Specifications

Part Number-T
FJG8-1.25
FJR5-0.8
FJRSS4-0.7

-
-

6
4

Part Number-T
FJR5-0.8
FJRSS4-0.7
-
-
8
8

Floating Joints - Quick Connection Type - Cylinder Connector Fixed Length [Tapped]:Related Image
 
 
■T Selectable Type
Part NumberT SelectionLhDB(C)Unit Price
TypeM-PitchFJRFJRSSFJRFJRSS
FJR
FJRSS
3-0.523 56         3         53689.2  
4-0.723 568        3 568     671011.5  
5-0.8 345 8910      345 8910   781213.9  
6-1.0 345 891012      45 8     84101416.2  
8-1.0  456 91012131516    56   12  9131719.6 -
8-1.25 
10-1.25  456 910121315161920   6 91012  11162124.2  
10-1.5-
12-1.25   568910 1315161920-12182326.6 -
12-1.5-
14-1.5   568910 1315161920    8910 161913212630  
16-1.5     89101213 161920-155253034.6 -
18-1.5     89101213 161920       12    
22-1.5        12 15   -176273236.9 -
[ ! ]For compatible holders, Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJG3-0.5
FJG4-0.7
FJG5-0.8
FJG6-1.0
FJG8-1.0
FJG8-1.25
FJG10-1.5
FJG10-1.25
FJG12-1.5
FJG12-1.25
FJG14-1.5
FJG16-1.5
FJG18-1.5
FJG22-1.5
FJR3-0.5-4
FJR3-0.5-[2,​3,​5,​6]
FJR4-0.7-4
FJR4-0.7-[2,​3,​5,​6,​8]
FJR5-0.8-6
FJR5-0.8-[3,​4,​5,​8,​9,​10]
FJR6-1.0-6
FJR6-1.0-[3,​4,​5,​8,​9,​10,​12]
FJR8-1.0-8
FJR8-1.0-[4,​5,​6,​9,​10,​12,​13,​15,​16]
FJR8-1.25-8
FJR8-1.25-[4,​5,​6,​9,​10,​12,​13,​15,​16]
FJR10-1.5-8
FJR10-1.5-[4,​5,​6,​9,​10,​12,​13,​15,​16,​19,​20]
FJR10-1.25-8
FJR10-1.25-[4,​5,​6,​9,​10,​12,​13,​15,​16,​19,​20]
FJR12-1.5-12
FJR12-1.5-[5,​6,​8,​9,​10,​13,​15,​16,​19,​20]
FJR12-1.25-12
FJR12-1.25-[5,​6,​8,​9,​10,​13,​15,​16,​19,​20]
FJR14-1.5-12
FJR14-1.5-[5,​6,​8,​9,​10,​13,​15,​16,​19,​20]
FJR16-1.5-15
FJR16-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]
FJR18-1.5-15
FJR18-1.5-[8,​9,​10,​12,​13,​16,​19,​20]
FJR22-1.5-20
FJR22-1.5-[12,​15]
FJRSS3-0.5-[3,​4]
FJRSS4-0.7-[3,​4,​5,​6,​8]
FJRSS5-0.8-[3,​4,​5,​6,​8,​9,​10]
FJRSS6-1.0-[4,​5,​6,​8]
FJRSS8-1.25-[5,​6,​8,​12]
FJRSS10-1.25-[6,​8,​9,​10,​12]
FJRSS12-1.25-12
FJRSS14-1.5-[8,​9,​10,​12,​16,​19]
FJRSS18-1.5-[12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Stud Material Type Accessory Surface Treatment Length L
(mm)
Nominal of connection screw M
(mm)
Nominal of connection screw P
(mm)
Surface Treatment Groove Length [T]
(mm)
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--------
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon Steel1045 Carbon SteelNutsSalt-bath NitridingL, F Dimension Specified by 1mm121.25Electroless Nickel Plating2 ~ 6
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel1045 Carbon SteelNutsSalt-bath NitridingL, F Dimension Specified by 1mm141.5Electroless Nickel Plating2 ~ 8
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel1045 Carbon SteelNutsSalt-bath NitridingL, F Dimension Specified by 1mm201.5Electroless Nickel Plating3 ~ 10
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel--Salt-bath Nitriding----3 ~ 12
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Steel] 1045 Carbon Steel--Salt-bath Nitriding----4 ~ 16
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--Salt-bath Nitriding----4 ~ 16
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding----4 ~ 20
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--Salt-bath Nitriding----4 ~ 20
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding----5 ~ 20
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Steel] 1045 Carbon Steel--Salt-bath Nitriding----5 ~ 20
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding----5 ~ 20
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M10 ~ M18] M16[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding----8 ~ 20
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding----8 ~ 20
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding-----
1 Piece(s)

9 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel--Salt-bath Nitriding----12 ~ 15
1 Piece(s)

9 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Stainless Steel] 304 Stainless Steel-------3 ~ 4
1 Piece(s)

9 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Stainless Steel] 304 Stainless Steel-------3 ~ 8
1 Piece(s)

9 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless Steel-------3 ~ 10
1 Piece(s)

9 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel-------4 ~ 8
1 Piece(s)

9 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-------5 ~ 12
1 Piece(s)

9 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-------6 ~ 12
1 Piece(s)

9 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel-------12
1 Piece(s)

9 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-------8 ~ 19
1 Piece(s)

9 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel-------12 ~ 15

Loading...

  1. 1

More Information

■Features for new standard "FJG"
• Global standard supported internationally
• Low price is achieved through mass production.
• Plating makes the external quality superior to the previous products.

Example

Floating Joints - Quick Connection Type - Cylinder Connector Fixed Length [Tapped]:Related Image
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support