(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Amplifies air volume by combining surrounding air. Made of resin.
Part Number
Configured Part Number is shown.
AFTAD15
Type | [ M ]Material | Max. Operating Pressure | Thread Breakdown Torque | Heat Resistance Temp. |
AFTAD | PPS Resin | 0.7MPa | 10N, m | 200°C |
Part Number |
AFTAD15 |
Part Number | Orifice | Air Flow Rate NL/Min (for 0.3MPa) | Weight (g) | Unit Price | Volume Discount Rate | |||
Type | No. | 1 ~ 4 pc(s). | 5~39 | 40~99 | 100~200 | |||
AFTAD | 15 | 16-Ø1 | 270 | 15 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Spray Shape | Straight | Air Source | Compressor | Material | PPS Resin |
---|---|---|---|---|---|
Mounting Angle | Flat | Blow Type | Amplification type | Type | Flat Type |
Applicable Fluid | Compressed Air | Operating Pressure Range(MPa) | ::0.7 | Nominal Screw Dimension | R1/4 |
Shape | Standard Type | The flow rate of air (When 0.3MPa)(NL/min) | 270 | Screw Shape | Threaded |
Please check the type/dimensions/specifications of the part AFTAD15 in the Air Amplified Air Nozzles - Plastic Material series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy