(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard, resin air nozzles.
For complete product overview and details on Flat Air Nozzles - Plastic Material see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Max. Operating Pressure | Heat Resistance Temp. | Screw Shape | Thread Breakdown Torque |
AFTSP | ABS Resin Plastic | 0.7MPa | 70°C | Threaded | 15N • m |
AFTSF | Tapped | 10N • m |
Part Number |
AFTSP15 |
Part Number | Orifice | Air Flow Rate NL/Min (for 0.3MPa) | Weight (g) | Unit Price | Volume Discount Rate | |||
Type | No. | 1 ~ 4 pc(s). | 5~39 | 40~99 | 100~200 | |||
AFTSP | 10 | 13× 0.7x0.9 | 240 | 16.8 | ||||
15 | 13× 0.9x0.9 | 260 | 16.5 | |||||
25 | 13x 1.2x0.9 | 280 | 16.2 | |||||
AFTSF | 15 | 13× 0.9x0.9 | 240 | 16.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AFTSF15 |
AFTSP10 |
AFTSP15 |
AFTSP25 |
Loading...
Spray Shape | Straight | Air Source | Compressor | Mounting Angle | Flat |
---|---|---|---|---|---|
Blow Type | Standard | Type | Flat Type | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | ::0.7 | Shape | Standard Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy