(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - Standard Type.

Leveling Legs - Standard Type.

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 15/12/2024
  • Volume Discount
  • Spec Expansion

•Type : Adjusting Bolt Type
•Body Material : 1018 Carbon Steel, 304 Stainless Steel
For complete product overview and details on Leveling Mounts - Standard Type see the sections below:

  • inCAD Components
Leveling Mounts - Standard Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
NFJN1018 Carbon Steel EquivalentTrivalent Chromate
NFJNF
NFJNS304 Stainless SteelElectrolytic Polishing

Specifications

Part Number-A
NFJN12-100
NFJNF10

-

80
 
 
■A Dimension Selectable
Part NumberLAllowable Vertical Load (kN)Mass (g)Unit Price
TypeM-ANFJN / NFJNSNFJNNFJNS
NFJN


(Stainless Steel)
NFJNS
5 - 3040.51.515  
5 - 6070.519  
6 - 40512.121  
6 - 809128  
8 - 5068.13.950  
8 -100118.165  
10 - 7594.64.388  
10 -100119.6100  
12 - 50784.9142  
12 - 75103166  
12 -100128184  
12 -125153200  
12 -150178219  
16 - 751075.9287  
16 -100132317  
16 -130162356  
16 -150182383  
16 -180212422  
20 -1001358.8493  
20 -130165557  
20 -150185605  
20 -180215671  
 
 
■A Dimension Configurable in 10mm Increment
Part NumberA 10mm IncrementLUnit Price
TypeM
NFJNF1080~200A+19.6 
1280~250A+28 
1680~300A+32 
20110~300A+35 
[ ! ]Tips of screws are painted.

Alterations

Leveling Mounts - Standard Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NFJN5-30
NFJN5-60
NFJN6-40
NFJN6-80
NFJN8-50
NFJN8-100
NFJN10-75
NFJN10-100
NFJN12-50
NFJN12-75
NFJN12-100
NFJN12-125
NFJN12-150
NFJN16-75
NFJN16-100
NFJN16-130
NFJN16-150
NFJN16-180
NFJN20-100
NFJN20-130
NFJN20-150
NFJN20-180
NFJNF10-[80-200/10]
NFJNF12-[80-250/10]
NFJNF16-[80-300/10]
NFJNF20-[110-300/10]
NFJNS5-30
NFJNS5-60
NFJNS6-40
NFJNS6-80
NFJNS8-50
NFJNS8-100
NFJNS10-75
NFJNS10-100
NFJNS12-75
NFJNS12-100
NFJNS12-125
NFJNS12-150
NFJNS16-75
NFJNS16-100
NFJNS16-130
NFJNS16-150
NFJNS16-180
NFJNS20-100
NFJNS20-130
NFJNS20-150
NFJNS20-180
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Surface Treatment Body Material Main Body Surface Treatment Feet Diameter D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Size M
(mm)
Alterations
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate301.5305.45Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate301.5605.45Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate302.1405.46Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate302.1805.46Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate383.950118Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate383.9100118Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate384.3751110Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate384.31001110Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate604.9501812Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate604.9751812Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate604.91001812Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate604.91251812Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate604.91501812Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate755.9752016Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate755.91002016Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate755.91302016Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate755.91502016Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate755.91802016Not Provided
1 Piece(s)Available

Same day

Stock

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate758.81002020Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate758.81302020Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate758.81502020Not Provided
1 Piece(s)Available

8 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate758.81802020Not Provided
1 Piece(s)

10 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate384.380 ~ 2001110-
1 Piece(s)

10 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate604.980 ~ 2501812-
1 Piece(s)

10 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate755.980 ~ 3002016-
1 Piece(s)

10 Days or more

10Trivalent Chromate[Steel] 1018 Carbon SteelTrivalent Chromate758.8110 ~ 3002020-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing301.5305.45-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing301.5605.45-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing302.1405.46-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing302.1805.46-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing383.950118-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing383.9100118-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing384.3751110-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing384.31001110-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing604.9751812-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing604.91001812-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing604.91251812-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing604.91501812-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing755.9752016-
1 Piece(s)Available

Same day

Stock

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing755.91002016-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing755.91302016-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing755.91502016-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing755.91802016-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing758.81002020-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing758.81302020-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing758.81502020-
1 Piece(s)Available

8 Days or more

10Electrolytic Polishing[Stainless Steel] 304 Stainless SteelElectrolytic Polishing758.81802020-

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support