(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RSDG3 Rod Type with Support Guide

Single Axis Robot - RSDG3 Rod Type with Support Guide

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion

Maximum Load Capacity: 60kg (Horizontal) / 28.5kg (Vertical) Max. Push Force: 900N Stroke: 50~300mm Max. Velocity: 300mm/sec

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.
Single Axis Robots RSDG3 - Rod Type with Support Guide -:Related Image
■Components: Actuator, Controller, Cable
■Accessories
[ A ] Accessories Controller I/O Specifications
NPN, PNP CC-Link DeviceNet
Instruction Manual (CD-ROM), Power Connector, Dummy Connector, 6 Mounting Nuts
- CC-Link Connector DeviceNet Connector

■Robot Material / Surface Treatment
Components Body Rod Cover Shaft Ball Bushing
[ M ] Material Aluminum Steel ABS Resin Steel Steel
[ S ] Surface Treatment Acrylic Paint - - - -

Specifications

Part Number-Motor Mounting Direction-Controller-I/O Module-Cable Length-Stroke 
RSD306B-U
-C1-N-3-200(Motor Mounting Position: U)
RSD306B 
-C1-N-3-200(Motor Mounting Position: Direct)
RSD306B-U
-P1  -3-200(Motor Mounting Position: U, Controller: P1)

■General Specifications
Ball ScrewMotorPosition DetectorOperating Ambient Temperature, Humidity
Ø12
(C10 Rolled)
SteppingResolver
(Incremental)
0~40°C, 35~85%RH
(No Condensation)

■Standard Specifications FAQ >> Click here
TypeLead (mm)Repeatability
Positioning Accuracy (mm)
Max Load Capacity (kg)Max. Push Force
(N)
Rated Running Life
[ ! ]1
Lost Motion (mm)Rod Non-Rotational Accuracy (degrees)Stroke (mm)Max. Velocity[ ! ]2
(mm/sec)
Input Power SupplyMaximum Positioning Point
HorizontalVertical
RSDG302±0.026028.59005,000km or More0.1 or Less±0.0550~300
(50 Pitch)
~50DC24V
±10%
255 points
065518.5550~150
12508.5250~300
[ ! ]1. The Service life in the vertical use may vary depending on the load capacity. Please refer to the "Service Life Table."
[ ! ]2. The maximum velocities may vary depending on the load capacity. Please refer to the "Velocity - Maximum Load Capacity Table."

■Dimensions / Mass
TypeDimensions / MassMotor Mounting Position: DirectMotor Mounting Position: Top
Stroke (mm)Stroke (mm)
5010015020025030050100150200250300
RSDG3L1 (mm)183223283333383433183223283333383433
L (mm)280.5330.5380.5430.5480.5530.5227.5277.5327.5377.5427.5477.5
Mass (kg)3.13.64.1 4.555.53.33.84.34.75.25.7
[ ! ]The brake adds 0.2kg to the total mass.

Part NumberSelection
TypeLead (mm)With or w/o Brake ([ ! ]1)Motor Mounting PositionController ([ ! ]2)I/O ModuleCable Length (m)Stroke (mm)
RSDG302None: Leave blank
Included: B
Direct Mount: Leave blank
Top Mount: U
Point Control: C1
Pulse Control: P1
(DC24V ±10%)
NPN: N
PNP: P
CC-Link: C
DeviceNet: D
1
3
5
10
(Flexible Cable)
50~300
(50mm Increment)
06
12
([ ! ]1) Choose the "Brake" option for use in vertical applications.
([ ! ]2) When the pulse train type controller is selected, the I/O type selection is not required.

Alterations

Single Axis Robots RSDG3 - Rod Type with Support Guide -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSDG302-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG302-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG302-U-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG302-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG302B-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG302B-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG302B-U-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG302B-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG306-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG306-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG306-U-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG306-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG306B-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG306B-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG306B-U-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG306B-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG312-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG312-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG312-U-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG312-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG312B-C1-[C,​D,​N,​P]-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG312B-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG312B-U-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
RSDG312B-U-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Brake Max. Thrust Force Range
(N)
Max. Push Force
(N)
Environmental Spec. Maximum Velocity
(mm/sec)
Controller Type Motor Mounting Direction #5 #6 Cable Length
(m)
I/O Module
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.06020.1 to 50.028.52Not Provided501 to 1000900-50Point Control (C1)Straight--1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.06020.1 to 50.028.52Not Provided501 to 1000900-50Pulse Control (P1)Straight--1 ~ 10-
1 Piece(s)

17 Days or more

-50.1 to 100.06020.1 to 50.028.52Not Provided501 to 1000900Standard Specification50Point Control (C1)Top1 ~ 1050 ~ 300--
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.06020.1 to 50.028.52Not Provided501 to 1000900Standard Specification50Pulse Control (P1)Top--1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.06020.1 to 50.028.52Included501 to 1000900-50Point Control (C1)Straight--1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.06020.1 to 50.028.52Not Provided501 to 1000900-50Pulse Control (P1)Straight--1 ~ 10-
1 Piece(s)

17 Days or more

-50.1 to 100.06020.1 to 50.028.52Not Provided501 to 1000900Standard Specification50Point Control (C1)Top1 ~ 1050 ~ 300--
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.06020.1 to 50.028.52Not Provided501 to 1000900Standard Specification50Pulse Control (P1)Top--1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.05510.1 to 20.018.56Not Provided501 to 1000550-150Point Control (C1)Straight--1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.05510.1 to 20.018.56Not Provided501 to 1000550-150Pulse Control (P1)Straight--1 ~ 10-
1 Piece(s)

17 Days or more

-50.1 to 100.05510.1 to 20.018.56Not Provided501 to 1000550Standard Specification150Point Control (C1)Top1 ~ 1050 ~ 300--
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.05510.1 to 20.018.56Not Provided501 to 1000550Standard Specification150Pulse Control (P1)Top--1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.05510.1 to 20.018.56Included501 to 1000550-150Point Control (C1)Straight--1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.05510.1 to 20.018.56Not Provided501 to 1000550-150Pulse Control (P1)Straight--1 ~ 10-
1 Piece(s)

17 Days or more

-50.1 to 100.05510.1 to 20.018.56Not Provided501 to 1000550Standard Specification150Point Control (C1)Top1 ~ 1050 ~ 300--
1 Piece(s)

17 Days or more

50 ~ 30050.1 to 100.05510.1 to 20.018.56Not Provided501 to 1000550Standard Specification150Pulse Control (P1)Top--1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 30020.1 to 50.0505.1 to 10.08.512Not Provided201 to 300250-300Point Control (C1)Straight--1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 30020.1 to 50.0505.1 to 10.08.512Not Provided201 to 300250-300Pulse Control (P1)Straight--1 ~ 10-
1 Piece(s)

17 Days or more

-20.1 to 50.0505.1 to 10.08.512Not Provided201 to 300250Standard Specification300Point Control (C1)Top1 ~ 1050 ~ 300--
1 Piece(s)

17 Days or more

50 ~ 30020.1 to 50.0505.1 to 10.08.512Not Provided201 to 300250Standard Specification300Pulse Control (P1)Top--1 ~ 10-
1 Piece(s)

17 Days or more

50 ~ 30020.1 to 50.0505.1 to 10.08.512Included201 to 300250-300Point Control (C1)Straight--1 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

17 Days or more

50 ~ 30020.1 to 50.0505.1 to 10.08.512Not Provided201 to 300250-300Pulse Control (P1)Straight--1 ~ 10-
1 Piece(s)

17 Days or more

-20.1 to 50.0505.1 to 10.08.512Not Provided201 to 300250Standard Specification300Point Control (C1)Top1 ~ 1050 ~ 300--
1 Piece(s)

17 Days or more

50 ~ 30020.1 to 50.0505.1 to 10.08.512Not Provided201 to 300250Standard Specification300Pulse Control (P1)Top--1 ~ 10-

Loading...

  1. 1

More Information

Single Axis Robots RSDG3 - Rod Type with Support Guide -:Related Image
 

Basic Information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screws
Support Guide Included Input Power Supply DC24V Position Detector Resolver Incremental Type
Positioning Repeatability(µm) ±20 Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.