(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Micrometer Heads
Type:Feed auger for stage
•Stroke(Standard・Coarse Movement) (mm): ±6.5mm
Part Number
Configured Part Number is shown.
MCMH6
Type | Spindle | Main Body | |
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
MCMH | 416 Stainless Steel | SUM43 | Trivalent Chromate |
Part Number |
MCMH6 |
Part Number | Stroke (mm) | Minimum Graduation (mm) | Travel Distance per Rotation (mm) | Weight (kg) | |
Type | No. | ||||
MCMH | 6 | ±6.5 | 0.01 | 0.5 | 0.03 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Quantity | 1~9 | 10~19 |
Discount Rate | Unit Price | 10% |
Days to Ship | Standard | 5 Additional Days |
Type | Feed auger for stage | Mounting Diameter(φ) | 9.5 | Tip diameter(φ) | 5 |
---|---|---|---|---|---|
Mounting Screw | None | Stroke(Standard・Coarse Movement)(mm) | ±6.5 | Resolution (Standard/Flutter) | 0.01 |
Per Rotation of Movement Amount(mm) | 0.5 |
Please check the type/dimensions/specifications of the part MCMH6 in the Micrometer Heads - Stroke +/-6.5 mm series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy