(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, Shouldered

Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, Shouldered
  • Spec Expansion
  • Spec Change
  • Price Reduction

[Applications]Jig positioning pin, medium class, set screw thread section short type. [Features]Since the set screw thread section is short, it can be used for thin locators.

Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, Shouldered:
・Materials
Type[ M ]Material[ H ]Hardness
Circumference GrooveShape
ELASARound4137 Alloy SteelTreated Hardness 35~40HRC
ELASDDiamond
TELASARoundSCM415 Alloy Steel (JIS)Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads
TELASDDiamond
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
Circumference GrooveShape
D-LASARoundD2 Tool Steel Equivalent55HRC ~ (Surface 3000HV)Dicoat® Treated
D-LASDDiamond
R-LASARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-LASDDiamond

Specifications

Part Number-P-B-L
 
Type D
ELASA 6-P5.0-B10-L5
ELNSA 8-P12.0-B15-L8

Part NumberP
0.1mm Increment
B
1mm Increment
L
1mm Increment
HRWUnit Price
TypeDh7ELASAELASDTELASATELASDD-LASAD-LASDR-LASAR-LASD
Hardened
(Round)
ELASA

(Diamond)
ELASD
Carburized
(Round)
TELASA

(Diamond)
TELASD
Hard Chrome
(Round)
R-LASA

(Diamond)
R-LASD
Dicoat
(Round)
D-LASA

(Diamond)
D-LASD
6 0
-0.012
3.0~7.0[ ! ]2~30
(B≤Px4)
5~10911~2        
8 0
-0.015
3.0~9.0111.51~2        
104.5~12.01321~3        
12 0
-0.018
9.0~13.01534        
1613.0~16.01945        
[ ! ]W Dimension D6, D8: W=2 when P>5.0 D10: W=1 when P<5.0, W=2 when 5.0≤P≤7.0, W=3 when P>7.0 [ ! ]B dimension of Dicoat treated products are to be specified from 5mm~

Alterations

Locating Pins for Fixtures - Standard Grade, Short Set Screw Groove, Shouldered:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-LASA6-P[3-7/0.1]-B[5-30/1]-L[5-10/1]
D-LASA8-P[3-9/0.1]-B[5-30/1]-L[5-10/1]
D-LASA10-P[4.5-12/0.1]-B[5-30/1]-L[5-10/1]
D-LASA12-P[9-13/0.1]-B[5-30/1]-L[5-10/1]
D-LASA16-P[13-16/0.1]-B[5-30/1]-L[5-10/1]
D-LASD6-P[3-7/0.1]-B[5-30/1]-L[5-10/1]
D-LASD8-P[3-9/0.1]-B[5-30/1]-L[5-10/1]
D-LASD10-P[4.5-12/0.1]-B[5-30/1]-L[5-10/1]
D-LASD12-P[9-13/0.1]-B[5-30/1]-L[5-10/1]
D-LASD16-P[13-16/0.1]-B[5-30/1]-L[5-10/1]
ELASA6-P[3-7/0.1]-B[5-30/1]-L[5-10/1]
ELASA8-P[3-9/0.1]-B[5-30/1]-L[5-10/1]
ELASA10-P[4-12/0.1]-B[5-30/1]-L[5-10/1]
ELASA12-P[9-13/0.1]-B[5-30/1]-L[5-10/1]
ELASA16-P[13-16/0.1]-B[5-30/1]-L[5-10/1]
ELASD6-P[3-7/0.1]-B[5-30/1]-L[5-10/1]
ELASD8-P[3-9/0.1]-B[5-30/1]-L[5-10/1]
ELASD10-P[4-12/0.1]-B[5-30/1]-L[5-10/1]
ELASD12-P[9-13/0.1]-B[5-30/1]-L[5-10/1]
ELASD16-P[13-16/0.1]-B[5-30/1]-L[5-10/1]
R-LASA6-P[3-7/0.1]-B[2-30/1]-L[5-10/1]
R-LASA8-P[3-9/0.1]-B[2-30/1]-L[5-10/1]
R-LASA10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]
R-LASA12-P[9-13/0.1]-B[2-30/1]-L[5-10/1]
R-LASA16-P[13-16/0.1]-B[2-30/1]-L[5-10/1]
R-LASD6-P[3-7/0.1]-B[2-30/1]-L[5-10/1]
R-LASD8-P[3-9/0.1]-B[2-30/1]-L[5-10/1]
R-LASD10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]
R-LASD12-P[9-13/0.1]-B[2-30/1]-L[5-10/1]
R-LASD16-P[13-16/0.1]-B[2-30/1]-L[5-10/1]
TELASA6-P[3-7/0.1]-B[2-30/1]-L[5-10/1]
TELASA8-P[3-9/0.1]-B[2-30/1]-L[5-10/1]
TELASA10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]
TELASA12-P[9-13/0.1]-B[2-30/1]-L[5-10/1]
TELASA16-P[13-16/0.1]-B[2-30/1]-L[5-10/1]
TELASD6-P[3-7/0.1]-B[2-30/1]-L[5-10/1]
TELASD8-P[3-9/0.1]-B[2-30/1]-L[5-10/1]
TELASD10-P[4.5-12/0.1]-B[2-30/1]-L[5-10/1]
TELASD12-P[9-13/0.1]-B[2-30/1]-L[5-10/1]
TELASD16-P[13-16/0.1]-B[2-30/1]-L[5-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

8 Days or more

10RoundDicoat®No-63 ~ 75 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-83 ~ 95 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-104.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-129 ~ 135 ~ 30
1 Piece(s)

8 Days or more

10RoundDicoat®No-1613 ~ 165 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-63 ~ 75 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-83 ~ 95 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-104.5 ~ 125 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-129 ~ 135 ~ 30
1 Piece(s)

8 Days or more

10DiamondDicoat®No-1613 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0363 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.0383 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03104 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.03129 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10RoundPlainImmersion QuenchingStandard Grade φ0.031613 ~ 165 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0363 ~ 75 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.0383 ~ 95 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03104 ~ 125 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.03129 ~ 135 ~ 30
1 Piece(s)

9 Days or more

10DiamondPlainImmersion QuenchingStandard Grade φ0.031613 ~ 165 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.0363 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.0383 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.03104.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.03129 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10RoundHard Chrome-Standard Grade φ0.031613 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.0363 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.0383 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.03104.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.03129 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10DiamondHard Chrome-Standard Grade φ0.031613 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0363 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.0383 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03104.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.03129 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10RoundPlain-Standard Grade φ0.031613 ~ 162 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0363 ~ 72 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.0383 ~ 92 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03104.5 ~ 122 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.03129 ~ 132 ~ 30
1 Piece(s)

10 Days or more

10DiamondPlain-Standard Grade φ0.031613 ~ 162 ~ 30

Loading...

  1. 1

More Information

■Features: Can be used for thin locators due to the short retaining part. For Standard Grade, P Dim. For Standard Grade, P Dim. Tolerance is and concentricity is 0.03 or 0.05. Polishing Relief Groove is smaller than the conventional products to avoid a workpiece getting stuck.
 

Basic Information

Basic Shape Jig Pin With Collar Head Tip Shape Tip R (B shape) Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support