(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Roller Chains

Standard Roller Chains
  • Volume Discount
  • Spec Expansion
  • Spec Change
  • Price Reduction

Standard Roller Chains:Related Image
・Materials
Type[ M ]Material
CHE□□Steel
CHEM□□Lubrication-Free (Steel, Oil Impregnated Bushings)
CHES□□Stainless Steel

Specifications

 Part Number-Number of Links
(Number of Links Configurable)CHE80-200
(Unit Type)CHE80-U
 
■Number of Links Configurable
Part NumberPitchhmnTtØDØRHWMax. Allowable Tension
(kN)
Unit PriceCutting Charge
(+ Unit Price)
TYPE Number of Links (Specify Even Number)Less than
one unit link
One Unit Link or More
No
CHE154~4.7633.053.856.80 0.57 0.57 1.622.484.32.380.39   
256.353.804.808.600.750.752.313.305.83.180.64  
359.5255.707.1012.801.251.253.595.088.84.782.16  
4012.78.029.5317.551.501.503.977.9211.77.953.63  
5015.87510.1511.6021.752.002.005.0910.1614.69.536.37  
6019.0512.6514.1526.802.402.405.9611.9117.512.708.83  
8025.416.0719.1835.253.203.207.9415.8823.015.8814.71 
CHEM4012.78.5510.0518.602.001.503.977.9211.77.953.63 
5015.87510.5712.0322.602.402.005.0910.1614.69.536.37 
6019.0513.4514.9528.403.202.405.9611.9117.512.708.83 
CHES113.7472.283.175.440.380.381.572.293.51.830.05 
256.353.804.808.600.750.752.313.305.83.180.64 
359.5255.707.1012.801.251.253.595.088.84.782.16 
4012.78.029.5317.551.501.503.977.9211.77.953.63 
5015.87510.1511.6021.752.002.005.0910.1614.69.536.37 
6019.0512.6514.1526.802.402.405.9611.9117.512.708.83 
■Number of Links Fixed (per Unit)
Part NumberNumber of Links per UnitUnit Price
TYPE Number of LinksCHE□□-UCHEM□□-UCHES□□-U
No
CHE
CHEM
CHES
11U134 (Circumference Length 502mm)-- 
15210 (Circumference Length 1000mm) --
25480 (Circumference Length 3048mm) - 
35320 (Circumference Length 3048mm) - 
40240 (Circumference Length 3048mm)   
50192 (Circumference Length 3048mm)   
60160 (Circumference Length 3048mm)   
80120 (Circumference Length 3048mm) --
① Specify links by even numbers. The last link is the Joint Link.
② When the ordered number of links exceeds the given number of links per unit, the qty. of links per unit and the extra qty. of links are packaged separately.
Ex.) For CHE40-600, 3 separate packages: 240 links x 2 units +120 links
③ Price Calculation Example
Ex.) CHE40-300: (1 Link Unit Price) x 300 (Number of Links) + (Cutting Charge) =
[ ! ]CHEM (Lubrication-free Chain) differs from CHE (Steel Chain) in dimensions and may require additional joint links. In such a case, specify JMTC or JMOC.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHE15-[4-9998/2]
CHE15-U
CHE25-[4-9998/2]
CHE25-U
CHE35-[4-9998/2]
CHE35-U
CHE40-[4-9998/2]
CHE40-U
CHE50-[4-9998/2]
CHE50-U
CHE60-[4-9998/2]
CHE60-U
CHE80-[4-3000/2]
CHE80-U
CHEM40-[4-9998/2]
CHEM40-U
CHEM50-[4-9998/2]
CHEM50-U
CHEM60-[4-9998/2]
CHEM60-U
CHES11-[4-9998/2]
CHES25-[4-478/2]
CHES25-U
CHES35-[4-9998/2]
CHES35-U
CHES40-[4-9998/2]
CHES40-U
CHES50-[4-9998/2]
CHES50-U
CHES60-[4-9998/2]
CHES60-U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Type Number of Links
(pcs)
1 Piece(s)

10 Days or more

10[Steel] SteelNumber of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Steel] SteelUnit Type210
1 Piece(s)

10 Days or more

10[Steel] SteelNumber of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Steel] SteelUnit Type480
1 Piece(s)

10 Days or more

10[Steel] SteelNumber of Links Configurable-
1 Piece(s)Available

Same day

Stock

10[Steel] SteelUnit Type320
1 Piece(s)

10 Days or more

10[Steel] SteelNumber of Links Configurable-
1 Piece(s)Available

46 Days or more

10[Steel] SteelUnit Type240
1 Piece(s)

13 Days

10[Steel] SteelNumber of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Steel] SteelUnit Type192
1 Piece(s)

8 Days or more

10[Steel] SteelNumber of Links Configurable-
1 Piece(s)Available

Same day

Stock

10[Steel] SteelUnit Type160
1 Piece(s)

10 Days or more

10-Number of Links Configurable-
1 Piece(s)Available

10 Days or more

10-Unit Type120
1 Piece(s)

10 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Number of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Unit Type240
1 Piece(s)

8 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Number of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Unit Type192
1 Piece(s)

8 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Number of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Unit Type160
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNumber of Links Configurable-
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNumber of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelUnit Type480
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNumber of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelUnit Type320
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNumber of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelUnit Type240
1 Piece(s)

13 Days

10[Stainless Steel] 304 Stainless SteelNumber of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelUnit Type192
1 Piece(s)

10 Days or more

10[Stainless Steel] 304 Stainless SteelNumber of Links Configurable-
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelUnit Type160

Loading...

  1. 1

More Information

Standard Roller Chains:Related Image
■Correspondence Table b/w chains and joint links
Chain Part NumberJoint Link Part Number
CHE□□JNTC, JNOC
CHEM□□JMTC, JMOC
CHES□□JNTS, JNOS
 

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support