(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Spur Gears - Pressure Angle 20 Degrees, B Shape, Shaft Bore Fixed

Spur Gears - Pressure Angle 20 Degrees, B Shape, Shaft Bore Fixed
  • New Products
  • Volume Discount

•Material : 1045 Carbon Steel or Equivalent, Steel
•Shape : Shape B
For complete product overview and details on Spur Gear - Pressure Angle 20°, Module 0.5, 0.8, 1.0, 1.5, 2.0, 2.5, 3.0, B Shape, Shaft Bore Fixed Type see the sections below:

  • inCAD Components
Spur Gear - Pressure Angle 20°, Module 0.5, 0.8, 1.0, 1.5, 2.0, 2.5, 3.0, B Shape, Shaft Bore Fixed Type:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
GEAHF1045 Carbon Steel or EquivalentBlack Oxide

Specifications

Part Number-Number of Teeth-B-Gear Shape-Shaft Bore Dia.
GEAHF1.0
-
40
-
10
-
B
-
8

■Module 0.5/0.8/1.0 (For parts with selectable shaft bore dimensions, Click here; For configuration of the tooth width/hub dimensions, Click here.)
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. PH7d
Reference Dia.
D
Tip Dia.
G
Root Dia.
HL1Unit Price
TypeModule
GEAHF0.5283B3141512.751085 
30151613.75 
32161714.75 
3517.518.516.25 
36181916.75 
4023202118.751075 
42212219.75 
4522.523.521.25 
48242522.75 
50252623.75 
5225262724.752075 
60303128.75 
70353633.75 
80404138.75 
100505148.75 
0.820741617.61410147 
247519.220.817.212.5147 
252021.618 
2822.42420.4 
302425.622 
325525.627.223.612.5149 
365628.830.426.814149 
403233.630 
453637.634 
4838.44036.4 
504041.638 
1.020126202217.516208 
21126212318.518208 
22222419.5 
23126232520.520208 
24242621.5 
25252722.5 
26126262823.522208 
27126272924.524208 
28128283025.524208 
29126293126.526208 
30128303227.527208 
32108323429.5282010 
34343631.5 
35108353732.5302010 
36363833.5 
38384035.5 
40404237.5 
42424439.5 
44444641.5 
45454742.5 
46464843.5 
48108485045.5442010 
50108505247.5462010 
52525449.5 
54545651.5 
55555752.5 
56565853.5 
58586055.5 
601010606257.5502010 
62626459.5 
64646661.5 
65656762.5 
66666863.5 
68687065.5 
701010707267.5562010 
72727469.5 
75757772.5 
801010808277.5602010 
84848681.5 
85858782.5 
90909287.5 
95959792.5 
96969893.5 
100101610010297.5 
1101016110112107.5702010 
120120122117.5 

■Module 1.5/2.0/2.5/3.0 (For parts with selectable shaft bore dimension, see P.1501 ~ P.1512; For configuration of the tooth width/hub dimensions, see P.1513.)
Part NumberNumber of TeethBGear ShapeShaft Bore Dia. PH7d
Reference Dia.
D
Tip Dia.
G
Root Dia.
HL1Unit Price
TypeModule
GEAHF1.52015B6303326.25252712 
2131.534.527.75 
22333629.2526 
2334.537.530.7527 
24363932.2530 
2537.540.533.75 
26394235.2532 
2740.543.536.7534 
28424538.25 
2943.546.539.7535 
30454841.25 
32485144.2540 
34515447.25 
3552.555.548.75 
36545750.25 
38576053.2545 
408606356.25 
42636659.25 
44666962.25 
4567.570.563.75 
46697265.25 
48727568.2550 
50757871.25 
52788174.25 
5412818477.25 
5582.585.578.75 
56848780.25 
58879083.25 
60909386.2555 
62939689.25 
64969992.25 
6597.5100.593.75 
669910295.25 
2.021208424637343414 
2244483936 
2346504137 
2448524340 
25505445 
2652564742 
2754584945 
28566051 
2958625347 
3060645548 
3264685950 
3410687263 
3570746552 
3672766755 
38768071 
4080847560 
42848879 
44889283 
45909485 
46929687 
2.520258505543.75404116 
2152.557.546.2542 
22556048.7544 
2357.562.551.2546 
24606553.7548 
2562.567.556.2550 
26657058.7555 
2767.572.561.2560 
28707563.75 
2972.577.566.2562 
30758068.7565 
32808573.7570 
3410859078.75 
3587.592.581.25 
36909583.7575 
3.020308606652.5504818 
21636955.552 
22667258.554 
23697561.556 
24727864.558 
25758167.560 
2610788470.565 
27818773.5 
28849076.570 
29879379.5 
30909682.575 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GEAHF0.5-28-3-B-3
GEAHF0.5-30-3-B-3
GEAHF0.5-32-3-B-3
GEAHF0.5-35-3-B-3
GEAHF0.5-36-3-B-3
GEAHF0.5-40-2-B-3
GEAHF0.5-42-2-B-3
GEAHF0.5-45-2-B-3
GEAHF0.5-48-2-B-3
GEAHF0.5-50-2-B-3
GEAHF0.5-52-2-B-5
GEAHF0.5-60-2-B-5
GEAHF0.5-70-2-B-5
GEAHF0.5-80-2-B-5
GEAHF0.5-100-2-B-5
GEAHF0.8-20-7-B-4
GEAHF0.8-24-7-B-5
GEAHF0.8-25-7-B-5
GEAHF0.8-28-7-B-5
GEAHF0.8-30-7-B-5
GEAHF0.8-32-5-B-5
GEAHF0.8-36-5-B-6
GEAHF0.8-40-5-B-6
GEAHF0.8-45-5-B-6
GEAHF0.8-48-5-B-6
GEAHF0.8-50-5-B-6
GEAHF1.0-21-12-B-6
GEAHF1.0-22-12-B-6
GEAHF1.0-23-12-B-6
GEAHF1.0-24-12-B-6
GEAHF1.0-25-12-B-6
GEAHF1.0-26-12-B-6
GEAHF1.0-27-12-B-6
GEAHF1.0-28-12-B-8
GEAHF1.0-29-12-B-6
GEAHF1.0-30-12-B-8
GEAHF1.0-32-10-B-8
GEAHF1.0-34-10-B-8
GEAHF1.0-35-10-B-8
GEAHF1.0-36-10-B-8
GEAHF1.0-38-10-B-8
GEAHF1.0-40-10-B-8
GEAHF1.0-42-10-B-8
GEAHF1.0-44-10-B-8
GEAHF1.0-45-10-B-8
GEAHF1.0-46-10-B-8
GEAHF1.0-48-10-B-8
GEAHF1.0-50-10-B-8
GEAHF1.0-52-10-B-8
GEAHF1.0-54-10-B-8
GEAHF1.0-55-10-B-8
GEAHF1.0-56-10-B-8
GEAHF1.0-58-10-B-8
GEAHF1.0-60-10-B-10
GEAHF1.0-62-10-B-10
GEAHF1.0-64-10-B-10
GEAHF1.0-65-10-B-10
GEAHF1.0-66-10-B-10
GEAHF1.0-68-10-B-10
GEAHF1.0-70-10-B-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Tooth Width B
(mm)
1 Piece(s)Available

8 Days or more

10283
1 Piece(s)Available

8 Days or more

10303
1 Piece(s)Available

8 Days or more

10323
1 Piece(s)Available

8 Days or more

10353
1 Piece(s)Available

8 Days or more

10363
1 Piece(s)Available

8 Days or more

10402
1 Piece(s)Available

8 Days or more

10422
1 Piece(s)Available

8 Days or more

10452
1 Piece(s)Available

8 Days or more

10482
1 Piece(s)Available

8 Days or more

10502
1 Piece(s)Available

8 Days or more

10522
1 Piece(s)Available

8 Days or more

10602
1 Piece(s)Available

8 Days or more

10702
1 Piece(s)Available

8 Days or more

10802
1 Piece(s)Available

8 Days or more

101002
1 Piece(s)Available

8 Days or more

10207
1 Piece(s)Available

8 Days or more

10247
1 Piece(s)Available

8 Days or more

10257
1 Piece(s)Available

8 Days or more

10287
1 Piece(s)Available

8 Days or more

10307
1 Piece(s)Available

8 Days or more

10325
1 Piece(s)Available

8 Days or more

10365
1 Piece(s)Available

8 Days or more

10405
1 Piece(s)Available

8 Days or more

10455
1 Piece(s)Available

8 Days or more

10485
1 Piece(s)Available

8 Days or more

10505
1 Piece(s)Available

8 Days or more

102112
1 Piece(s)Available

8 Days or more

102212
1 Piece(s)Available

8 Days or more

102312
1 Piece(s)Available

8 Days or more

102412
1 Piece(s)Available

8 Days or more

102512
1 Piece(s)Available

8 Days or more

102612
1 Piece(s)Available

8 Days or more

102712
1 Piece(s)Available

8 Days or more

102812
1 Piece(s)Available

8 Days or more

102912
1 Piece(s)Available

8 Days or more

103012
1 Piece(s)Available

8 Days or more

103210
1 Piece(s)Available

8 Days or more

103410
1 Piece(s)Available

8 Days or more

103510
1 Piece(s)Available

8 Days or more

103610
1 Piece(s)Available

8 Days or more

103810
1 Piece(s)Available

8 Days or more

104010
1 Piece(s)Available

8 Days or more

104210
1 Piece(s)Available

8 Days or more

104410
1 Piece(s)Available

8 Days or more

104510
1 Piece(s)Available

8 Days or more

104610
1 Piece(s)Available

8 Days or more

104810
1 Piece(s)Available

8 Days or more

105010
1 Piece(s)Available

8 Days or more

105210
1 Piece(s)Available

8 Days or more

105410
1 Piece(s)Available

8 Days or more

105510
1 Piece(s)Available

8 Days or more

105610
1 Piece(s)Available

8 Days or more

105810
1 Piece(s)Available

8 Days or more

106010
1 Piece(s)Available

8 Days or more

106210
1 Piece(s)Available

8 Days or more

106410
1 Piece(s)Available

8 Days or more

106510
1 Piece(s)Available

8 Days or more

106610
1 Piece(s)Available

8 Days or more

106810
1 Piece(s)Available

8 Days or more

107010

Loading...

More Information

■Features: Compared with Straight Bore (GEAHBB), price is reduced by maximum of 76%. This is a stock item that can be shipped next-day.

Spur Gear - Pressure Angle 20°, Module 0.5, 0.8, 1.0, 1.5, 2.0, 2.5, 3.0, B Shape, Shaft Bore Fixed Type:Related Image
RGMA1.0-500(Click here
NKBC(Click here
 

Basic Information

Material 1045 Carbon Steel or Equivalent Shape Shape B Heat Treatment Not Provided
Surface Treatment Black Oxide Coating Ground Tooth Not Provided Backlash Provided
Bearing Not Provided Shaft Bore Tolerance H7 Precision(Old JIS) JIS B 1702 (Class 4)
Hole Shape Round Hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support