(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Belts - General Purpose, with Guide

Flat Belts - General Purpose, with Guide

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion

•Surface Cover Shape: Flat
•Friction Coefficient Against Polished Copper Reference Back Side: 0.2

  • inCAD Components
Flat Belts - General Use - With Guide to Prevent Lateral Movement:Related Image

・Materials
TypeType
No.
ColorPly countSurface
Shape
[ M ]MaterialFriction Coefficient
(Ref. Against Polished Steel)
Thickness
mm
Unit Mass
kg/m2
Allowable Tension
N/mm
Min. Pulley Dia.
Ømm
Continuous Use Temperature
°C
SurfaceBackFrontBack
HBLTDSGGreen1Flat surfacePolyurethanePolyester Resin0.80.20.80.7420-30~80
HBLTDSWWhite1Flat surfacePolyurethanePolyester Resin0.80.20.80.7420-30~80
HBLTDSGreen2Flat surfacePolyurethanePolyester Resin0.80.21.41.5825-30~80
HBLTGSDSNGreen2Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.21.71.9850-30~100
HBLBDSNSky Blue2Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.21.41.3320-30~100
HBLYGDSNYellow Green2Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.21.41.5825(20) *1-30~100
HBLTGCDSNGreen2Flat surfacePVCPolyester Resin Canvas1.00.21.81.9830-10~80
HBLTWCDSNWhite2Flat surfacePVCPolyester Resin Canvas1.00.21.81.9830-10~80
HBLGDSTGreen3Flat surfacePVCPolyester Resin Canvas1.00.24.6518100-10~80
HBLWDSTWhite3Flat surfacePVCPolyester Resin Canvas1.00.24.6518100-10~80
HBTDSTNGreen2Flat surfacePVCPolyester Resin Canvas1.00.23.43.7875-10~80
*1: Number in ( ) is the value when allowable tension is 5N/mm.
 

Specifications

Part Number-Belt Length L (m)
     
Type Belt Width  
HBLTDS 350-4.23


Part NumberBelt Length L (m)Body Price / mBelt Jointing Charge (Body Price + )
TypeBelt Width W0.01m Increment① ②⑦ ⑧⑨ ⑩① ② ③④, ⑤, ⑥, ⑦, ⑧, ⑪⑨, ⑩
10mm IncrementHBLTDSG
HBLTDSW
HBLTDSHBLTGSDSNHBLBDSNHBLYGDSNHBLTGCDSN
HBLTWCDSN
HBLGDST
HBLWDST
HBTDSTNHBLTDSG
HBLTDSW
HBLTDS
HBLTGSDSN, HBLBDSN
HBLYGDSN, HBLTGCDSN
HBLTWCDSN, HBTDSTN
HBLGDST
HBLWDST
HBLTDSG
HBLTDSW
HBLTDS
HBLTGSDSN
HBLBDSN
HBLYGDSN
HBLTGCDSN
HBLTWCDSN
HBLGDST
HBLWDST
HBTDSTN
50~900.50~20.00
(L≥Wx4)
           
100~190           
200~290           
300~400           
410~500           
[ ! ]Belts cannot be used for knife edge configuration.

TypeFood hygienic propertiesAntibacterial and Antifungal PropertyFray PreventionWater / Moisture ResistanceThermal Shrinkage PreventionSurface CleanabilityPrevention of shrinkage due to imprintingSodium Hypochlorite ResistantAnti-stickOil Resistance
HBLTDSG----
HBLTDSW----
HBLTDS----
HBLTGSDSN----
HBLBDSN---
HBLYGDSN----
HBLTGCDSN○ *1------
HBLTWCDSN○ *1------
HBLGDST○ *1-------
HBLWDST○ *1-------
HBTDSTN○ *1------
*1: Cannot be used for bare transfer of oil and fatty foods.
◎: Best suited, ○: Applicable, △: May be applicable, -: Not applicable

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HBLBDSN50-[0.5-20/0.01]
HBLBDSN60-[0.5-20/0.01]
HBLBDSN70-[0.5-20/0.01]
HBLBDSN80-[0.5-20/0.01]
HBLBDSN90-[0.5-20/0.01]
HBLBDSN100-[0.5-20/0.01]
HBLBDSN110-[0.5-20/0.01]
HBLBDSN120-[0.5-20/0.01]
HBLBDSN130-[0.5-20/0.01]
HBLBDSN140-[0.5-20/0.01]
HBLBDSN150-[0.5-20/0.01]
HBLBDSN160-[0.5-20/0.01]
HBLBDSN170-[0.5-20/0.01]
HBLBDSN180-[0.5-20/0.01]
HBLBDSN190-[0.5-20/0.01]
HBLBDSN200-[0.5-20/0.01]
HBLBDSN210-[0.5-20/0.01]
HBLBDSN220-[0.5-20/0.01]
HBLBDSN230-[0.5-20/0.01]
HBLBDSN240-[0.5-20/0.01]
HBLBDSN250-[0.5-20/0.01]
HBLBDSN260-[0.5-20/0.01]
HBLBDSN270-[0.5-20/0.01]
HBLBDSN280-[0.5-20/0.01]
HBLBDSN290-[0.5-20/0.01]
HBLBDSN300-[0.5-20/0.01]
HBLBDSN310-[0.5-20/0.01]
HBLBDSN320-[0.5-20/0.01]
HBLBDSN330-[0.5-20/0.01]
HBLBDSN340-[0.5-20/0.01]
HBLBDSN350-[0.5-20/0.01]
HBLBDSN360-[0.5-20/0.01]
HBLBDSN370-[0.5-20/0.01]
HBLBDSN380-[0.5-20/0.01]
HBLBDSN390-[0.5-20/0.01]
HBLBDSN400-[0.5-20/0.01]
HBLBDSN410-[0.5-20/0.01]
HBLBDSN420-[0.5-20/0.01]
HBLBDSN430-[0.5-20/0.01]
HBLBDSN440-[0.5-20/0.01]
HBLBDSN450-[0.5-20/0.01]
HBLBDSN460-[0.5-20/0.01]
HBLBDSN470-[0.5-20/0.01]
HBLBDSN480-[0.5-20/0.01]
HBLBDSN490-[0.5-20/0.01]
HBLBDSN500-[0.5-20/0.01]
HBLGDST50-[0.5-20/0.01]
HBLGDST60-[0.5-20/0.01]
HBLGDST70-[0.5-20/0.01]
HBLGDST80-[0.5-20/0.01]
HBLGDST90-[0.5-20/0.01]
HBLGDST100-[0.5-20/0.01]
HBLGDST110-[0.5-20/0.01]
HBLGDST120-[0.5-20/0.01]
HBLGDST130-[0.5-20/0.01]
HBLGDST140-[0.5-20/0.01]
HBLGDST150-[0.5-20/0.01]
HBLGDST160-[0.5-20/0.01]
HBLGDST170-[0.5-20/0.01]
HBLGDST180-[0.5-20/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Specifications Surface Cover Color Surface Cover Material Belt width W (mm)
(mm)
Tension Member Material Number of Plies Friction Coefficient (against Polished Copper, for Reference), Front Side Thickness
(mm)
Unit Mass
(kg/m2)
Allowable Tension
(N/mm)
Min. Pulley Diameter
(φ)
Continuous operating temperature
(℃)
Belt Length L
(m)
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane50[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane60[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane70[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane80[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane90[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane100[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane110[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane120[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane130[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane140[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane150[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane160[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane170[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane180[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane190[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane200[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane210[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane220[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane230[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane240[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane250[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane260[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane270[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane280[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane290[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane300[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane310[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane320[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane330[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane340[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane350[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane360[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane370[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane380[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane390[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane400[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane410[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane420[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane430[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane440[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane450[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane460[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane470[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane480[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane490[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General PurposeSky Blue[Polyurethane] Thermoplastic Polyurethane500[Polyester] Polyester Canvas2 Ply0.61.41.3320-30-1000.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC50[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC60[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC70[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC80[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC90[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC100[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC110[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC120[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC130[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC140[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC150[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC160[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC170[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green[Vinyl Chloride] PVC180[Polyester] Polyester Canvas3 Ply1.04.6518100-10-800.5 ~ 20

Loading...

More Information

■Features: Suitable for ensuring running straightness and strength against lateral forces. Used for transfer of wide range of items from food to cardboard, metal and plastic. Excels in high temperature, high moisture conditions, and is resistant to fray.
 

Basic Information

Surface Cover Shape Flat Friction Coefficient (against Polished Copper, for Reference), Back Side 0.2 Knife Edge(mm) Not Provided

Additional Products in this Category

Complementary Products

Tech Support