(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Belts - Food-Grade

Flat Belts - Food-Grade

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion

For complete product overview and details on Flat Belts - Food-Grade see the sections below:

  • inCAD Components
Flat Belts - Food Grade:Related Image

・Materials
TypeColorPly countSurface
Shape
[ M ]MaterialFriction Coefficient
(Ref. Against Polished Steel)
Thickness
mm
Unit Mass
kg/m2
Allowable Tension
N/mm
Min. Pulley Dia.
Ømm
Knife EdgeContinuous Use Temperature
°C
SurfaceBackFrontBack
FHBLTWhite1 Flat surfacePolyurethanePolyester Resin0.20.150.80.93.520R3-10~80
KBLWWhite1 Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.20.80.7415R3-30~100
KBLTSky Blue1 Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.20.80.7415R3-30~100
KBLWSNWhite2 Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.21.41.5825(15) *1(R3) *1-30~100
KBLWDNWhite2 Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.21.71.9850--30~100
KBLWTWhite3 Flat surfaceThermoplastic PolyurethanePolyester Resin Canvas0.60.22.52.612100--30~100
PHBLBSky Blue1 DiamondThermoplastic PolyurethanePolyester Resin Canvas0.60.21.31420--30~100
PHBLBNSky Blue2 DiamondThermoplastic PolyurethanePolyester Resin Canvas0.60.21.71.6330--30~100
PHBLWNWhite2 DiamondThermoplastic PolyurethanePolyester Resin Canvas0.60.21.71.6330--30~100
*1: Number in ( ) is the value when allowable tension is 5N/mm.

Specifications

Part Number-Belt Length L (m)
     
Type Belt Width  
FHBLT 50-4.23


Part NumberBelt Length L (m)Body Price / mBelt Jointing Charge (Body Price + ) 
TypeBelt Width
W (mm)
0.01m IncrementFHBLTKBLWKBLTKBLWSNKBLWDNKBLWTPHBLBPHBLBNPHBLWNFHBLTKBLW
KBLT
PHBLB
KBLWSN, KBLWDN
PHBLBN, PHBLWN
KBLWT
FHBLT

KBLW

KBLT

KBLWSN

KBLWDN

KBLWT

PHBLB

PHBLBN

PHBLWN
 100.50~20.00             
 15             
 20             
 250.80~20.00             
 30             
 35             
 40             
 50             
 60             
 70             
 75             
 80             
 90             
100             
110             
120             
125             
130             
140             
150             
160             
170             
180             
190             
200             
210             
220             
230             
240             
250             
260             
270             
280             
290             
300             
310             
320             
330             
340             
350             
360             
370             
380             
390             
400             
410             
420             
430             
440             
450             
460             
470             
480             
490             
500             
[ ! ]Flat belts are weld-jointed before shipping.
[ ! ]The connection areas may become slightly thicker: FHBLT by 0.3mm.

TypeFood hygienic
properties
Antibacterial and
Antifungal Property
Fray PreventionWater Resistance,
Moist-Heat Resistance
Thermal Shrinkage
Prevention
Surface CleanabilityPrevention of shrinkage
due to imprinting
Sodium Hypochlorite
Resistant
Anti-stickOil Resistance
FHBLT
KBLW---
KBLT---
KBLWSN---
KBLWDN---
KBLWT---
PHBLB--
PHBLBN--
PHBLWN--
◎: Best suited, ○: Applicable, △: May be applicable, -: Not applicable

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FHBLT10-[0.5-20/0.01]
FHBLT15-[0.5-20/0.01]
FHBLT20-[0.5-20/0.01]
FHBLT25-[0.5-20/0.01]
FHBLT30-[0.5-20/0.01]
FHBLT35-[0.5-20/0.01]
FHBLT40-[0.5-20/0.01]
FHBLT50-[0.5-20/0.01]
FHBLT60-[0.5-20/0.01]
FHBLT70-[0.5-20/0.01]
FHBLT75-[0.5-20/0.01]
FHBLT80-[0.5-20/0.01]
FHBLT90-[0.5-20/0.01]
FHBLT100-[0.5-20/0.01]
FHBLT110-[0.5-20/0.01]
FHBLT120-[0.5-20/0.01]
FHBLT125-[0.5-20/0.01]
FHBLT130-[0.5-20/0.01]
FHBLT140-[0.5-20/0.01]
FHBLT150-[0.5-20/0.01]
FHBLT160-[0.5-20/0.01]
FHBLT170-[0.5-20/0.01]
FHBLT180-[0.5-20/0.01]
FHBLT190-[0.5-20/0.01]
FHBLT200-[0.5-20/0.01]
FHBLT210-[0.5-20/0.01]
FHBLT220-[0.5-20/0.01]
FHBLT230-[0.5-20/0.01]
FHBLT240-[0.5-20/0.01]
FHBLT250-[0.5-20/0.01]
FHBLT260-[0.5-20/0.01]
FHBLT270-[0.5-20/0.01]
FHBLT280-[0.5-20/0.01]
FHBLT290-[0.5-20/0.01]
FHBLT300-[0.5-20/0.01]
FHBLT310-[0.8-20/0.01]
FHBLT320-[0.8-20/0.01]
FHBLT330-[0.8-20/0.01]
FHBLT340-[0.8-20/0.01]
FHBLT350-[0.8-20/0.01]
FHBLT360-[0.8-20/0.01]
FHBLT370-[0.8-20/0.01]
FHBLT380-[0.8-20/0.01]
FHBLT390-[0.8-20/0.01]
FHBLT400-[0.8-20/0.01]
FHBLT410-[0.8-20/0.01]
FHBLT420-[0.8-20/0.01]
FHBLT430-[0.8-20/0.01]
FHBLT440-[0.8-20/0.01]
FHBLT450-[0.8-20/0.01]
FHBLT460-[0.8-20/0.01]
FHBLT470-[0.8-20/0.01]
FHBLT480-[0.8-20/0.01]
FHBLT490-[0.8-20/0.01]
FHBLT500-[0.8-20/0.01]
KBLT10-[0.5-20/0.01]
KBLT15-[0.5-20/0.01]
KBLT20-[0.5-20/0.01]
KBLT25-[0.5-20/0.01]
KBLT30-[0.5-20/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Specifications Surface Cover Color Surface Cover Material Belt width W (mm)
(mm)
Surface Cover Shape Tension Member Material Number of Plies Friction Coefficient (against Polished Copper, for Reference), Front Side Friction Coefficient (against Polished Copper, for Reference), Back Side Thickness
(mm)
Unit Mass
(kg/m2)
Allowable Tension
(N/mm)
Min. Pulley Diameter
(φ)
Knife Edge
(mm)
Continuous operating temperature
(℃)
Belt Length L
(m)
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane10Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane15Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane20Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane25Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane30Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane35Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane40Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane50Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane60Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane70Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane75Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane80Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane90Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane100Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane110Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane120Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane125Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane130Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane140Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane150Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane160Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane170Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane180Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane190Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane200Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane210Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane220Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane230Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane240Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane250Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane260Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane270Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane280Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane290Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane300Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.5 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane310Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane320Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane330Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane340Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane350Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane360Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane370Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane380Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane390Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane400Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane410Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane420Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane430Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane440Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane450Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane460Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane470Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane480Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane490Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

10 Days or more

10Food Compatible / Minicomputer / Knife EdgeWhite[Polyurethane] Polyurethane500Flat[Polyester] Polyester1 Ply0.20.150.80.93.420R3-10-800.8 ~ 20
1 Piece(s)

27 Days or more

10Food Compatible / Minicomputer / Knife EdgeSky Blue[Polyurethane] Thermoplastic Polyurethane10Flat[Polyester] Polyester Canvas1 Ply0.60.20.80.7415R3-30-1000.5 ~ 20
1 Piece(s)

27 Days or more

10Food Compatible / Minicomputer / Knife EdgeSky Blue[Polyurethane] Thermoplastic Polyurethane15Flat[Polyester] Polyester Canvas1 Ply0.60.20.80.7415R3-30-1000.5 ~ 20
1 Piece(s)

27 Days or more

10Food Compatible / Minicomputer / Knife EdgeSky Blue[Polyurethane] Thermoplastic Polyurethane20Flat[Polyester] Polyester Canvas1 Ply0.60.20.80.7415R3-30-1000.5 ~ 20
1 Piece(s)

27 Days or more

10Food Compatible / Minicomputer / Knife EdgeSky Blue[Polyurethane] Thermoplastic Polyurethane25Flat[Polyester] Polyester Canvas1 Ply0.60.20.80.7415R3-30-1000.5 ~ 20
1 Piece(s)

27 Days or more

10Food Compatible / Minicomputer / Knife EdgeSky Blue[Polyurethane] Thermoplastic Polyurethane30Flat[Polyester] Polyester Canvas1 Ply0.60.20.80.7415R3-30-1000.5 ~ 20

Loading...

More Information

■Features: Anti-bacterial and anti-fungal properties suitable for transferring of uncovered foods such as meat, bread, sweets, noodles etc.
 

Additional Products in this Category

Complementary Products

Tech Support