(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Flat Belts - Grip

Flat Belts - Grip

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Expansion

•Surface Cover Material: Thermoplastic Polyurethane
•Tension Member Material: Polyester Canvas
•Continuous Operating Temperature (?): -30-100
•Friction Coefficient Against Polished Copper Reference Front Side: 0.7
•Friction Coefficient Against Polished Copper Reference Back Side: 0.2

  • inCAD Components
Flat Belts - Grip Type:Related Image

・Materials
TypeColorPly countSurface
Shape
[ M ]MaterialFriction Coefficient
(Ref. Against Polished Steel)
Thickness
mm
Unit Mass
kg/m2
Allowable Tension
N/mm
Min. Pulley Dia.
Ømm
Knife EdgeContinuous Use Temperature
°C
SurfaceBackFrontBack
GBLGGreen1 Grain (fine)Thermoplastic PolyurethanePolyester Resin Canvas0.70.21.00.9415R3-30~100
GBLWWhite1 Grain (fine)Thermoplastic PolyurethanePolyester Resin Canvas0.70.21.00.9415R3-30~100
GBLGSNGreen2 Grain (fine)Thermoplastic PolyurethanePolyester Resin Canvas0.70.21.61.6825×-30~100
GBLGDNGreen2 Grain (thick)Thermoplastic PolyurethanePolyester Resin Canvas0.70.22.01.9850(20) *1×-30~100
GBLWNWhite2 Grain (thick)Thermoplastic PolyurethanePolyester Resin Canvas0.70.22.01.9850(20) *1×-30~100
*1: Number in ( ) is the value when allowable tension is 5N/mm.

Specifications

Part Number-Belt Length L (m)
     
Type Belt Width  
GBLG 350-4.23


Part NumberBelt Length L (m)Body Price / mBelt Jointing Charge (Body Price + )
TypeBelt Width
W (mm)
0.01m IncrementGBLGGBLWGBLGSNGBLGDNGBLWNGBLG
GBLW
GBLGSN
GBLGDN
GBLWN
GBLG

GBLW

GBLGSN

GBLGDN

GBLWN
100.50~20.00       
15       
20       
250.80~20.00       
30       
35       
40       
50       
60       
70       
75       
80       
90       
100       
110       
120       
125       
130       
140       
150       
160       
170       
180       
190       
200       
210       
220       
230       
240       
250       
260       
270       
280       
290       
300       
310       
320       
330       
340       
350       
360       
370       
380       
390       
400       
410       
420       
430       
440       
450       
460       
470       
480       
490       
500       
[ ! ]Flat belts are weld-jointed before shipping.

TypeFood hygienic propertiesAntibacterial and Antifungal PropertyFray PreventionWater / Moisture ResistanceThermal Shrinkage PreventionSurface CleanabilityPrevention of shrinkage due to imprintingSodium Hypochlorite ResistantAnti-stickOil Resistance
GBLG----
GBLW---
GBLGSN----
GBLGDN----
GBLWN---
◎: Best suited, ○: Applicable, △: May be applicable, -: Not applicable

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBLG10-[0.5-20/0.01]
GBLG15-[0.5-20/0.01]
GBLG20-[0.5-20/0.01]
GBLG25-[0.5-20/0.01]
GBLG30-[0.5-20/0.01]
GBLG35-[0.5-20/0.01]
GBLG40-[0.5-20/0.01]
GBLG50-[0.5-20/0.01]
GBLG60-[0.5-20/0.01]
GBLG70-[0.5-20/0.01]
GBLG75-[0.5-20/0.01]
GBLG80-[0.5-20/0.01]
GBLG90-[0.5-20/0.01]
GBLG100-[0.5-20/0.01]
GBLG110-[0.5-20/0.01]
GBLG120-[0.5-20/0.01]
GBLG125-[0.5-20/0.01]
GBLG130-[0.5-20/0.01]
GBLG140-[0.5-20/0.01]
GBLG150-[0.5-20/0.01]
GBLG160-[0.5-20/0.01]
GBLG170-[0.5-20/0.01]
GBLG180-[0.5-20/0.01]
GBLG190-[0.5-20/0.01]
GBLG200-[0.5-20/0.01]
GBLG210-[0.5-20/0.01]
GBLG220-[0.5-20/0.01]
GBLG230-[0.5-20/0.01]
GBLG240-[0.5-20/0.01]
GBLG250-[0.5-20/0.01]
GBLG260-[0.5-20/0.01]
GBLG270-[0.5-20/0.01]
GBLG280-[0.5-20/0.01]
GBLG290-[0.5-20/0.01]
GBLG300-[0.5-20/0.01]
GBLG310-[0.5-20/0.01]
GBLG320-[0.5-20/0.01]
GBLG330-[0.5-20/0.01]
GBLG340-[0.5-20/0.01]
GBLG350-[0.5-20/0.01]
GBLG360-[0.5-20/0.01]
GBLG370-[0.5-20/0.01]
GBLG380-[0.5-20/0.01]
GBLG390-[0.5-20/0.01]
GBLG400-[0.5-20/0.01]
GBLG410-[0.5-20/0.01]
GBLG420-[0.5-20/0.01]
GBLG430-[0.5-20/0.01]
GBLG440-[0.5-20/0.01]
GBLG450-[0.5-20/0.01]
GBLG460-[0.5-20/0.01]
GBLG470-[0.5-20/0.01]
GBLG480-[0.5-20/0.01]
GBLG490-[0.5-20/0.01]
GBLG500-[0.5-20/0.01]
GBLGDN10-[0.5-20/0.01]
GBLGDN15-[0.5-20/0.01]
GBLGDN20-[0.5-20/0.01]
GBLGDN25-[0.5-20/0.01]
GBLGDN30-[0.5-20/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Specifications Surface Cover Color Belt width W (mm)
(mm)
Surface Cover Shape Number of Plies Thickness
(mm)
Unit Mass
(kg/m2)
Allowable Tension
(N/mm)
Min. Pulley Diameter
(φ)
Knife Edge
(mm)
Belt Length L
(m)
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green10[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green15[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green20[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green25[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green30[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green35[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green40[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green50[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green60[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green70[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green75[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green80[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green90[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green100[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green110[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green120[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green125[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green130[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green140[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green150[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green160[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green170[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green180[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green190[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green200[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green210[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green220[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green230[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green240[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green250[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green260[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green270[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green280[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green290[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green300[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green310[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green320[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green330[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green340[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green350[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green360[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green370[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green380[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green390[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green400[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green410[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green420[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green430[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green440[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green450[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green460[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green470[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green480[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green490[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10Minicomputer / Knife Edge[Green] Green500[Woven Cloth] Grain (Thin)1 Ply10.9415R30.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green10[Woven Cloth] Grain (Thick)2 Ply2.01.9850(20)*1Not Provided0.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green15[Woven Cloth] Grain (Thick)2 Ply2.01.9850(20)*1Not Provided0.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green20[Woven Cloth] Grain (Thick)2 Ply2.01.9850(20)*1Not Provided0.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green25[Woven Cloth] Grain (Thick)2 Ply2.01.9850(20)*1Not Provided0.5 ~ 20
1 Piece(s)

12 Days or more

10General Purpose[Green] Green30[Woven Cloth] Grain (Thick)2 Ply2.01.9850(20)*1Not Provided0.5 ~ 20

Loading...

More Information

■Features: Grainy surfaces suitable for flat transfer of bulk goods.
 

Basic Information

Surface Cover Material Thermoplastic Polyurethane Tension Member Material Polyester Canvas Friction Coefficient (against Polished Copper, for Reference), Front Side 0.7
Friction Coefficient (against Polished Copper, for Reference), Back Side 0.2 Continuous operating temperature(℃) -30-100

Additional Products in this Category

Complementary Products

Tech Support