(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Conveyor Surface Accessories - Press Rollers

Conveyor Surface Accessories - Press Rollers

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

Suitable for conveying print workpieces, etc. The optimal roller size and Urethane type can be selected based on the current workpieces.

  • inCAD Components
コンベヤ用押さえローラ-スタンダードタイプ-:Related Image
Type① Roller
[ M ]Material[ H ]HardnessColor
FixedSpring LoadedCoreWheelLining
CHRSCOBSCarbon SteelSteelUrethaneShore 90Natural Color
CHRUCOBUAntistatic UrethaneGray

 ② Arm③ Retaining Ring Type C④ Stainless Steel Tube⑤ Tension Spring⑥ Post for Tension Springs⑦ Conveyor
Mounting Bracket
⑧ Plastic Washer
[ M ]Material6061 Aluminum Alloy304 Stainless Steel304 Stainless Steel304 Stainless Steel304 Stainless SteelPolyacetal
[ S ]Surface TreatmentClear Anodize-

Specifications

Part Number-L-W
   
Type No
CHRU 57-313-500

Part NumberLW
1mm Increment
DdaR
TYPENo
Fixed
CHRS
CHRU
28 113
163
213
263
313
413
513
L≤W
150
~
550
28.6 8.23.560
38 38.1 12.25.575
57 57.2 12.26.5100
Spring Loaded
COBS
COBU
28 28.6 8.23.560
38 38.1 12.25.575
57 57.2 12.26.5100

Alterations

コンベヤ用押さえローラ-スタンダードタイプ-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHRS28-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
CHRS38-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
CHRS57-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
CHRU28-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
CHRU38-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
CHRU57-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
COBS28-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
COBS38-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
COBS57-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
COBU28-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
COBU38-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
COBU57-[113,​163,​213,​263,​313,​413,​513]-[150-550/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType NO. D d a R Roller (Lining) Spring Roller Color L
(mm)
W
(mm)
1 Piece(s)

12 Days or more

10Fixed Type2828.68.23.560UrethaneNoneNatural Color113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type3838.112.25.575UrethaneNoneNatural Color113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type5757.212.26.5100UrethaneNoneNatural Color113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type2828.68.23.560Antistatic UrethaneNoneGray113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type3838.112.25.575Antistatic UrethaneNoneGray113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10Fixed Type5757.212.26.5100Antistatic UrethaneNoneGray113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10With Spring2828.68.23.560UrethaneProvidedNatural Color113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10With Spring3838.112.25.575UrethaneProvidedNatural Color113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10With Spring5757.212.26.5100UrethaneProvidedNatural Color113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10With Spring2828.68.23.560Antistatic UrethaneProvidedGray113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10With Spring3838.112.25.575Antistatic UrethaneProvidedGray113 ~ 513150 ~ 550
1 Piece(s)

12 Days or more

10With Spring5757.212.26.5100Antistatic UrethaneProvidedGray113 ~ 513150 ~ 550

Loading...

  1. 1

More Information

■Features: Suitable for conveying printed materials. Roller sizes and urethane type can be selected according to the workpiece.

Example

コンベヤ用押さえローラ-スタンダードタイプ-:Related Image
 

Basic Information

Roller Material (Core) Carbon Steel Roller Material (Wheel) Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support