(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Round Steel BarConveyor Guide Rail Brackets - Adjustable

Round Steel BarConveyor Guide Rail Brackets - Adjustable

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Allow the height, width and angle to be adjusted based on the angle bracket. Are suitable for guiding workpieces to a certain direction or aligning them.

  • inCAD Components
ワークガイド取付金具-支柱調整エンプラレールタイプ-:Related Image

[ M ] Material: Stainless Steel304

Specifications

Part Number
   
Type A
CGXN 150

Part Number
TypeA
Engineering Plastic Rails
CGXN
Round Rod
CGVN
50
100
150

Alterations

ワークガイド取付金具-支柱調整エンプラレールタイプ-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGVN50
CGVN100
CGVN150
CGXN50
CGXN100
CGXN150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType A
1 Piece(s)Available

12 Days or more

10Round Pole Type50
1 Piece(s)Available

12 Days or more

10Round Pole Type100
1 Piece(s)Available

12 Days or more

10Round Pole Type150
1 Piece(s)Available

12 Days or more

10Engineering Plastic Rail Type50
1 Piece(s)Available

12 Days or more

10Engineering Plastic Rail Type100
1 Piece(s)Available

12 Days or more

10Engineering Plastic Rail Type150

Loading...

  1. 1

More Information

■Features: Height, width, and angle can be adjusted using the supporting column. Suitable for guiding and aligning workpieces.

Example

ワークガイド取付金具-支柱調整エンプラレールタイプ-:Related Image
 

Basic Information

Type Guide Rail Brackets

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support