(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hex socket and grease fittings are mounted on both the head and thread part. They can be secured from either head or thread side. Greasing is enabled from both directions.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ A ]Accessories | ||
Application | With Seal | No Seal | ||
General | CFUH | CUH | 52100 Bearing Steel | 1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide) |
CFUSH | CUSH | 440C Stainless Steel Equivalent | 1 Hex Nut (304 Stainless Steel) | |
Low Dust Generation | CFUCH | - | ||
Heavy Load | CFUGH | - | 52100 Bearing Steel | 1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide) |
Part Number | - | D |
CFUH20 | - | 52 |
Part Number | D (Selectable) | MxPitch | B | B1 | L | d1 | ℓ | ℓ1 | r | f (Min.) | H | Mass (g) | Max. Tightening Torque (N•m) | Unit Price | |||||||
Type | dh7 Tolerance | CFUH | CFUSH | CFUCH | CFUGH | CUH | CUSH | ||||||||||||||
(With Seal) CFUH CFUSH CFUCH CFUGH (No Seal) CUH CUSH | 12 | 0 -0.018 | 30 | 12x1.5 | 14 | 15 | 40 | 3 | 14 | 6 | 1.5 | 20 | 6 | 105(107) | 29.4 | ||||||
32 | 115(117) | ||||||||||||||||||||
16 | 35 | 16x1.5 | 18 | 19.5 | 52 | 18 | 8 | 24 | 205(207) | 70.6 | |||||||||||
18 | 40 | 18x1.5 | 20 | 21.5 | 58 | 20 | 26 | 295(300) | 98 | ||||||||||||
20 | 0 -0.021 | 47 | 20x1.5 | 24 | 25.5 | 66 | 4 | 22 | 9 | 36 | 8 | 450(455) | 137 | ||||||||
52 | 525(530) | ||||||||||||||||||||
24 | 62 | 24x1.5 | 29 | 30.5 | 80 | 25 | 11 | 40 | 915(925) | 245 | |||||||||||
72 | 1150(1160) | ||||||||||||||||||||
30 | 80 | 30x1.5 | 35 | 37 | 100 | 32 | 15 | 2 | 46 | 1880(1890) | 480 | ||||||||||
85 | 1950(1960) | ||||||||||||||||||||
90 | 2000(2010) |
d-D | Standard | Heavy Load | |||||||||||||
Basic Dynamic Load Rating C (kN) | Basic Static Load Rating Cor (kN) | Max. Allowable Load (kN) | Track Load Capacity(kN) | Max. Rotational Speed(rpm) | Mass (g) | Basic Dynamic Load Rating C (kN) | Basic Static Load Rating Cor (kN) | Max. Allowable Load (kN) | Track Load Capacity(kN) | Max. Rotational Speed with Seal (rpm) | Mass (g) | ||||
(With Seal) | (No Seal) | ||||||||||||||
Crowned | Flat | Crowned | Flat | ||||||||||||
3-10 | 1.47 | 1.18 | 0.36 | 0.37 | 1.37 | 32900 | 47000 | 4.5 | - | - | - | - | - | - | - |
4-12 | 2.06 | 2.05 | 0.78 | 0.47 | 1.76 | 25900 | 37000 | 7.5 | - | - | - | - | - | - | - |
5-13 | 3.14 | 2.77 | 1.42 | 0.53 | 2.25 | 20300 | 29000 | 10.5 | - | - | - | - | - | - | - |
6-16 | 3.59 | 3.58 | 2.11 | 1.08 | 3.43 | 17500 | 25000 | 18.5 | 6.94 | 8.5 | 2.11 | 1.08 | 3.43 | 7700 | 19 |
8-19 | 4.17 | 4.65 | 4.73 | 1.37 | 4.02 | 14000 | 20000 | 28.5 | 8.13 | 11.2 | 4.73 | 1.37 | 4.02 | 6090 | 29 |
10-22 | 5.33 | 6.78 | 5.81 | 1.67 | 4.7 | 11900 | 17000 | 45 | 9.42 | 14.3 | 5.81 | 1.67 | 4.7 | 5040 | 46 |
10-26 | 2.06 | 5.49 | 60 | 2.06 | 5.49 | 61 | |||||||||
12-30 | 7.87 | 9.79 | 9.37 | 2.45 | 7.06 | 9800 | 14000 | 105 | 13.4 | 19.8 | 9.37 | 2.45 | 7.06 | 4060 | 107 |
12-32 | 2.74 | 7.45 | 115 | 2.74 | 7.45 | 117 | |||||||||
16-35 | 12 | 18.3 | 17.3 | 3.14 | 11.2 | 7000 | 10000 | 205 | 20.6 | 37.6 | 17.3 | 3.14 | 11.2 | 3150 | 207 |
18-40 | 14.7 | 25.2 | 26.1 | 3.72 | 14.4 | 5950 | 8500 | 295 | 25.2 | 51.3 | 26.1 | 3.72 | 14.4 | 2660 | 300 |
20-47 | 20.7 | 34.8 | 32.1 | 7.15 | 21 | 4900 | 7000 | 450 | 33.2 | 64.8 | 32.1 | 7.15 | 21 | 2380 | 455 |
20-52 | 8.23 | 23.2 | 525 | 8.23 | 23.2 | 530 | |||||||||
24-62 | 30.6 | 53.2 | 49.5 | 10.5 | 34.2 | 4550 | 6500 | 915 | 46.7 | 92.9 | 49.5 | 10.5 | 34.2 | 2030 | 925 |
24-72 | 12.9 | 39.8 | 1150 | 12.9 | 39.8 | 1160 | |||||||||
30-80 | 45.4 | 87.6 | 73.7 | 14.9 | 52.6 | 3500 | 5000 | 1880 | 67.6 | 145 | 73.7 | 14.9 | 52.6 | 1610 | 1890 |
30-85 | 16.1 | 56 | 1950 | 16.1 | 56 | 1960 | |||||||||
30-90 | 17.3 | 59.3 | 2000 | 17.3 | 59.3 | 2010 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Features: Hex socket and grease fi tting are mounted on both the head and thread part. You can secure it from either head or thread side using a hex wrench. Greasing is possible from both directions.
Part Number Substitution Table for Cam Follower Standard Changes (D30~40, 52 only)
Type | Old Part Number (D30~40, 52) | New Part Number | ||
Old Standard | Old Hex Socket Type |
Old Hex Socket on Thread | Hex Socket on Head and Shank | |
Cam Followers | CFUR | CFUA | CFUB | CFUH |
CFURS | CFUAS | - | CFUSH | |
CFURC | CFUAC | - | CFUCH | |
- | CFUAG | - | CFUGH | |
CFU | CUA | - | CUH | |
CFUS | CUAS | - | CUSH | |
CFFR | CFFA | CFFB | CFFH | |
CFFRS | CFFAS | - | CFFSH | |
CFFRC | CFFAC | - | CFFCH | |
- | CFFAG | - | CFFGH | |
CFR | CFA | - | CFAH | |
CFRS | CFAS | - | CFASH |
Category | Cam Followers | Roller Type | Crowned Type | Tightening Method | Hex Socket on Thread Side |
---|---|---|---|---|---|
Roller Lining | None | Cam Follower Type | Standard | Shaft | Provided |
Unit | Metric Series |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy