(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Accessory - Angle Adjustment Bracket

Conveyor Accessory - Angle Adjustment Bracket

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

[Features]·This is an angle adjustment bracket for conveyor chutes. [Material]·SUS304.

  • inCAD Components
角度調整用ブラケット単品:Related Image
[ ! ]Left and right units together makes 1 set.
[ ! ]Right and left units are symmetrical.

[ M ] Material: 304 Stainless Steel

Specifications

Part Number
   
Type Applicable Conveyor Type
CSHRA

Part NumberApplicable ConveyorsRZXKQYGH
TypeApplicable ConveyorsTypes
CSHRASVKN/SVKR/CVGN/CVGP1468.5126139.57.52857.1
BCVGR/CVGW1498.5156139.57.52857.1
CCVSY/CVSX2483.51413010104875

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSHRA
CSHRB
CSHRC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBracket Type Applicable Conveyor (No.)
1 Piece(s)Available

10 Days or more

10ASVKN・SVKR・CVGN・CVGP
1 Piece(s)Available

10 Days or more

10BCVGR・CVGW
1 Piece(s)Available

10 Days or more

10CCVSY・CVSX

Loading...

  1. 1

Example

角度調整用ブラケット単品:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support