(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier than that with CVSTP. Since the conveyor surfaces is divided into two rows, sensors and stoppers can be mounted easily in between the belts. Furthermore, the drive section can be moved.
Part Number
Configured Part Number is shown.
Frame | Motor Cover ① | Motor Cover ② | Pulley Holder | |
[ M ]Material | Aluminum | 5052 Aluminum Alloy | 5052 Aluminum Alloy | Aluminum |
[ S ]Surface Treatment | Clear Anodize | Clear Anodize | Clear Anodize | Paint |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVGTP | - | 130 | - | 660 | - | 25 | - | S200 | - | IM | - | 15 | - | S | - | B |
Part Number | Width B 1mm Increment | Length L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection [ ! ]The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
CVGTP | 80~300 | 325~3000 | 25 40 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM*Oriental Motor only (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | S (For Sliding, Green) J (No Belt) | B (Oriental Motor) C (Taiwanese Motor) |
(Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | |||||||||||
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CVGTP-[80-300/1]-[325-3000/5]-[25,40]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[J,S]-[A,B,C,R] |
CVGTP-[80-300/1]-[325-3000/5]-[25,40]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[J,S]-[A,B,C,R] |
CVGTP-[80-300/1]-[325-3000/5]-[25,40]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[J,S]-[A,B,C,R] |
CVGTP-[80-300/1]-[325-3000/5]-[25,40]-T[100,200]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[J,S]-[A,B,C,R] |
CVGTP-[80-300/1]-[325-3000/5]-[25,40]-TA[100,110,115,200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[J,S]-[A,B,C,R] |
Loading...
■Features: Since there are two rows of conveyor surfaces, sensors and stoppers can be mounted between the belts. The Center Drive configuration allows drive section position adjustments. With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier, compared to CVSTP.
Conveyor Max. Load(kg) | 15 | Belt speed(m/min) | 57.6 | Lateral Movement Prevention | Meandering prevention crown pulley |
---|---|---|---|---|---|
Tail Roller Dia. D (Tail Transfer Part R)(mm) | 50 | Drive Roller Dia.(mm) | 50 | Drive Module Position | Multi-row center drive |
Reverse Switch Option | No |
1. When NA or WA is selected, be sure to choose Stand Height [H] and Span between Stands [P]
2. When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy