(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Belt Conveyors - Dual track, , pulley diameter 30mm.

Belt Conveyors - Dual track, , pulley diameter 30mm.

Click this image to zoom it.

Move the mouse over the image to zoom

With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier than that with CVSTN. Since the conveyor surfaces is divided into two rows, sensors and stoppers can be mounted easily in between the belts. Furthermore, the drive section can be moved.

(i)Caution

  • LTBRA replacement belts are not available as a standard, please contact us if you need a replacement for the LTBRA belt
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Timing Belt Conveyors Dual Track, Center Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image
 
 FrameMotor
Cover ①
Motor
Cover ②
Pulley
Holder
[ M ]MaterialAluminum5052 Aluminum Alloy5052 Aluminum AlloyAluminum
[ S ]Surface TreatmentClear AnodizeClear AnodizeClear AnodizePaint

Specifications

Part Number-B-L-Motor-Belt Specification-Motor Manufacturer Selection
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVGTN-90-980-6-T200-IM-15-S-B
Part NumberWidth B
1mm Increment
Length L
5mm Increment
MotorBelt SpecificationMotor Manufacturer Selection
[ ! ]The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVGTN80~300265~30006
25
(Single-Phase)
TA100
TA110 TA115

TA200
TA220 TA230
IM
(Constant Speed Motor)
SCM*Oriental Motor only
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
S (For Sliding, Green)
J (No Belt)
B (Oriental Motor)
C (Taiwanese Motor)
25(Three-Phase)
SA200
SA220 SA230
IM (Constant Speed Motor)
[ NG ]5~9 not applicable for 6W Motor
6
25
NV (No Motor)NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
[ ! ]Connect the motor so that the belt rotates in the direction of conveyance. For connection diagram, and details of motor, Click here.
[ ! ]For belt details, Click here.
[ ! ]When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
 

Alterations

Timing Belt Conveyors Dual Track, Center Drive, 2-Groove Frame (Pulley Dia. 30mm):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVGTN-[80-300/1]-[265-2000/5]-[6,​25]-NV-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
CVGTN-[80-300/1]-[265-2000/5]-[6,​25]-S200-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
CVGTN-[80-300/1]-[265-2000/5]-[6,​25]-SA[200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
CVGTN-[80-300/1]-[265-2000/5]-[6,​25]-T[100,​200]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
CVGTN-[80-300/1]-[265-2000/5]-[6,​25]-TA[100,​110,​115,​200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[J,​S]-[A,​B,​C,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship 2. Conveyor Length [L]
(mm)
1. Belt Pitch B
(mm)
3. Motor Output
(W)
4. Motor Voltage (Single-Phase) TA
(V)
4. Motor Voltage (Three-Phase) SA
(V)
4. Motor Voltage (No Motor) 5. Motor Type 6. Gearhead Reduction Ratio 7. Belt Spec. 8. Motor Manufacturer Selection
1 Piece(s)

17 Days or more

265 ~ 200080 ~ 3006 ~ 25--No Motor [NV]No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]No Belt - [J] / Sliding - Green [S][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

17 Days or more

265 ~ 200080 ~ 3006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]No Belt - [J] / Sliding - Green [S][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

17 Days or more

265 ~ 200080 ~ 3006 ~ 25-200 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]No Belt - [J] / Sliding - Green [S][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

17 Days or more

265 ~ 200080 ~ 3006 ~ 25---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]No Belt - [J] / Sliding - Green [S][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head
1 Piece(s)

17 Days or more

265 ~ 200080 ~ 3006 ~ 25100 ~ 230--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor Inverter / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / No Gear Heads [NH]No Belt - [J] / Sliding - Green [S][B] Oriental Motor / [C] Taiwanese Motor / [R] No Motor Gear Head

Loading...

  1. 1

More Information

■Features: Since there are two rows of conveyor surfaces, sensors and stoppers can be mounted between the belts. The Center Drive configuration allows drive section position adjustments. With the addition of tapped holes for pulley holders, mounting of optional parts becomes easier, compared to CVSTN.

 

Basic Information

Conveyor Max. Load(kg) 15 Belt speed(m/min) 57.6 Lateral Movement Prevention Meandering prevention crown pulley
Tail Roller Dia. D (Tail Transfer Part R)(mm) 30 Drive Roller Dia.(mm) 50 Drive Module Position Multi-row center drive
Reverse Switch Option No

Frequently asked questions (FAQ)

質問: Where can I find spare parts for my MISUMI conveyor?
回答: You can easily search for spare parts at: https://us.misumi-ec.com/conveyor/maintenance_search.html

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support