(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fixture Slides - Linear Guide Type

Fixture Slides - Linear Guide Type
  • New Products
  • Volume Discount

By adopting linear guides, the sliders achieve smooth motion. Suitable if used repeatedly.

  • inCAD Components
Fixture Slides - Linear Guide Type:Related Image
Plunger Nut KNTR5 (Click here)
Ball Plunger BPM5 (Click here)
Ball Button TBBT5 (Click here)
・Materials
Main Body[ M ]Material[ S ]Surface Treatment
TableAluminum AlloyClear Anodize
Base Plate
Knob
Handle Bracket
Linear GuideStainless Steel-
Stopper Block1045 Carbon SteelElectroless Nickel Plating

Specifications

Part Number
JGL250
Part NumberStroke
(mm)
Table
Size
(mm)
Base Length
(mm)
(Ref. Value)
Required Thrust
(N)
(Ref. Value)
Plunger
Holding Force (N)
Load Capacity
(kN)
Weight
(kg)
Unit Price
TypeNo.
JGL150150150x1503452234.52.8 
250150, 200, 250150x1504452234.53.4 
[ ! ]Upon delivery, the stroke is set to 250 for JGL250.
[ ! ]Required Thrust: Force required to move the table by using the knob
[ ! ]Load Capacity: Max. allowable value of load applied vertically to the table surface
[ ! ]Values on the (Ref. Value) columns in the above table are measured when no load is applied.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JGL150
JGL250
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
1 Piece(s)Available

17 Days or more

150
1 Piece(s)Available

17 Days or more

250

Loading...

  1. 1

Example

Fixture Slides - Linear Guide Type:Related Image
 

Basic Information

Load Capacity (Range)(N) 100.1 or More Feeding Method Hand Slide Table Size (Length) L(mm) 150
Table Size (Width) W(mm) 150 Table Material Aluminum Alloy Table Surface Treatment Clear Anodize
Table width W(mm) 150 Load Capacity Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support