(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Tensioner Units - Idler Height Configurable

Chain Tensioner Units - Idler Height Configurable

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

Tension adjustable in both push and pull directions. Idler and mounting height can be selected.

  • inCAD Components
Tensioner Units with Idler - Height Configurable:Related Image
・Materials
Part NameMaterialSurface Treatment
Base Block1018 Carbon SteelBlack Oxide
Idler Shaft1045 Carbon Steel
Adjustment Screw
Nut
Washer
Idler Sprocket1035 Carbon Steel Equivalent (Induction Hardened Teeth Tip)

Specifications

Part Number-Number of Teeth-H
TSUB35-16-40

Part NumberNumber of TeethH 1mm Incrementh (Max.)M1M2Travel per Handle Rotation
(mm)
dABTX1X2Y1Y2ad1d2LCB1B2Unit Price
TypeNo.
TSUB351625~4559.2861.0128050127.5657.53510.5116.56.57410 
1863.21015 
401330~5064.2812 
1568.21015 
1974.214208560127045 
501335~5573.21081.25159060161070104015.5148.58.58513 
1576.21217 
1779.21420 
601140~6078.21015 
1484.21420 
■Idler Specifications
No.Number of TeethShaft Dia.DpDotBearing
Part No.
35161248,82544.36001ZZ
181554.85606202ZZ
40131253.07597.26001ZZ
151561.08676202ZZ
192077.16846204ZZ
50131566.34748.76202ZZ
151776.,35846203ZZ
172086.39946204ZZ
60111567.627611.76202ZZ
142085.61956204ZZ
[ ! ]For details, see P.1550 on this catalog.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TSUB35-16-[25-45/1]
TSUB35-18-[25-45/1]
TSUB40-13-[30-50/1]
TSUB40-15-[30-50/1]
TSUB40-19-[30-50/1]
TSUB50-13-[35-55/1]
TSUB50-15-[35-55/1]
TSUB50-17-[35-55/1]
TSUB60-11-[40-60/1]
TSUB60-14-[40-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (Applicable Roller Chain) Number of Teeth H
(mm)
1 Piece(s)

15 Days or more

1035 (JIS35)1625 ~ 45
1 Piece(s)

15 Days or more

1035 (JIS35)1825 ~ 45
1 Piece(s)

15 Days or more

1040 (JIS40)1330 ~ 50
1 Piece(s)

15 Days or more

1040 (JIS40)1530 ~ 50
1 Piece(s)

15 Days or more

1040 (JIS40)1930 ~ 50
1 Piece(s)

15 Days or more

1050 (JIS50)1335 ~ 55
1 Piece(s)

15 Days or more

1050 (JIS50)1535 ~ 55
1 Piece(s)

15 Days or more

1050 (JIS50)1735 ~ 55
1 Piece(s)

15 Days or more

1060 (JIS60)1140 ~ 60
1 Piece(s)

15 Days or more

1060 (JIS60)1440 ~ 60

Loading...

  1. 1

More Information

■Features: The following bidirectional tension adjustment is available: "Push" direction and "Pull" direction. This unit and idler are assembled in a set before delivery.

Example



Tensioner Units with Idler - Height Configurable:Related Image
 

Basic Information

Surface Treatment Black Oxide Coating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support