(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Stepper Motor - High Torque, NEMA 23 see the sections below:
Motor Specifications | Part Numbers | |||||||||||
Part | Length L | Torque | Series | Parallel | Rotor Inertia | Weight Weight | Winding Resistance | Winging Inductance | Phase Current | Phase Voltage | Motor Part | Encoder Part |
Number | mm | N-cm | Amp | Amp | g-cm² | g | OHM±10% | mH±20% | Amp | VDC | Number | Number |
HT23-552 | 43.43 | 59.60 | 0.71 | 1.41 | 120.00 | 470 | 6.20 | 7.6 | 1.0 | 5.6 | HT23-552D | -ZAA |
HT23-553 | 55.12 | 117.93 | 0.71 | 1.41 | 300.00 | 700 | 7.20 | 12.8 | 1.0 | 7.2 | HT23-553D | -ZAA |
HT23-554 | 77.47 | 180.07 | 0.71 | 1.41 | 480.00 | 1000 | 9.00 | 15.2 | 1.0 | 9.0 | HT23-554D | -ZAA |
HT23-593 | 40.89 | 56.00 | 0.71 | 1.41 | 135.00 | 420 | 5.20 | 6.6 | 1.0 | 5.2 | HT23-593D | -ZAA |
HT23-594 | 40.89 | 54.02 | 1.41 | 2.83 | 135.00 | 420 | 1.40 | 1.4 | 2.0 | - | HT23-594D | -ZAA |
HT23-595 | 40.89 | 54.02 | 2.12 | 4.24 | 135.00 | 420 | 0.60 | 0.6 | 3.0 | 1.8 | HT23-595D | -ZAA |
HT23-596 | 54.10 | 124.99 | 0.71 | 1.41 | 260.00 | 600 | 7.20 | 11.0 | 1.0 | 7.2 | HT23-596D | -ZAA |
HT23-597 | 54.10 | 124.99 | 1.41 | 2.83 | 260.00 | 600 | 1.80 | 2.7 | 2.0 | 3.6 | HT23-597D | -ZAA |
HT23-598 | 54.10 | 111.57 | 2.12 | 4.24 | 260.00 | 600 | 0.90 | 1.4 | 3.0 | 0.9 | HT23-598D | -ZAA |
HT23-599 | 75.95 | 173.71 | 0.71 | 1.41 | 460.00 | 1000 | 8.00 | 15.4 | 1.0 | 8.0 | HT23-599D | -ZAA |
HT23-600 | 75.95 | 187.13 | 1.41 | 2.83 | 460.00 | 1000 | 2.30 | 3.9 | 2.0 | 4.6 | HT23-600D | -ZAA |
HT23-601 | 75.95 | 189.96 | 2.12 | 4.24 | 460.00 | 1000 | 1.00 | 1.7 | 3.0 | - | HT23-601D | -ZAA |
Encoder Specifications | |
Operating Temp | -30° to 115°C |
Disk Material | Metal |
Line Count | 2000 |
Logic 0 | 0.5V Max. |
Logic 1 | 2.5V Min. |
Operating Freq. | 500 KHz |
Encoder Connections | |
Pin | Function |
1 | CH A |
2 | CH A- |
3 | CH B |
4 | CH B- |
5 | INDEX |
6 | INDEX- |
7 | NC |
8 | NC |
9 | NC |
10 | NC |
11 | NC |
12 | NC |
13 | +5V |
14 | GND |
15 | NC |
Part Number |
---|
HT23-552 |
HT23-552D-ZAA |
HT23-553 |
HT23-553D-ZAA |
HT23-554 |
HT23-554D-ZAA |
HT23-594 |
HT23-594D-ZAA |
HT23-598 |
HT23-598D-ZAA |
HT23-601 |
HT23-601D-ZAA |
Loading...
Category | Motor | Frame Size | NEMA 23 | Step angle(°) | 1.8 |
---|---|---|---|---|---|
Reduction Gear | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy