(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Keys - Stainless Steel

Parallel Keys - Stainless Steel
  • On Sale Till 15/12/2024
  • Volume Discount

•Material: 316 Stainless Steel
•Overall Length (mm): 350
•Hole Machining: Straight
•Type: Blank Type
•Main Body Hardening: Unhardened

  • inCAD Components
Machine Keys, Stainless Steel:Related Image
・Materials
Type[ M ]MaterialTensile Strength
KETS316 Stainless Steel600N/mm2 or More

Specifications

Part Number-H
KETS8-
7
Part NumberHC
TypeB
KETS2+0.015
-0.025
2+0.015
-0.025
0.2
330.3
44
55
66
77
8
1080.5
12
149

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KETS2-2
KETS3-3
KETS4-4
KETS5-5
KETS6-6
KETS7-7
KETS8-7
KETS10-8
KETS12-8
KETS14-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Thickness H
(mm)
1 Piece(s)Available

8 Days or more

1022
1 Piece(s)Available

8 Days or more

1033
1 Piece(s)Available

Same day

Stock

1044
1 Piece(s)Available

8 Days or more

1055
1 Piece(s)Available

Same day

Stock

1066
1 Piece(s)Available

8 Days or more

1077
1 Piece(s)Available

8 Days or more

1087
1 Piece(s)Available

8 Days or more

10108
1 Piece(s)Available

8 Days or more

10128
1 Piece(s)Available

8 Days or more

10149

Loading...

  1. 1
 

Basic Information

Hole Machining No Machining Overall Length(mm) 350 Material 316 Stainless Steel
Types Blank Type Main Body Hardening Unhardened

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.