(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The plastic stopper and pre-assembly insertion nut are consolidated into one!
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||
Main Body | Stopper | [ S ]Surface Treatment | |
①HNTE8 | 1010 Carbon Steel | Polypropylene | Trivalent Chromate |
②SHNTE8 | 304 Stainless Steel | - |
Part Number | - | M |
HNTE8 | - | 8 |
Part Number | M | ||||
HNTE8 | 4 | 5 | 6 | 8 | |
SHNTE8 | 3 | 4 | 5 | 6 | 8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HNTE8-4 |
HNTE8-5 |
HNTE8-6 |
HNTE8-8 |
SHNTE8-3 |
SHNTE8-4 |
SHNTE8-5 |
SHNTE8-6 |
SHNTE8-8 |
Loading...
Nut Type | Pre-Assembly Insertion Nuts | Series Name | 8 Series | Function | with Nonskid |
---|---|---|---|---|---|
Loosening Prevention | None | Extrusion Series | HFS | Extrusion No. | 8 |
Sale Type | Stopper Integrated Nuts |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy