(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spray Nozzles - Spray Angle Selectable

Spray Nozzles - Spray Angle Selectable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spray Nozzles - Spray Angle Selectable
  • Spray Nozzles - Spray Angle Selectable
  • Spray Nozzles - Spray Angle Selectable
  • Spray Nozzles - Spray Angle Selectable
  • Volume Discount

Nozzle with spray angle adjustable within range of 0 ~ 60 degree.

  • inCAD Components
Spray Nozzles Variable Shape Type:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-d
NZRAJ1-1.5
Part Numberd
TMass
TypeNo.(Hole Dia.)(g)
NZRAJ11.5R1/850
2.0
Hole Dia. (mm)1.5
Water Pressure (MPa)0.050.10.20.30.5
Angle (°)0306003060030600306003060
Water Qty. (ℓ/min)0.940.900.831.271.251.151.731.701.572.082.051.872.682.622.37
Hole Dia. (mm)2.0
Water Pressure (MPa)0.050.10.20.30.5
Angle (°)0306003060030600306003060
Water Qty. (ℓ/min)1.711.651.272.32.231.73.153.082.353.823.692.854.914.743.63
[ ! ]Listed values are not guaranteed but representative values.
[ ! ]If the current fluid is air, the product does not spray with the values described on the above table.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NZRAJ1-1.5
NZRAJ1-2.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter
(mm)
1 Piece(s)Available

8 Days or more

101.5
1 Piece(s)Available

8 Days or more

102.0

Loading...

  1. 1

More Information

Spray Nozzles Variable Shape Type:Related Image
[ ! ]The drawing is for Max Overall Length (Spray Angle 0°). The minimum overall length is 44 (Spray Angle 60°).

Example

Spray Nozzles Variable Shape Type:Related Image
Steel Pipe Fitting SUTPE (>> Click here)
Steel Pipe SUTP (>> Click here)
 

Basic Information

Spray Shape Variable injection shape Fluid A Fluid Material 304 Stainless Steel
Type Fluid Nozzle Nominal Screw Dimension 1(R1/8)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.