(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Air Nozzles - Wide, Plastic

Flat Air Nozzles - Wide, Plastic

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Wide Type of Air Nozzle with 100mm Injection Port

  • inCAD Components
Flat Air Nozzles Wide Type:Related Image
Flat Air Nozzles Wide Type:Related Image
Flat Air Nozzles Wide Type:Related Image
・Materials
Type[ M ]MaterialMax. Operating PressureBreakdown TorqueHeat Resistance Temp.
AFTWThermoplastic (ABS Plastic)0.7MPa10N·m70°C

Specifications

Part Number
AFTW20
Part NumberOrificeAir Flow Rate L/min
(for 0.3MPa)
Weight (g)
TypeNo.
AFTW2032-Ø1105040

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFTW20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

More Information

■Feature: Injection Port width approx. two times as wide as Standard Type.
[ ! ]To prevent damage
· Avoid excessive tightening of screw.
· Avoid shocks to the screw.

U-Bolt USBU (>> Click here)
Tube PUT (>> Click here)
Pipe Manifold PMF (>> Click here)

Example

Flat Air Nozzles Wide Type:Related Image
Pipe Manifold PMF (>> Click here)
AFTP (>> Click here)
For spray width, covers two units of Standard Type (>> Click here), and thus, allows for parts reduction.
 

Basic Information

Spray Shape Straight Air Source Compressor Mounting Angle Flat
Blow Type Standard Applicable Fluid Compressed Air Operating Pressure Range(MPa) ::0.7
Nominal Screw Dimension R3/8 Shape Wide Type The flow rate of air (When 0.3MPa)(NL/min) 290
Screw Shape Threaded

Please check the type/dimensions/specifications of the part AFTW20 in the Flat Air Nozzles - Wide, Plastic series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support