(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Reinforcement Brackets machined from extrusions. Usable on locations needing more strength after connecting with standard brackets.
Part Number
Configured Part Number is shown.
Part Number | - | L |
GFBL8-4545 | - | 300 |
Part Number | L 1mm Increment | Applicable Screw and Nut | ||||
Type | No. | Screw | Quantity | Nut | Quantity | |
GFBL8 | 4545 | 100~500 | HCBST8-24 | 2 | HNTT8-8 | 2 |
4590 | 4 | 4 | ||||
5050 | 2 | 2 | ||||
50100 | 4 | 4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GFBL8-4545-[100-500/1] |
GFBL8-4590-[100-500/1] |
GFBL8-50100-[100-500/1] |
GFBL8-5050-[100-500/1] |
Loading...
Material | 6061 Aluminum AlloySS-T6 Equivalent | Surface Finish | Clear Anodize | Extrusion Series | GFS |
---|---|---|---|---|---|
Extrusion No. | 8-45 | Bracket Type | Brackets for Reinforcement | Applicable Screws | M8 Screws |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy