(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Insertion Toothed Washers for 6 Series Aluminum Extrusions【100 Pieces Per Package】

Post-Assembly Insertion Toothed Washers for 6 Series Aluminum Extrusions
  • Volume Discount

Electrical conductivity between extrusions is achieved by using this in combination with Conductive Washer HDW.

  • inCAD Components
Post-Assembly Insertion Toothed Washers for HFS6 Series Aluminum Extrusions:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
HUZW6PACK
Part Number
HUZW6PACK
[ ! ]100 pcs. per package

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HUZW6PACK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Post-Assembly Insertion Toothed Washers for HFS6 Series Aluminum Extrusions:Related Image
 

Basic Information

Nut Type Washers Series Name 6 Series Material Stainless Steel
Loosening Prevention None Material 304 Stainless Steel Extrusion Series HFS
Extrusion No. 6 Sale Type Sold by the package

Please check the type/dimensions/specifications of the part HUZW6PACK in the Post-Assembly Insertion Toothed Washers for 6 Series Aluminum Extrusions series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.