(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Brush Accessories - Adjustable Attachment Brackets

Conveyor Brush Accessories - Adjustable Attachment Brackets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Dedicated Attachment for Channel Brush, Angle Adjustment Type
•Compatible Brush Thickness T (mm): 3

  • inCAD Components
Attachment Brackets for Brushes - Angle Adjustable -:Related Image
・Materials
T: Channel Brush Width
Type[ M ]Main Body[ M ]InsertAccessories
BRUSAAMC Nylon, Conductive Grade (Black)304 Stainless SteelScrew (304 Stainless Steel)
[ ! ]The clamping slot is shaped for the brush used.

Specifications

Part Number
BRUSAA3S
Part NumberApplicable Strip BrushApplicable Screw
TypeT
BRUSAA3NBRUSN3(Nylon 6)BRUSM3(Conductive Nylon Mono-Eight®)M4
3SBRUSE3(Conductive Fiber Thunderon®)
5BRUSN5(Nylon 6)BRUSM5(Conductive Nylon Mono-Eight®)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BRUSAA3N
BRUSAA3S
BRUSAA5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Brush Thickness T (mm)
1 Piece(s)Available

8 Days or more

10-
1 Piece(s)Available

8 Days or more

10-
1 Piece(s)Available

8 Days or more

103

Loading...

  1. 1

Example

Attachment Brackets for Brushes - Angle Adjustable -:Related Image
 

Basic Information

Types Dedicated Attachment for Channel Brush, Angle Adjustment Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.