(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire Mesh - Circle or Square Cut, Cut to Size

Wire Mesh - Circle or Square Cut, Cut to Size

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Mesh with Frame which can be used for filtration, sieving and air filtration.

  • inCAD Components
Mesh - Cut to Size:Related Image
・Materials
Type[ M ]Material
PMY304 Stainless Steel
PMT316 Stainless Steel

Specifications

Part Number-Shape-A-B-D
TypeMesh CountSymbol
PMY
PMT
16
100
Y
X
-
-
K
M
-
150
-
100

-

250
[ T ]Dimension Tolerance of A , B and D
TypeDimensionTolerance
Rectangular20~200±1.0
210~500±1.5
510~1000±2.0
Round20~500±3.0
Part NumberMesh StandardsShapeRectangularRound
10mm Increment
TypeNumber of Mesh in 1 inch (25.4mm) squareSymbolSieve Mesh Size a (mm)Wire Dia. b (mm)Opening Ratio (%)ABD
PMY
(304 Stainless Steel)
16 X1.30 0.2966.9 K
(Square)

M
(Round)
20~1000
A≥B
20~1000
20~500
Y1.02 0.5741.2
18 X1.07 0.3457.6
Y0.91 0.541.7
30 X0.60 0.2549.8
Y0.56 0.2943.4
40 X0.46 0.1851.7
60 X0.28 0.1444.4
80 X0.20 0.1239.1
100 X0.15 0.136.0
120 X0.13 0.0838.3
PMT
(316 Stainless Steel)
16 X1.30 0.2966.9
100 X0.15 0.136.0
150 X0.11 0.0641.9
200 X0.08 0.0537.9

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PMT16X-K-[20-1000/10]-[20-1000/10]
PMT16X-M-[20-500/10]
PMT100X-K-[20-1000/10]-[20-1000/10]
PMT100X-M-[20-500/10]
PMT150X-K-[20-1000/10]-[20-1000/10]
PMT150X-M-[20-500/10]
PMT200X-K-[20-1000/10]-[20-1000/10]
PMT200X-M-[20-500/10]
PMY16X-K-[20-1000/10]-[20-1000/10]
PMY16X-M-[20-500/10]
PMY16Y-K-[20-1000/10]-[20-1000/10]
PMY16Y-M-[20-500/10]
PMY18X-K-[20-1000/10]-[20-1000/10]
PMY18X-M-[20-500/10]
PMY18Y-K-[20-1000/10]-[20-1000/10]
PMY18Y-M-[20-500/10]
PMY30X-K-[20-1000/10]-[20-1000/10]
PMY30X-M-[20-500/10]
PMY30Y-K-[20-1000/10]-[20-1000/10]
PMY30Y-M-[20-500/10]
PMY40X-K-[20-1000/10]-[20-1000/10]
PMY40X-M-[20-500/10]
PMY60X-K-[20-1000/10]-[20-1000/10]
PMY60X-M-[20-500/10]
PMY80X-K-[20-1000/10]-[20-1000/10]
PMY80X-M-[20-500/10]
PMY100X-K-[20-1000/10]-[20-1000/10]
PMY100X-M-[20-500/10]
PMY120X-K-[20-1000/10]-[20-1000/10]
PMY120X-M-[20-500/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shape Opening a
(mm)
Wire Dia. d
(mm)
Number of Meshes ( Square Only) Width B (A dimension ≧B dimension)
(mm)
(for Square Type) Length A, (for Round Type) Diameter D
(mm)
Opening Ratio
(%)
1 Piece(s)

12 Days or more

10316 Stainless SteelSquare1.300.291620 ~ 100020 ~ 100066.9
1 Piece(s)

12 Days or more

10316 Stainless SteelRound1.300.2916-20 ~ 50066.9
1 Piece(s)

12 Days or more

10316 Stainless SteelSquare0.150.110020 ~ 100020 ~ 100036.0
1 Piece(s)

12 Days or more

10316 Stainless SteelRound0.150.1100-20 ~ 50036.0
1 Piece(s)

12 Days or more

10316 Stainless SteelSquare0.110.0615020 ~ 100020 ~ 100041.9
1 Piece(s)

12 Days or more

10316 Stainless SteelRound0.110.06150-20 ~ 50041.9
1 Piece(s)

12 Days or more

10316 Stainless SteelSquare0.080.0520020 ~ 100020 ~ 100037.9
1 Piece(s)

12 Days or more

10316 Stainless SteelRound0.080.05200-20 ~ 50037.9
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare1.300.291620 ~ 100020 ~ 100066.9
1 Piece(s)

12 Days or more

10304 Stainless SteelRound1.300.2916-20 ~ 50066.9
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare1.020.571620 ~ 100020 ~ 100041.2
1 Piece(s)

12 Days or more

10304 Stainless SteelRound1.020.5716-20 ~ 50041.2
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare1.070.341820 ~ 100020 ~ 100057.6
1 Piece(s)

12 Days or more

10304 Stainless SteelRound1.070.3418-20 ~ 50057.6
1 Piece(s)

13 Days or more

10304 Stainless SteelSquare0.910.51820 ~ 100020 ~ 100041.7
1 Piece(s)

12 Days or more

10304 Stainless SteelRound0.910.518-20 ~ 50041.7
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare0.600.253020 ~ 100020 ~ 100049.8
1 Piece(s)

12 Days or more

10304 Stainless SteelRound0.600.2530-20 ~ 50049.8
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare0.560.293020 ~ 100020 ~ 100043.4
1 Piece(s)

12 Days or more

10304 Stainless SteelRound0.560.2930-20 ~ 50043.4
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare0.460.184020 ~ 100020 ~ 100051.7
1 Piece(s)

12 Days or more

10304 Stainless SteelRound0.460.1840-20 ~ 50051.7
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare0.280.146020 ~ 100020 ~ 100044.4
1 Piece(s)

12 Days or more

10304 Stainless SteelRound0.280.1460-20 ~ 50044.4
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare0.200.128020 ~ 100020 ~ 100039.1
1 Piece(s)

12 Days or more

10304 Stainless SteelRound0.200.1280-20 ~ 50039.1
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare0.150.110020 ~ 100020 ~ 100036.0
1 Piece(s)

12 Days or more

10304 Stainless SteelRound0.150.1100-20 ~ 50036.0
1 Piece(s)

12 Days or more

10304 Stainless SteelSquare0.130.0812020 ~ 100020 ~ 100038.3
1 Piece(s)

12 Days or more

10304 Stainless SteelRound0.130.08120-20 ~ 50038.3

Loading...

  1. 1

More Information

Mesh - Cut to Size:Related Image
[ ! ]A≥B
[ ! ]Orientation of cut surface and mesh opening position will be random.
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.