(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Knob Covers, 15 mm【3 Pieces Per Package】

Accessories - Knob Covers, 15 mm

Click this image to zoom it.

  • Volume Discount

By installing the cover, the diameter of the handle is increased and the operability becomes better.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
HDCVR15
Part NumberApplicable Stage
TypeNo.
HDCVR15XWG (Click here), XYWG (Click here), ZWG (Click here), XLWG (Click here), ZLWG (Click here), XSP (Click here), XDTS (Click here), XYDTS (Click here), ZDTS (Click here), XDTLS (Click here), ZDTLS (Click here) (Knob Dia. Ø15)
* Three Knob Covers (HDCVR15) come in a package per order.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HDCVR15
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Type Handle for Micrometer Head

Please check the type/dimensions/specifications of the part HDCVR15 in the Accessories - Knob Covers, 15 mm series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.