(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Manual XY-Axis Stages - Linear Ball Guide, Micrometer Head, XYLBS

Manual XY-Axis Stages - Linear Ball Guide, Micrometer Head, XYLBS
  • Volume Discount
  • Spec Change
  • Price Reduction

Guide-integrated Linear Ball mechanism achieves high load capacity while ensuring accuracy.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
[Standard] XY-Axis, Micrometer Head, Linear Ball:Related Image
・Materials
[ M ] Material: 440C Stainless Steel
[ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
XYLBS40
[ ! ]High Precision Stage Existing Product: XYSG (Click here)
Part NumberStage Surface (mm)Travel Distance
(mm)
Load Capacity (N)Minimum Graduation (µm)Travel AccuracyMoment Rigidity ("/N·cm)Parallelism (µm)Weight (kg)Included Screw
(Stainless Steel Hex Socket Low Head Cap Screw)
TypeMicrometer Head PositionStraightnessPitchingYawingPitchingYawingRolling
XYLBS40Not Specified (Standard)
CR (Reversed)
40x40±6.5 95.61010µm30"25"0.590.70.59600.48M3-8, 4 pcs.
XYLBS6060x60191.635"30"0.150.160.150.88M4-8, 4 pcs.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYLBS40
XYLBS40-CR
XYLBS60
XYLBS60-CR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
1 Piece(s)Available

8 Days or more

1050.1~10026~4026~40404095.60.590.70.59Standard
1 Piece(s)Available

8 Days or more

1050.1~10026~4026~40404095.60.590.70.59Right and Left
1 Piece(s)Available

8 Days or more

10100.1 or More41~6041~606060191.60.150.160.15Standard
1 Piece(s)Available

8 Days or more

10100.1 or More41~6041~606060191.60.150.160.15Right and Left

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance) (Selection Range)(mm) ~ ±10mm Table Size (Thickness) H (Range)(mm) 35.1~40
Guiding Mechanism Linear Ball Table Material 440C Stainless Steel Table Surface Treatment Electroless Nickel Plating
Travel Distance (X Distance)(mm) ±6.5 Travel Distance (Y Distance)(mm) ±6.5 Table Size (Thickness) H(mm) 40
Through Hole (Table Center Hole) No Table Straightness(µm) 10 Table Parallelism(µm) 60
Feed Knob Position Side Clamp Standard Feed method (micrometer type) Standard
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.