(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: Side Mount with Bolts
•Roller Shape: Straight
•Material: 5052 Aluminum Alloy
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | |
Core | Lining | ||
ULSH | 5052 Aluminum Alloy | Urethane | A90 |
Part Number | - | D | - | d |
ULSH | - | 40 | - | 10 |
Part Number | d | L | T | P | P2 | S | S2 | |
Type | D | |||||||
ULSH | 40 | 10 | 8 | 5 | 18 | 20 | 4.5 | 5.5 |
12 | 22 | 22 | 5.5 | 5.5 | ||||
50 | 12 | |||||||
15 | 25 | 26 | ||||||
60 | 15 | |||||||
20 | 32 | 34 | 6.5 | 6.5 | ||||
70 | 15 | 10 | 25 | 26 | 5.5 | 5.5 | ||
20 | 32 | 34 | 6.5 | 6.5 | ||||
80 | 20 | |||||||
25 | 37 | 38 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ULSH-40-10 |
ULSH-40-12 |
ULSH-50-12 |
ULSH-50-15 |
ULSH-60-15 |
ULSH-60-20 |
ULSH-70-15 |
ULSH-70-20 |
ULSH-80-20 |
ULSH-80-25 |
Loading...
Type | Urethane, Rubber Roller | Urethane Rubber Process | Lining | Mounting Method | Side screw mount |
---|---|---|---|---|---|
Roller Shape | Straight | Length(mm) | ~50 | Material | 5052 Aluminum Alloy |
Surface Treatment | None | Urethane Rubber Material | Urethane | Urethane Rubber Hardness | 90 |
Urethane Rubber Color | Natural Color |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy